Search Results for what is compensation and benefits
Created Excusively for - Amphenol Broadband Solutions
FEATURES BENEFITS Available with SC, LC, MTP/MPO Connectors Multiple connector options available Available with 900um, 1.2mm, 1.6mm, 2.0mm, or 3.0 fan-out Multiple cable types available Fiber counts availabe from 2 to 24 0XOWLSOH ¿EHU FRXQWV DYDLODEOH Factory terminated for high performance 5HOLDEOH SHUIRUPDQFH LQ ¿HOG
Harnessing the Power of the Universal Transmitter - PCB
The universal transmitter is able to accommodate an input signal from a wide variety of external sensors, including current, voltage, resistance and temperature devices.
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
NTC Type HTP Series - amphenol-sensors.com
• Temperature compensation • Controlled temperature soldering stations • Process oven control Thermometrics HTP Series of NTC Type High Temperature Probes consists of a bead thermistor hermetically-sealed in the tip of a shock resistant glass rod. These units are rugged and unaffected by
UbiSwitch | Products | Amphenol Aerospace
Features & Benefits: • 3 x 10GBASE-R/XGMII ethernet ports (universal 10Gbps media connectivity) • 8 x 10/100/1000BASE-T ethernet ports • Input voltage range from 5V to 60V • 42mm x 42mm board size • Samtec EDGE RATE® rugged modular connector for interconnection to
Traditional Frequency Thru-Hull Marine Sensors - AIRMAR
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
R-VPX EVOLUTION SERIES HIGH SPEED EVOLUTION - Amphenol Aerospace
FEATURES AND BENEFITS. Supports High Speed Protocols • PCIe Gen 4 and Gen 5 • 1000BASE-KX • 10GBASE-KX4 • 100GBASE-KR4 • Infiniband SDR, DDR, and QDR • Serial RapidIO 12.5 Gbaud and 25 Gbaud. Amphenol introduces R-VPX Evolution Module up to 32 Gbps data rate transfer performance.
NovaSensor NPH Series Solid State Low Pressure Sensors
1. Performance with offset, thermal accuracy of offset, and thermal accuracy of FSO compensation resistors. 2. FSO with 1.5mA input excitation. 3. Best fit straight line. 4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0°C to 70°C), by design. 6.
SGX - SGX Sensortech Sensor
Temperature compensation, good accuracy, low voltage DC power supply and simple implementation into end-user system make this sensor a perfect solution for gas leakage detection. Features • Triple Range with linear approximation in each case: 0-5%vol.; 5-40%vol.; 40-100%vol.
Thermometrics temperature sensor solutions
• Temperature compensation • Surge suppression • Power measurement • Fluid level-flow detection • Customized solutions PTC Thermistors PTC thermistors are temperature-dependent resistors manufactured from doped barium titanate and are available with transition temperatures from 60°C to 200°C. Choose
Military | Markets | Amphenol Aerospace
Jet Aircraft and Helicopters. As key features and avionics systems in military helicopters, jets and fighter aircraft become more sophisticated, so does the need for interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications.
PCB Contacts - Products | Amphenol Aerospace
Features & Benefits: Three tail lengths (.15 inches, .25inches, .35 inches) Gold plated or Pre-tinned; Technical Information Standard Diameters of PCB Tails More Information. Request Quote. Standard Diameters of PCB Tails. Connector series: Size 16 Contact: Size 20 Contact: Size 22D Contact:
Chem-Gard® 200 Individually Shielded Multi-Pair Control/Resolver Cable
Features & Benefits Engineered to Resist Max Conductor Temperature 200°C Cold Temperature Rating -60°C FT1 Flame Rating VW-1 Flame Rating 600V AWM Style 2750 CSA Standard C22.2 No. 210-15 AWG Class I/II Group A/B FT1 Finely Stranded Nickel-Plated Copper Conductors Fine stranding improves flex-life and reduces conductor fatigue and breakage.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications Applications • Patient monitoring • Ear & Tympanic thermometers • Occupancy detection • HVAC • Appliance Features • Non-contact measurement
M12x1 Connectors overmoulded with colored plastic coupling elements
Benefits: Simplifies the assignment of complex cabling; Terminal cross section up to 0.75 mm²; Good grip of the screw elements; Good chemical resistance of the connector; Degree of protection: IP67 . Fields of application: Chemical industry; Agricultural and construction machines; Food industry; Municipal industry
NovaSensor NPH Series - amphenol-sensors.com
ceramic substrate provides temperature compensation. Description Parameter Value Units Notes General Pressure Range 0 to 15 psi (0 to 1 bar) 0 to 100 kPa 0 to 30 psi (0 to 2 bar) 0 to 200 kPa 0 to 100 psi (0 to 7 bar) 0 to 700 kPa Maximum Pressure 4x rated pressure (8) Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 ...
Trex-Onics® Low Capacitance VFD Shielded Power Cable
Features & Benefits Ordering Information Part No. Configuration AWG/Cond Ampacity* Nominal O.D. (in) W.T. (lbs) Per 1,000 ft. Standard Cable Gland** 60040LC 16/4 18 0.563 181 55006 60041LC 14/4 25 0.588 210 55006 60042LC 12/4 30 0.656 276 55007 60043LC 10/4 40 0.710 350 55008
Amphenol Corporation to Acquire MTS Systems
Amphenol Corporation (NYSE: APH) (“Amphenol”), a leading global provider of high-technology interconnect, antenna and sensor solutions, and MTS Systems Corporation (Nasdaq: MTSC) (“MTS”), a leading global supplier of advanced test systems, motion simulators and precision sensors, today announced that they have entered into a definitive agreement under which Amphenol will acquire MTS ...
10165793-Z0030YWLF | USB Type C | Amphenol
To browse the Venia store, enable JavaScript in your browser.
Model 1404-03ADB FATIGUE RATED LOW PROFILE LOAD CELL, DUAL BRIDGE ... - PCB
benefit, these load cells are extremely resistant to extraneous bending and side loading forces Thread Depth 3.1 Dimensions The following figure and table give the general outline dimensions of the dual bridge fatigue-rated load cells. Tension Base Height 11 ∅ Bottom Loading Load Cell Mounting 10 screw 12 pt. 0.88 1 2 4 3 Top Loading Surface