Search Results for what is healthy humidity level
Amphenol Advanced Sensors Protimeter Hygromaster Thermo-Hygrometer
1Hygrostick® and Quikstick Humidity Probe Options The Hygromaster is used with a detachable humidity probe to measure relative humidity and ambient temperature. Two humidity probes are available, the Hygrostick and the Quikstick. The Hygrostick is optimized for measuring humidity in the 30-100%rh range and may be used with Protimeter humidity
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
Model 377C20 | PCB Piezotronics
Model 377C20:1/2" random Incidence, prepolarized condenser microphone 50 mV/Pa (+/-1.5 dB)
News - Airmar
Airmar Introduces New Ultrasonic Liquid Level Sensor for OEMs: June 27, 2018: Airmar Technology Now Shipping TDT1000 Transducer Diagnostic Tester: February 7, 2017: Airmar Technology Acquires Former Materials Systems Inc. December 19, 2016: Airmar Named DAME Marine Electronics and Marine Related Software Category Winner: December 5, 2016
2023
%PDF-1.7 %âãÏÓ 802 0 obj > endobj xref 802 82 0000000016 00000 n 0000003754 00000 n 0000003885 00000 n 0000005212 00000 n 0000005249 00000 n 0000005363 00000 n 0000005489 00000 n 0000006283 00000 n 0000007106 00000 n 0000007991 00000 n 0000008892 00000 n 0000009313 00000 n 0000009425 00000 n 0000009684 00000 n 0000010152 00000 n 0000010944 00000 n 0000011965 00000 n 0000012502 00000 n ...
Liquid-Nitrogen (LN2) Solutions - KAYE
Cryogenic gases like liquid nitrogen (LN 2) are crucial in the pharmaceutical and biotechnology industries, enabling the safe storage of intermediates and raw materials by preventing interactions with moisture or oxygen.LN 2 and dry ice are also used in various processes, including mixing, storage, and cryogenic cooling.. Benefits of Cryogenic Containers
Model 377B02 | PCB Piezotronics
Model 377B02:1/2" free-field, prepolarized condenser microphone, typical sensitivity= 50 mV/Pa (+/-1.5 dB), 3.15 Hz to 20 kHz (+/-2 dB).
PROTIMETER - amphenol-sensors.com
a humidity measuring device under it. Water evaporating from the wall, into the small amount of air trapped in the tent or box, will raise its relative humidity until it is in equilibrium. Then, by measuring the relative humidity, it is possible to say exactly how damp the wall is, regardless of the humidity in the room as a whole.
Understanding Ingress Protection Ratings - PCB
given level, you do not need to perform the tests for all of the lesser levels. 2. A level of 7 (ie. IPX7) is NOT valid for any level below it. 3. A level of 8 (ie. IPX8) covers that level and level 7 only. 4. A level of 9 (ie. IPX9) covers that level and levels 1-4 only. It does NOT cover levels 5-8 unless it is multiple coded.
Fluid-Trac 2 Wire Ultrasonic Level Sensor - Amphenol Sensors
Ultrasonic Fluid Level Sensors. Continuously monitors liquid levels within tank or reservoir, including fuel, coolant and hydraulic fluids. High accuracy; Robust, non-contact sensing; Slosh filtering; Customizable options
Positive Grip on Electronic Connectors - Positronic
Performance Level. Waterproof. Optical. Blind Mating # Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. PosiBlog. PosiBand: A Positive Grip on Electronic Connectors September 16, 2019. by Mark Martin, Sr. Engineer at Positronic ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
ChipCap 2 humidity and temperature sensor - amphenol-sensors.com
Humidity and Temperature Sensor Description ChipCap 2-SIP by Telaire is a Single In-Line Package type of ChipCap with ready installed V-Core capacitor for easy and convenient application. ChipCap offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of applications. Capacitive
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Beverage Dispenser Monitoring and Alarming Application SpotlightApplication Spotlight Carbon Dioxide (CO2) gas occurs naturally in the earth’s atmosphere in concentrations of ~300-400 parts per million (ppm). At this level, CO2 is harmless since the gas is neither toxic, nor explosive. CO2 gas can pose a health hazard, however, in confined or poorly ventilated areas ...
High Temperature Dynamic Pressure Sensors - PCB
Model:176A31. Measurement Range: 3000 psi; Measurement Range: 206.8 bar; Sensing Element: UHT-12™ Sensing Element: UHT-12™ Temperature Range: (Operating)-94 to 1400 °F
MMS 3 Moisture Measurement System - Protimeter
MMS 3 Moisture Measurement System - Protimeter
M265LM Chirp-ready In-hull - Airmar
1 kW. The M265LM Chirp-ready in hull is a perfect mid to deep-depth transducer. The huge bandwidth includes many of the most popular frequencies for targeting top gamefish.
BNC Connectors | PCB Piezotronics
BNC Connectors. BNC connectors are ideal to terminate cables used with single-axis ICP accelerometers and vibration transmitters while BNC splices can be used with multi-axis or multi-output sensors.
Model 629A61/016NF | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
GENERAL QUALITY CLAUSES: These apply for each purchase made by Amphenol ...
b. Amphenol Part number/revision level and P.O. number, material identification and all drawing dimensions, features and notes. c. As required, completed FAI’s for “sub-assemblies” used to make a “final assembly”. d. A marked up (or “bubble/ballooned”) drawing used to reference items listed in the FAI. e.