Search Results for what is healthy humidity level
NPI Series of Media-Isolated Pressure Sensors
Amphenol Advanced Sensors NPI Series of Media-Isolated Pressure Sensors Features • Pressure Range: 2.5 psi (17 kPa) to 5,000 psi (35,000 kPa) • High stability and reliability
Amphenol CO-058SMAMMRP-006 Reverse Polarity SMA (RP-SMA) Male to RP-SMA ...
Buy 6 ft Amphenol CO-058SMAMMRP-006 Cables Factory-Direct: RG58 Reverse Polarity SMA (RP-SMA) Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated RP-SMA Male connectors for a reliable low-loss cable extension for your RF equipment. Quickly and easily use this RP-SMA RG58 Coax Cable to connect your RP-SMA equipped WiFi router to a RP-SMA compatible antenna.
ROHS COMPLIANT PRODUCT DATA DRAWING DATE REV DESCRIPTION B DCN 41836 11 ...
b dcn 41836 11/15 stw approved: checked: drawn: stw 04/13/00 stw 04/13/00 vmj 04/12/00 rohs compliant.525±.01013.34±0.25.250±.0026.35±0.05.1553.94
www.amphenol-sensors.com
%PDF-1.7 %âãÏÓ 5493 0 obj > endobj 5533 0 obj >/Encrypt 5494 0 R/Filter/FlateDecode/ID[6C75EFB0EF7FFD42B3918F7A20529FF7>31FD62CDA11DAD4EA6F80F883AF70A9E>]/Index ...
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
Humidity 240 hours at 95 % RH to IEC 60068-2-3, test Ca Mass approx. 13 g. 1 - 38 www.e-t-a.com 06/07 Thermal Automotive Circuit Breaker 1170-... 1 Dimensions Internal connection diagram 1170-01/-21 1170-02/-22 terminal area to DIN 72581 part 3 current rating without A.118 4.2 0.6 3.6 7.6 3.299.024 .142.165 OFF ON ø4 ...
B60 50/200kHz, 600W, 12° Tilt, Humminbird #9, DT
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
High Performance Thermal Circuit Breaker 483-
Humidity 240 hours at 95 % RH, to VG 95210, sheet 7, IEC 60068-2-3, test C/ISO 7137 Explosion to VG 95210, sheet 10, MIL-STD-202, meth. 109 Altitude ≤ 25,000 m above sea level Mass max. 29 g with auxiliary contact max. 25 g without auxiliary contact
ASRNC6 - Amphenol Air LB
Conductive panel seal Size C
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
• Level Sensing Description The NovaSensor P883 die products utilize four piezoresistors combined in Wheatstone bridge circuit. When excited by either constant voltage or constant current, the P883 die produces a differential millivolt output signal directly proportional to the applied pressure. Available as gage (differential) or absolute ...
Mid-frequency vector sensor - アンフェノールジャパン株式会社
Wilcoxon Sensing Technologies USA Company Note: Due to continuous process improvement, specifications are subject to change without notice. This document is cleared for public release.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
) soot sensor
Accusolve Diesel Particulate Filter (DPF) Soot Sensor The Accusolve Diesel Particulate Filter (DPF) Soot Sensor utilizes radio frequency technology to enable accurate
L717SDE09PABCH4R | D-Subminiature | Amphenol
Dsub, Stamped Signal 3A, Right Angle PCB Through Hole, FP=14.84mm (0.584in), Row Pitch 2.84mm, 09 Pin, Flash Gold, Bright Tin Shell+Grounding Dimples, 4-40 Rear Insert, Ground Tab with Boardlock
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
2Digital Pressure Sensor I C | 5 Parameter Symbol Min. Typ. Max. Units SCL clock frequency f FCL 100 400 kHz Start condition hold time relative to SCL edge tHDSTA 0.1 µS Minimum SCL clock low width 1) t LOW 0.6 µS Minimum SCL clock high width 1) t HIGH 0.6 µS Start condition setup time relative to SCL edge t SUSTA 0.1 µS Data hold time on SDA relative to SCL edge tHDDAT 0 µS
SIM2D49NG - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
TSD-10 Turbidity Sensor - amphenol-sensors.com
amount of soil in the water. As the soil level increases, the amount of transmitted light decreases. The turbidity sensor measures the amount of transmitted light to determine the turbidity of the wash water. These turbidity measurements are supplied to the washer controller, which makes decisions on how long to wash in all the cycles.
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
Overview Telaire T3000 Series | CO2 Sensors for Harsh Environments
Title: Telaire Carbon Dioxide Sensing in Railway Cars - Application Spotlight Author: Amphenol Advanced Sensors Subject: Demand-based Outside Air Management is managed in railway cars in the exact same way it is managed in buildings - bring in only the necessary outside air to ventilate a space with variable occupancy, to minimize energy usage pé P×Ì6 Ý l×ÔXâO0 ð.«ceªºß 63- #+~× q ...