Search Results for what year was the telephone invented
ストレートプラグ、スレッドイン(0.5mm)|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
25-pin to 25-pin & 7-pin Y-Cable. RAY Transducer to RV
Raymarine 25-pin to 25-pin & 7-pin Y-Cable. RAY Transducer to RV. Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W
SIZE 8 PIN CONTACT - SV Microwave
1 preliminary 07/07/06 jm - dcn 35469 p/n was sk-2385 10/24/07 stw a rev. dcn 37383 02/24/10 pjs 12 ghz bmz female to rg-142 for m38999 size 8 cavity
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: OQ7.62 Right angle Body reverse: 7.62: 2P-16P: OQxx015AxxxxG: Please refer to the pdf file. The website drawing is for reference only.
Pulse-Lok® 380081 | aldenproducts.com
Maximum Cable Diameter. 0.68. Housing Color
Standard Medical Cable Connector | Pulse-Lok Connector 360086
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 360086
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VO3.5 Vertical W/Flange: 3.5: 2*2P-2*24P : VOxx12500000G: Please refer to the pdf file. The website drawing is for reference only.
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
300734 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
331244 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: VF5.08 Vertical Close High type: 5.08: 2*2P-2*18P: VFxx53500000G: Please refer to the pdf file. The website drawing is for reference only.
Module For fiber optics termini (MPO/MTP) Socket With peripheral ...
Amphenol Air LB offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole
Receptacle Flanged 4 Modules Metallic Shielded Bright nickel ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
Operation Manual T-Series Analog - Temposonics
3 Temosonics ® TH Analog ATEX / UK Ex / IECEx / CEC / NEC / KCs / EAC Ex / CCC certified / Japanese approval / ClassNK approval / Safety SIL 2 capable Operation Manual Temosonics ® TH Analog ATEX / UK Ex / IECEx / CEC / NEC / KCs / EAC Ex / CCC certified / Japanese approval / ClassNK approval / Safety SIL 2 capable Operation Manual 1/ The term “qualified technical personnel ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Thermometrics Thermistor Stability Benchmarking (5)
Title: Thermometrics Thermistor Stability Benchmarking (5) Author: Amphenol Advanced Sensors Subject: Amphenol supplies both glass-encapsulated and resin-coated thermistors for EGR systems, based on temperature applications. i.e. ±5°C at 250°C/300°C and ±1°C at 150°C, typical high temperature EGR tolerances.
ストレートプラグ、2穴フランジ取付、2.2mmケーブル用
データシート 3d cadデータ お問合せ. 本hp掲載のデータシートは参考図となります。また、3dデータは形状確認用となります。 ご検討の際には弊社営業にお問い合わせの上、最新図面にてご確認ください。
MASTER Connector Catalog - Pogo.qxp Layout 1
Pogo Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C710 P01090 104 1 KEY FEATURES! 1.83⌀ x 10.41H mm!Au plating Pogo! DIP Type! Spring force 60gf! Durability:10000 cycles
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Radio Frequency Systems - rfstechnologies.com
Armored Fiber Only Jumpers, for macro application, 0x1’s, 1 pair single mode optical fiber. Designed to link trunk riser to RRH. All jumper’s trunk riser mating end is ODC, RRH end is Duplex LC, some with optional