Search Results for when 5080 available
RJHSE5080 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJHSE5080.
RJHSE5380 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJHSE5380.
Temposonics
The R-Series Model RD4 sensor is available in voltage, current, SSI, CANbus, DeviceNet, ... 25 to 5080 mm (1 to 200 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: Output dependent
Product Data Sheet - Temposonics
25 mm to 5080 mm (1 in. to 200 in.) Range (Rod style): 25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20%* Polarity protection: up to -30 Vdc Over voltage protection: Sensor rod:up to 36 Vdc Current drain: 90 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground)
Temposonics
X X X X M 0025…5080 mm X X X X U 001.0…200.0 in. Standard stroke length (mm)* Stroke length Ordering steps 25 … 500 mm 25 mm 500…2500 mm 50 mm 2500…5080 mm 100 mm Standard stroke length (in.)* Stroke length Ordering steps 1 … 20 in. 1 in. 20…100 in. 2 in. 100…200 in. 4 in..
Product Data Sheet - Temposonics
25 mm to 5080 mm (1 in. to 200 in.) Range (Rod style): 25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS Operating: voltage: +24 Vdc nominal: -15% or +20% * Polarity protection: ... able .gsd file for Temposonics Profibus model sensors is available at www.temposonics.com. * UL Recognition requires an approved power supply with energy limitation ...
SFP | High Speed Interconnects | Amphenol
The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low cost, compact format. The assemblies are designed to maximize valuable space on the PCB. The cages have a two-piece construction with enhanced transceiver mating tabs available in a Press-Fit version or a solder tail version.
Product Data Sheet - Temposonics
available) Repeatability: < ± 0.001% full stroke (minimum ± 2.5 µm) Hysteresis: < 4 µm Outputs: Interface: EtherCAT Data format: EtherCAT 100 Base-Tx, fast Ethernet Data transmission rate: 100 Mbit/s max. Stroke length: Range (Profile style): T-slot nut (M5 threads) in bottom groove 25 mm to 5080 mm (1 in. to 200 in.) Range (Rod style):
RJHSE508002 | Modular Jacks | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of Modular Jack Connector, part number RJHSE508002.
Product Data Sheet - Temposonics
Digital: 50 to 5080 mm (2 to 200 in.) GH (Rod style): Analog: 50 to 2540 mm (2 to 100 in.)∆ Digital: 50 to 7620 mm (2 to 300 in.) ... G-Series profile-style and rod-style sensors are available in analog and digital-pulse outputs. The G-Series sensor can also provide a square wave neuter output to support legacy Temposonics I, II, and L-Series ...
Temposonics
The R-Series Model RD4 sensor is available in voltage, current, SSI, CANbus, DeviceNet, ... 25 to 5080 mm (1 to 200 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: Output dependent
Data Sheet R-Series RP PROFIBUS - Temposonics
Stroke length 1200…3000 mm 3000…5080 mm Tolerance typ. ±45 µm/max. ±90 µm typ. ±85 µm/max. ±150 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical ... FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets M5 20 (0.79) 43
Temposonics
Cycle time Stroke length up to 2400 mm up to 4800 mm up to 5080 mm Cycle time 1.0 ms 2.0 ms 4.0 ms Linearity 2 < ±0.01 % F.S. (minimum ±50 µm) Repeatability < ±0.001 % F.S. (minimum ±2.5 µm) typical ... */ www.mtssensors.comNon standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 5/ Note: Specify magnet ...
Temposonics
3 Temposonics® RD4 Powerlink V2 Data Sheet TECHNICAL DATA 1/ The number of magnets depends on the stroke length 2/ With position magnet # 251 416-2 3/ For rod style »S« the linearity deviation can be higher in the first 30 mm (1.2 in.) of stroke length 4/ The IP rating is not part of the UL approval 5/ Measuring rod and connecting cable mounted inside metal housing
551166A R Series RD4 Flex - Temposonics
The R-Series Model RD4 sensor is available in voltage, current, SSI, CANbus, DeviceNet, ... 25 to 5080 mm (1 to 200 in.) ELECTRONICS Operating voltage: +24 Vdc nominal: -15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: Output dependent
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
Product Data Sheet - Temposonics
25 mm to 5080 mm (1 in. to 200 in.) Range (Rod style): 25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS: Operating voltage: +24 Vdc nominal: -15% or +20% * Polarity protection: ... The EDS file is available on the R-Series Setup software mini diskette, part number: 551052 that comes with the sensor. To download the latest software go to Temposonics
G-Series GP/GH Analog/Digital Outputs - Temposonics
Digital: 50 to 5080 mm (2 to 200 in.) GH (Rod style): Analog: 50 to 2540 mm (2 to 100 in.)∆ Digital: 50 to 7620 mm (2 to 300 in.) ∆ : ... G-Series profile-style and rod-style sensors are available in analog and digital-pulse outputs. The G-Series sensor can also provide a square wave neuter output to support legacy Temposonics I, II, and L ...
Temposonics
5080 mm (200 in.) GP RP, RD4 6350 mm (250 in.) RP5 7620 mm (300 in.) GH RH5 RH, RS TH 20000 mm (787 in.) RF SERIES QUICK GUIDE CERTIFICATES ... take all available means to exceed your expectations. Our goal is to support you optimizing your productivity and we