Search Results for when slavery ended in us
ZTP-135BS Thermometrics Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kΩ 25 °C
EU RoHS Declaration - SV Microwave
ITEM # RoHS COMPLIANCE STATUS SF1611-60021-1S YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
t/a Zen - Cablescan
BAE SYSTEMS ROLLS ROYCE JOSCAR REGISTERED This is to certify that the holder of this certificate: Has satisfied all the requirements to become fully registered
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Amphenol Advanced Sensors PROTIMETER INS7800, Rev. D May 2014 Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
BOOT4-12-4 - Feed through assemblies for 1/2' coaxial cable, 102mm (4 ...
Title: BOOT4-12-4 - Feed through assemblies for 1/2" coaxial cable, 102mm (4"), 4-entries Created Date: 11/5/2024 4:51:32 AM
) soot sensor
Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data
NovaSensor NPP-301 Pressure Sensor FAQ's - amphenol-sensors.com
2 NPP-301 Frequently Asked Questions 3. How do I hook up the NPP-301? A basic test circuit is shown in Figure 1 below. Pin 1 can be found by having the top cover’s beveled
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
Telaire T6613/T6615 Series Development Kit
it is not intended as an end product. Although the included T6613/6615 CO2 sensor is a production PCB, it is not recommended to install it into a final product for resale. Key features include: • Accuracy specification of ±75 ppm with ABC Logic • Operates on standard 5.0 VDC UART communication compatible with most microcontrollers
Ventostat T8002-ACD Series CO Transmitters - amphenol-sensors.com
The Telaire Ventostat T8002-ACD and T8002-ACD-2K are wall mounted sensors that provide CO 2 control even when a building management system is not in place,
Thermometrics Surface Mount Devices - amphenol-sensors.com
3 Type NHQM Specification Surface mount chip 0805 size Description A range of 0805 size surface mount NTC chip thermistors.The terminations are nickel barrier with tin
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
TSW-10 Turbidity Sensor - amphenol-sensors.com
measurement taken at the end of each wash cycle. By measuring the turbidity of the wash water, the washing machine can conserve energy on lightly soiled loads by only washing as long as necessary. This will result in energy savings for the consumer. 22 ±0.4 5.7 ±0.1 DIODE (Light emitting part) Photo TR (Light receiving part) 34 ±0.4 Upper ...
Telaire T6613/T6615 Series Development Kit
it is not intended as an end product. Although the included T6613/6615 CO2 sensor is a production PCB, it is not recommended to install it into a final product for resale. Key features include: • Accuracy specification of ±75 ppm with ABC Logic • Operates on standard 5.0 VDC UART communication compatible with most microcontrollers
NTC Type NDK - amphenol-sensors.com
Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
Voltage Compensated, Media Isolated, High Pressure Sensors
NPI-15VC Series Voltage Compensated, Media Isolated, High Pressure Sensors Applications • Process control systems • Hydraulic systems and valves
WA CCJ na Jasióska Ph.D Eng. Director of the QCC
WA CCJ na Jasióska Ph.D Eng. Director of the QCC CENTRUM CERTYFIKACJI JAKOŠCI QUALITY CERTIFICATION CENTER CERTIFICATE This is to certify that quality management system in
Boîtiers de signalisation et horloges Sign units and clocks
Boîtiers de signalisation et horloges Sign units and clocks 39000 Boîtier d’ouverture de porte lumineux Luminous door-opening box • Le 39000 est un boîtier de signalisation intérieure
Coach Multimedia Solutions - el-cab.com.pl
8 9 Coach Infotainment series Class-D-Leistungsverstärker (6 x 40 W, anpassbar auf 6 x 20 W) 2 x MIC-in (Durchsagen) Steuerung der Mikrofon-Prioritätsschaltung
Amphenol Invotec Limited
15086-7527 Joseph G. Pinto cer This certificate is granted and awarded by the authority of the Nadcap Management Council to: Amphenol Invotec Limited