Search Results for where is area code 209
PRODUCT DATA DRAWING - SV Microwave
body & contact: gold per astm b488, type ii, code c, class 1.27 over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz. notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (applications@svmicro.com). table i
Harnessing the Power of the Universal Transmitter - PCB
Programming of the transmitter as well as visualization of input/output data and status messages is facilitated with the use of an optional front panel display/programmer (Model 070B80).
About - Amphenol Aerospace
The installation covers nearly 23 acres and utilizes over 18,000 solar modules to produce an estimated 7,540 MWh of power per year. In addition, Amphenol’s parts were used in as many of the electrical components as possible, including the inverters that convert the solar DC electricity to AC currents.
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 6 ...
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 6.0GHz I Key Code. Downloads. 349-50915 Assembly Instructions ... 3FA16NXSJ-C04-6 PDF Customer Drawing (Size: 209 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel/Tin: Body Material: Phosphor Bronze ...
Backshells - アンフェノールジャパン株式会社
Backshells www.amphenolpcd.com info@amphenolpcd.com OR sales@backshellworld.com 1(978) 624-3400 72 Cherry Hill Drive, Beverly, MA 01915 5 Cross Reference If you have a Military part number or other manufacturer’s part number for which you are looking for an equivalent item, we
PRODUCT DATA DRAWING DATE REV DESCRIPTION REVISION HISTORY - NRN 44030 ...
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 26.5 ghz vswr: 1.25:1 max. dc to 26.5 ghz product data drawing date approved revision history rev description third angle projection
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
2082-602X-dB - Model
cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness surface ... area d v.shelby 10/21/13 attenuator, sma-m/f, dc-12.4ghz, 2w t.kuhn 10/21/13 b t.kuhn 10/21/13 2082-602x-db 00 thru 12 db.86 21.84.312 7.92 hex 1.02 25.91.
2046-6050-23 - Model
cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 ... area d dc block, sma-m/f, 7khz - 23ghz, 2w c mccormick mccormick t.kuhn 8/27/14 2046-6050-23 marking area.86 .
2068-7002-21 - Model - XMA Corp
cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print 63 this drawing incorporates roughness surface ... area d 10 watt, 100 watts peak, unmarked b m.turner termination, sma, flanged, dc-18ghz, 2068-7002-21 r.312.500 7.92 12.70.500 8.64.340 8.64.340 .265 12.70 4x ...
AHDP06-24-29SR-SRA 29 Position Plug, Socket Shell Size 24, - Amphenol Sine
AT62-209-1631 Size 16 Solid Machined Socket Contact, Gold Plating, 13A, Wire Range 14AWG REQUEST A QUOTE AT62-210-1231 Size 12 Machined Socket Contact, Gold Plating, 25A, Wire Range 12-14AWG
A6
A6 - ADDED DATE CODE FEATURE 11DEC2024JHEAD TZ. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined ... AT62-209-16141 Socket Machined Size 16 13A 14AWG - - Nickel-Plated - - AT62-209-1631 Socket Machined Size 16 13A 14AWG - - Gold-Plated - -
10-74932-7 | Amphenol Global Search | Amphenol
Search Results for c10-730188-000 10-779824-08s | Amphenol Global Search | Amphenol Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact
12-Way Plug, Female Connector , C Position Key - Amphenol Sine
AT62-209-16141 Size 16 Solid Machined Socket Contact, Nickel Plating, 13A, Wire Range 14AWG REQUEST A QUOTE AT62-201-1631 Size 16 Solid Machined Socket Contact, Gold Plating, 13A, Wire Range 16-20AWG
Wire and Cable Chem-Gard Multi-Pair Control/Resolver Cable 200 ...
For complete product ordering information, please scan the QR Code or contact your TPC sales representative The Chem-Gard® 200 Individually Shielded Multi-Pair Control/Resolver Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C/ 392°F.
CXL 900-6 - AMPHENOL PROCOM
HCM Code(s) HCM000ND00, 008DE22: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Chromed brass: Colour: White (RAL 9003) Wind Area: 0.028 sq. m / 0.30 sq. ft. Wind Load: 40 N (160 km/h) Dia. At Top End: 23 mm / 0.91 in. Dia. At Bottom End: 23 mm / 0.91 in. Height: 1170 - 1220 mm / 46.06 - 48 ...
Model J320C03 ESS general purpose, quartz shear ICP® accel, 10 mV/g, 1 ...
code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13
8 7 6 5 4 321 REVISIONS AMPHENOL PART NUMBER CONFIGURATION U98 - B 2 1 ...
area (traces allowed) kl component keep out a a k k l a l 0.1 m keepout (except chassis ground) for non-insulating cross-hatched area denotes component and trace optional k m y (single-side application) optional trace keep out area 0.10 a hole cross-hatched are denotes l 0.1 m a 0.1 m l a k x (except chassis ground) component and optional hole ...
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
Marine Antennas MA 160-Ex - AMPHENOL PROCOM
HCM Code(s) Mechanical; Connector Torque: N(f) : 0.7 - 1.1 Nm: Materials: Whip: Black-chromed stainless steel (AiSi 630) Mounting: Blackchromed brass: Installation Torque: 20 - 25 Nm: Colour: Black: Wind Area: 0.004 sq. m / 0.04 sq. ft: Wind Load: 4.60 N (160 km/h) Height: 940 mm / 37.01 in. Weight: Approx. 0.22 kg / 0.49 lb. Mounting: On 1" RG ...