Search Results for whittier emergency
Marine & Industrial Support - Charles Industries
Support / Technical & Emergency Support / Marine & Industrial Solutions. Marine & Industrial Solutions Manufacture Discontinued Notice: Marine & Industrial Products. Charles Industries has discontinued its complete Marine & Industrial product lines and all associated part numbers. Discontinued products include all battery chargers, standard and ...
Power Cable - TPC Wire
Power cables are the life source of any operation and need to be durable and reliable from start to finish. Super-Trex® Portable Power Cables range from 600 Volt to 35 kV and are designed with high-quality compounds to meet all the industry standards and provide excellent service and long-term reliability against industrial and environmental abuse.
Super-Trex® Triple-Gard™ Yellow Portable Cord - TPC Wire
Super-Trex® Yellow Triple-Gard™ Portable Cord is highly flexible, rated for extra-hard usage and has excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals. These cables are ideal for applications where cable tension is a concern.
SCTE TechExpo - Charles Industries, LLC • An Amphenol Company
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3)
Contact Us - TPC Wire
24 Hour Emergency After Hours Assistance. Mexico. Campo Real 121 Col. Valle Real Saltillo Coahuila, CP 25198. 001-877-283-1696 mexicosales@tpcwire.com. FAQs All FAQs. How do I identify products for my application? Let our team of experts lead you through choosing the right cable or custom cable solution for your application.
Chem-Gard® 200 TC Rated Cable - TPC Wire
Chem-Gard® 200 TC Rated Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.
Emergency Power and Recovery Solutions - TPC Wire
In the event of a natural disaster or emergency, getting power back up and running is crucial to aid those affected by natural disasters such as storms, hurricanes, earthquakes, or fires. It's essential for utility companies to have access to temporary power solutions that keep their mobile substations running in the event of an unplanned outage.
BA1012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 144-162, 2.1dBi, N Female
VES Pac/Splice Pack - US Wire
Utilizing these products you can incorporate fuses, shunts, diode boards, and PCB electronics into your wire harness designs. The VES Pac and the Splice Pack offer the benefits of being very compact, lightweight, simple, and easy to incorporate into your design. You’ll save money while spec’ing in a proven component that utilizes industry standard terminals […]
Hy-Trex® CI500 Control & Instrumentation Cables - TPC Wire
Hy-Trex® CI500 Control & Instrumentation Cables are highly flexible control land instrumentation cables designed to provide long-life performance in static and flexing applications. Ideal for original equipment manufacturers, automation integrators, instrumentation and robotics. Available in shielded and unshielded configurations
Quick-Connex™ SJOO M12 DC Micro Cordsets - TPC Wire
Quick-Conne x ™ SJOO M12 DC Micro Cordsets make replacement of electrical and electronic control devices quick and simple. Cord sets are made with Super-Trex® SJOO Ultra-Gard® Portable Cord, a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The molded and keyed thermoplastic cordse t provi d es rapid and secure connec t and d isconnect and ...
Super-Trex® Ultra-Gard™ Portable Cord - TPC Wire
Super-Trex® Ultra-Gard™ Portable Cord is highly flexible and rated for usage in harsh industrial environments with excellent resistance to impact, cutting, abrasion, oils, and most industrial chemicals.
Locations - US Wire
Amphenol Unlimited Services is Never Too Far Away Amphenol Unlimited Services’ locations and manufacturing strategy are designed to give you the ideal combination of resources to deliver your low- to medium-volume, high-mix wire harness and cable assembly products on time and built correctly. Our regional domestic plants offer the responsiveness and service you need for your low-volume […]
Broadband and Wireless Products - Charles Industries
Innovative Enclosed Solutions. Charles leverages our extensive design and manufacturing background to supply a comprehensive line of active and passive, metallic and non-metallic environmental enclosure solutions for communications and power distribution applications.
Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Quick-Connex ® M12 DC Micro High Temperature Chem-Gard® Cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are built with our Chem-Gard® 200°C Cable providing superior resistance to chemicals and high heat and abrasion protection in harsh industrial conditions.. The Chem-Gard® 200°C cable is fully bonded to the connector using a unique ...
Quick-Connex® 16 AWG Mini Receptacles (2-6 Pole) - TPC Wire
Quick-Connex ® 16 AWG Mini Receptacles A size 2-6 Pole are available in female and male straight and 90° back mounted styles. Female receptacles have 4-foot pigtails and male receptacles have 1-foot pigtails. O-Ring and locknut included.
Thermo-Trex® 2000 Cable - TPC Wire
Thermo-Trex ® 2000 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 45 0 °C / 850°F.This flexible control and instrumentation cable features finely stranded, nickel-plated copper conductors and a specially woven glass-braid jacket impregnated with abrasion-resistant finishing compounds.
Chem-Gard® 200 Multi-Conductor Cable - TPC Wire
Chem-Gard® 200 Multi-Conductor Cable is a high-temperature and chemical-resistant cable for control and instrumentation applications that can withstand a maximum conductor temperature of 200°C / 392°F.. This control and instrumentation cable features a fluoropolymer jacket that provides excellent chemical, abrasion, and high heat resistance. Chem-Gard cable is roughly forty percent smaller ...
Composite Mounting Platforms (CPAD) - Charles Industries, LLC
Broadband Equity Access & Deployment Program (BEAD) and Build America, Buy America Act (BABAA) compliant* Charles Composite Pads (CPAD) are economical alternatives for poured in place and pre-cast concrete pads.
High Temperature Silica Tape - TPC Wire
High Temperature Silica Tape is made of 96% pure SiO2 silica fiber which offers superior resistance to radiant heat and flame. It’s an ideal solution for electrical cables that are exposed to extreme heat.