Search Results for wifi 5g channel
MiniBlade Omnidirectional WiFi 6E CBRS 5G Antenna - PCTEL
MiniBlade is an adhesive mounted omni-directional ultra-wideband antenna capable of supporting radio system operating in 2400 to 7200MHz spectrum. WiFi 6E, BT, V2X, 5G ready. It is the perfect choice for applications such as indoor WiFi coverage, internet onboard buses, EV-chargers and Wifi zones, Wifi supported devices.
Coach ™ II FAKRA Permanent Mount 5G, WiFi 6e and GNSS Antenna
The platform also incorporates 802.11ax WiFi MIMO connectivity, with four dual band 2.4/5 GHz WiFi elements supporting DSRC 5.99 GHz applications. In addition, PCTEL’s proprietary high-rejection multi-GNSS technology is included for high precision tracking and asset management.
Coach™ II 4G/5G FR1 GNSS Multiband Antenna - PCTEL
Multiband coverage – 600 MHz to 6 GHz frequencies, 5G & 4G LTE with 802.11ax; Superior out-of-band rejection – Proprietary filtering design allows wideband coverage for all GNSS frequencies; Easy installation and/or replacement – Metal stud mount with slotted jam nut provides single cable exit
SmartBlade 5G Worldwide Cellular Antennas – Omnidirectional
SmartBlade™ 5G is an omnidirectional, multiband antenna with a slim and discreet design. It is full 5G antenna designed to meet a constant need for improved and reliable communications in M2M, vehicle, and energy applications.
Coach™ Multiband 5G Cellular, WiFi 6E Antennas with High ... - PCTEL
No tune, multiband coverage – 5G cellular, dual 802.11ax WiFi 6E, GPS L1, and GLONASS L1 frequencies; RF system efficiency – High performance, low loss cable and high quality connectors; Superior out-of-band rejection – Proprietary filtering design allows wideband coverage for all GNSS frequencies
5G NR (FR1), WiFi 6E, Low Profile Vertical Antenna - PCTEL
This attractive low profile, compact housing antenna supports the world’s leading 5G NR devices and is ideal for indoor or outdoor applications requiring minimum antenna visibility, including use on EV charging stations.
Multiband 5G cellular & 802.11ac Antennas with High Rejection ... - PCTEL
No field tune, multiband coverage: 5G cellular, WiFi, and GPS L1/GLONASS frequencies. Designed for raised rooftop rib installation – optimizes RF performance by eliminating the shadow interference from the rooftop ribs often experienced with recessed location installations.
LPCA-MIMO 5G Low Profile Combination Antenna - PCTEL
LPCA-MIMO 5G offer excellent RF performance in a discreet rugged, low-profile design supporting, Cellular MIMO 4×4 LTE/5G, GNSS or 2×2 LTE/5G and 2×2 MIMO Wifi-6E in a low-profile casing with durable design. The antenna platform is configurable enabling adaption to your antenna system need.
CMTA Platform GNSS + Cellular + WiFi Multiband Antenna
Featuring multi-spectrum coverage of global GNSS systems, this antenna provides compliance with Hy-Rail Limits Compliance System (HLCS) standards. Proprietary high-rejection multi-GNSS technology enables high precision tracking and asset management for maximum safety and reliability. Questions?
Trooper Max 5G Combination Antenna Platform with LMR Option - PCTEL
No tune, multi-band coverage – Dual LTE, 802.11ax WiFi 6E, optional UHF whip, and GPS L1/GLONASS/Galileo/Beidou constellations; Covers WiFi 6E frequency ranges; Metal 5/8-inch stud mount – Provides single cable exit for installation ease; IP67 compliant design – Maximum protection against water or dust ingress under severe environmental ...
Direct Mount Multiband Blade Antenna for 5G FR1 Devices
The MPAMB6 is a portable multiband 5G NR (FR1) omnidirectional antenna that supports the operation of leading routers and access point devices in the 5G FR1 spectrum for Industrial IoT and enterprise wireless networks.
AllDisc S MIMO WiFi Antenna - PCTEL
Alldisc-S is a 3 in 1 antenna including cellular 2G/3G/4G/5G and 2×2 MIMO WiFi 2/GHz with a low profile and durable design, making it perfect for M2M applications, Internet on-board, cargo handling and smart metering. The superior RF performance enables high connectivity and throughput.
Horizontally-Polarized Monopole Antenna for 5 GHz WiFi
The EMB-910001 antenna element is a horizontally-polarized monopole antenna that covers the 5 GHz WiFi band. It is designed for use on multi-antenna platforms where polarization diversity and element-to-element isolation are key objectives.
5G FR1 Omnidirectional Antenna - PCTEL
The MHO5GFR1 high-performance omnidirectional antenna series is designed to cover frequencies from 617 – 5925 MHz for broadband access applications. With its integral N Female and N Male connector options at the base, this antenna can be directly mounted on the radio equipment.
AllDisc Combi MIMO Wifi-7/LTE Sec GNSS+ - PCTEL
AllDisc Combi MIMO Wifi-7/LTE Sec GNSS+ platform can be configured to support several antenna systems: Cellular MIMO 2×2 LTE / 5G, GPS/GLONASS/Galileo or MIMO Wifi 6E.
Combination Antennas | GNSS, Cellular, & WiFi | PCTEL
See our FirstNet 4G and 5G Solutions. These high-performance antennas combine multiple GNSS, cellular, and WiFi technologies in a single, compact housing for mobile and IoT applications.
Cellular Antennas | 5G, LTE, CBRS, 2G, 3G, 4G - PCTEL
Our internal and external cellular antennas cover 2G, 3G, 4G ,5G, LTE, CBRS and 5G NR frequency ranges for fixed and mobile applications. PCTEL’s vast cellular antenna portfolio means that we have a cellular antenna perfect for your requirements.
Medallion™ II Permanent Mount Antenna - PCTEL
The Medallion™ II 5G FR1 low profile antenna is ideal for cabinet mount industrial IoT and EV charging applications. This GNSS multiband antenna includes two 5G FR1 ready ports, and an optional dual band 2.4/5 GHz port for WiFi coverage.
5G FR1 Multiband Base Station Omnidirectional Antenna - PCTEL
These antennas have been designed in a rugged UV-resistant fiberglass housing making them ideal for harsh environmental conditions. The VerStack platform is easy to install and offers 3:1 and 5:1 configuration. Questions? We can help you find the right antenna for your application.
PCTEL® 5G Cellular Antennas Product Brochure - PCTEL
Designed to ensure continuous coverage and deliver reliable performance, our antennas support the high speed requirements of RF communication systems used for both indoor and outdoor applications. View this brochure for all 5G Cellular Antenna product specifications.