Search Results for willis new york
Careers - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Amphenol Antenna Solutions - New GEN4 Canister Design - Amphenol ...
Amphenol Antenna Solutions - New GEN4 Canister Design
Single Channel Optoelectronic Transceivers - Amphenol Aerospace
Amphenol’s single channel optoelectronic transceivers utilize our long trusted MIL-DTL 38999 connectors along with a Samtec ribbon to convert 1GBase-SX or equivalent & 1GBase-FX creating a perfect fit for any application being used in harsh environment avionics, ground systems, or naval applications.
2.92mm Male to Female Attenuator (0.5 dB) - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Agnostic | Products | Amphenol Aerospace
This converter couples fiber optics and copper conversion with a new level of ruggedization. Agnostic Embedded Rugged Media Converters Converters that output to a MIL-DTL-38999 connector embedded with high performance Amphenol contacts and can be configured with any plating, shell rotation, HQDP ribbon length, and HQDP connector type. ...
Amphenol Piher Team - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Ireland - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
SV Microwave offers the SMP Male PCB Surface Mount, 4 Port (Glass Seal), SB P/N: 9311-20020 with superior mechanical and environmental specifications!
Peru - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Model M641B62 4-20 mA Output Velocity Sensor Installation and Operating ...
3425 Walden Avenue, Depew, New York 14043-2495 Phone (716) 684-0003 Fax (716) 684-3823 Toll Free Line 1-800-959-4IMI MANUAL NUMBER: 25317 MANUAL REVISION: E ECN NUMBER: 49766 . PAGE 2 Table of Contents
AVS Remote Control - kayeinstruments.com
Using your AVS has never been easier! With AVS Remote Control, you have the ability to control your AVS remotely, allowing you to generate reports from the comf
348 Series | Legacy | Mil-Spec Type Circulars - Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG.
Jordan - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Microduct Manifold - Amphenol Broadband Solutions
Amphenol Broadband Solutions introduces a new Microduct Manifold to organize and secure microduct tubes. The innovative design of this new manifold achieves strong and consistent tube retention force across all tube positions. A cover is included to protect fibers as they transition from the microduct tubes to the wall mount enclosure which ...
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
2.4mm Female PCB Edge Launch Connector, .093" PCB Thickness
A 2.4mm Female PCB Edge Launch Connector, .093" PCB Thickness" 1621-60051 is now available at SV Microwave. Place your order today!
China - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Model AEC203 | PCB Piezotronics
Model AEC203:2cc IEC 60126 / IEC 60318-5 Artificial coupler for 1 in microphone, compliant to ANSI S3.7. Microphone not included
Temper-Grip | High Power 38999 | Electric Mobility | Markets | Amphenol ...
The MGT line of connectors is an expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications View Download. Temper Grip Contacts. 1:01. Amphenol Temper Grip Contacts. 1:42. High Power 38999 ...
TFOCA-II - Amphenol Fiber Systems International (AFSI)
The TFOCA-II® 12-channel RigLinQ fiber optic connector is ideally suited for environmentally harsh conditions.