Search Results for windows 10 da windows xp çalışırmı
All Markets - Amphenol RF
Amphenol RF supports a diverse set of industries and markets offer the largest portfolio of standard RF connectors, cable assemblies, adapters and other microwave components.
Model M320C15 | PCB Piezotronics
Model M320C15:ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to 10k Hz, 5-44 side conn., M3 x 0.50 mtg stud (to +325 F)
340082 | aldenproducts.com
Maximum Cable Diameter. 0.5. Housing Color
Low-frequency accelerometer - Wilcoxon Sensing Technologies
Acceleration range 10 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 0.6 - 850 Hz 0.4 - 1,500 Hz 0.2 - 3,700 Hz Resonance frequency 18 kHz Transverse sensitivity, max 7% of axial Temperature response: –50°C +120°C –8% +5% Power requirement: Voltage source Current regulating diode ...
PRODUCT DATA DRAWING A DCN 41734 10/15 STW DESCRIPTION
mil-std-10. 2) all dimensions are after plating. n/a see notes see notes scale: 8:1 size dwg. no. b material: interpret dimensions and tolerances date approved revision history description 3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: rev
10135064-001LF | PwrMAX® | Amphenol
Amphenol is one of the leading manufacturers of PWRMAX® POWER CONNECTOR. Contact us today for more details of PwrMAX®, part number 10135064-001LF.
AFS-2040451 716-12L橡胶套 - 图纸1 - Amphenol
10 max AFJ89-4 cable jumper assembly. 1. UV resistant(1120W/960 h) 2. Life: 10 years 3. Working temperature: -55 C~+155 C 4. Acid alkali resistant 5. Waterproofing standard IP68 6. This boot can be installed before and after cable jumper assembly. * Optional accessory: with guide AFJ89-4, this boort can be installed after optional accessory
68001-102hlf | Amphenol Global Search | Amphenol
68001-102hlf | Amphenol Global Search | Amphenol Description. RF Connector SMPM Straight PCB Smooth Bore Jack End Launch 50 Ohm. Downloads. 925-169J-51P STP 3D Model (Size: 41 kb ) 925-169J-51P PDF Customer Drawing (Size: 211 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-169J-51P HFSS 3D Comp Model (Size: 1825 kb ) SMPM Product ...
ACCESS PORT DESCRIPTION (CONNECTORS) - Amphenol Antenna Solutions
Connector Type (1x) 7/16 DIN Female (or) 4.3-10 Female ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1/Y1 698-960/1710-2700 1 7/16-DIN Female (or) 4.3-10 Female ELECTRICAL CHARACTERISTICS R1/Y1 Frequency Bands 698-960/1710-2700 MHz 698-806 MHz 806-960 MHz 1710-2200 MHz 2200-2700 MHz
B265 Low-High Chirp, 1kW, w/ FB, Garmin 12-Pin, DT - Gemeco
The high-frequency ceramic operates between 130 and 210 kHz with a narrow, 10° to 6°, beam—perfect for picking apart structure and pinpointing tight-holding fish in structure. The included High-performance Fairing improves broadband performance at speeds over 30 knots (34 MPH).
Directional Coupler - amphenol-antennas.com
Directional Coupler | 380-2700 MHz | 4.3-10 Female Ordering Options 3 dB Coupler 6 dB Coupler 10 dB Coupler 13 dB Coupler Model Number (xx) ADC-03 -WBS-LP-43F-CC ADC-06 10 13-WBS-LP-43F-CC Electrical Characteristics Frequency Range 380-2700 MHz 380-2700 MHz 380-2700 MHz 380-2700 MHz Coupling 3 dB 6 dB 10 dB 13 dB
3 Air Dielectric Cable - RFS Technologies
1250 1.69 0.52 10 1500 1.88 0.57 9.04 1700 2.03 0.62 8.39 External Document Links Notes PRODUCT DATASHEET HCA300-50J 3" Air Dielectric Cable HCA300-50J REV : G REV DATE : 09 Apr 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
NOTES: 336209-13-XXXX - amphenolrf.com
tnc bulkhead jack, ip 67 compliant - p/n: 122529-10 micro coax plug terminated using 1.32 mm cable - p/n: 100910-01 2. electrical: a. impedance: 50 ohm, nominal 3. packaging: a. quantity: single pack b. bag to be marked: amphenol rf, 336209-13-xxxx, and date code * additional lengths can be provided, contact amphenol rf marketing for quote
db9 connector | Amphenol Global Search | Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
AHDP06-24-16SN-SRA 16 Position Plug, Size 24, Socket, Standa
AHDP06-24-16SN-SRA 16 Position Plug, Size 24, Socket, Standard Arrangement, Normal Seal, Smooth Ring Adapter. Comparable to PN# HDP26-24-16SN
Wiring guide for dual output vibration and temperature sensors
10 283 50 0.10 V 2.83 V 20 293 68 0.20 V 2.93 V 30 303 86 0.30 V 3.03 V 40 313 104 0.40 V 3.13 V 50 323 122 0.50 V 3.23 V 60 333 140 0.60 V 3.33 V 70 343 158 0.70 V 3.43 V 80 353 176 0.80 V 3.53 V 90 363 194 0.90 V 3.63 V 100 373 212 1.00 V 3.73 V 110 383 230 1.10 V 3.83 V 120 393 248 1.20 V 3.93 V 1 The lower limit of the Celsius temperature ...
360-22 Automatic Protection Switch Kit - charlesindustries.com
If the kit is ordered separately, remove the upper rear panel, connect pin 10 of J17 (on the 360-22) to – 48V of TB1 and pin 1 of J17 (on the 360-22) to the ground (+GND) of TB1. Then mount to the 360-22 (see Figure 1). 6. INSTALLER CONNECTIONS/OPTIONS 6.1 Power
panel mounting connector | Amphenol Global Search | Amphenol
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67. Downloads. 431-119J-52S PDF Customer Drawing (Size: 136 kb) 431-119-52S STP 3D Model (Size: 504 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
M285 High Wide Chirp, 1kW, Garmin 8-Pin, DO - airmar-emea.com
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready M285HW. The high-frequency band operates across a range of 150 to 250 kHz and has a fixed 25° beam for all frequencies.
Operation Manual TempoGate Smart Assistant - temposonics.com
Temoate ® smart assistant Operation Manual I 3 I 1. Introduction 1.1 Purpose and use of this manual 1/ The term “qualified technical personnel” characterizes persons who • are familiar with the safety concepts of automation