Search Results for windows 10 da windows xp çalışırmı
Military Reference Book - el-cab.com.pl
Panda 10 SST Combo 36 Panda 12 SST Combo 37 Panda 30 CAPS 38 Panda 60 CAPS 39 Panda SST 25 40 Panda 6000 ECU 41. 4 4 Panda aGT 2500L Generator Panda AGT 2500L Air-cooled DC Generator Constant Output 2,2 kW at sea level / +50°C Output Voltage 24(28)V DC Output Current 75A Start System 24V Electrical
Sine Systems - www.amphenol-sine.com 44724 Morley Drive Clinton ...
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel ...
A2
10.34 notes: unless otherwise specified 1. material: natural polycarbonate*** ***please ensure your manufacturing process or application requirements do not exceed the limits of polycarbonate. 2. this enclosure mates with at13-1p*2-xxxx (except at13-12p*2-bmxx) headers (1 =pin arr.
2 Sensor for Automotive Applications - amphenol-sensors.com
• 5,000 ppm to 4% CO2: +/- 10% of the reading • 4% to 6.5%: accuracy not specified • Temperature Dependence (outside 0C to 50C): +/- 0.5% of the reading Measurement and Sample Rate Characteristics: • Active Mode: 5 seconds sample rate • •Low Power Mode: 15 seconds sample rate • •Sleep Mode: 5 minute sample rate
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Thermometrics NTC Cryogenics Thermistors - amphenol-sensors.com
Title: Thermometrics NTC Cryogenics Thermistors Author: GE Subject: All Cryogenic Type Thermistor probes are designed for use in the range of 77°F (room temperature) to -320.8°F (the boiling point of Liquid Nitrogen) (25°C to -196°C).
Cable Probe Temperature Sensors
JS7231 Copper 6.5x32 10.000 (25) ±3% 3977±0.75% PVC (Double ins) 1000 & 2000 Part Number Connector system Grommet Series Resistor / W Max Temp / ºC V(ac) strength/ V (1mA) IP Rating JS4710 Molex 5559 Yes No 105 750 IP66 JS6234 Molex 5559 Yes No 105 750 IP66 JS6957 Molex 5559 Yes No 105 750 IP66 JS8042 Molex 5559 No No 105 750 IP66 JS4833 ...
Thermal Overcurrent Circuit Breaker 1410-L1/L4 1
VDE AC 240 V 0.63...10 A DC 50 V 0.63...2 A DC 28 V 2.5...10 A UL, CSA AC 250 V; DC 50 V 0.63...10 A Standard current ratings and typical internal resistance values Type No. 1410 single pole circuit breaker Configuration L integral mounting or PCB mounting Mounting 1 footprint 16.3x4.6 4 footprint 17.5x4.6 Number of poles 1 1-pole, thermally ...
NTC Type NDP - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Cool boxes and accessories - el-cab.com.pl
2 3 TM Company – New marketing concept TM – Company The owner-run family business TM Technischer Gerätebau GmbH was originally developed from an electrical wholesalers which still
RJF TV ATEX Zone 2バージョン - Ethernet、USB、および接続コネクタ|Amphenol Socapex
背面 スイッチ・イーサネット・メディア変換器. 光ファイバー変換器; スイッチ・イーサネット; コーデ&ジャンパー; psシリーズ:電動機器
Telaire T3000 Series CO2 Sensors for Harsh Environments
• 75 ppm or 10% of reading (whichever is greater) 0~200,000 ±5% of reading or ±0,3 vol% CO 2 (whichever is larger) at 0 - 20 vol% CO 2 and 0°C to +25°C, At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence
NTC Miniature Series - amphenol-sensors.com
B 15 56.5 6.8 MΩ to 10 MΩ 6.8 MΩ to 10 MΩ 3.0 MΩ to 6.2 MΩ D 16 75.6 — — 6.2 MΩ to 10 MΩ D 16 81.0 — — — Thermal Time Constant: Still Air at 77°F (25°C): 1.6 sec 2.0 sec 3.0 sec Plunge into Water: 18 msec 23 msec 60 msec Dissipation Constant: Still Air at 77°F (25°C): .14 mW/°C .16 mW/°C .30 mW/°C
PS SERIES PSMATPLDCU115P2K-X - amphenol-socapex.com
Voltage change less than 10% of nominal value for load step from 50% to 100%. Return to regulation in under 1 ms. Turn on Transient No Voltage overshoot during turn on. Protections * Input • Inrush Current Limiter Up to 6 times the maximum input current for less than 50 µs. • Continuous protection (10 to Output • Over-voltage Protection
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace ...
Amphenol MIL-DTL-38999 Series III Connectors: High-performance connectors with EMI shielding, durability, and resistance to vibration and extreme temperatures
TITLE: NOTES: UNLESS OTHERWISE SPECIFIED INSULATION INSERT:PBT,UL94 V0
B1 - RELEASE NEW DWG FORMAT 05/10/14 DRACK SEE PART NUMBER CHART MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER ...
SV Microwave
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1515 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷K^ZÇVR ±ãXJÒ¢é -m6 éPR ýøÎ.)š¢)EV 0¸äÌœ¹ ™õãG_@p"Á)µ % á ™$‚3(|„ì1~£(aÒ tœX Ì â´ ų̈ú«—Cè½ À qÎÁð hü).A M ƒá›¨ H§ ã †cøùhØ?†ŸžÁð þ ýáãGï‚EÎ-aL.M A »˜ Š¨Ó+6Ïòß ...
Bantam Bayonet Lightweight Aerospace Connectors
10-500-10 Hz, 180 mins applied on 3 axes: Thermal Shock: 5 cycles between -55°C & 125°C for an elapsed time of 70 mins: 5 cycles between -65°C & 150°C for an elapsed time of 70 mins: Salt Spray (Electroless Nickel) 5% Salt Concentration, Duration 48 hrs. Standard How to Order Guide.