Search Results for windows 7 vmware iso download
GPS Combination Antennas GPS-C 900/1800/UMTS/WIFI - amphenolprocom.com
Download . Product PDF; Dec. of Conformity; Add to quote. Description. External antenna whip mounted on the GPS-Combi mount. Multiband antenna covering EGSM-900, DCS-1800, UMTS and WIFI. Easily removable whip for cleaning in car-washing machine. GPS-antenna for fixed installations.
107742-03 | aldenproducts.com
Plug Housing-Coupler Assembly. Quantity. 1
BNC Clamp Plug RG-212 50 Ohm | 112724 - Amphenol RF
RF Connector BNC Clamp Plug RG-212 50 Ohm
ACU-X20-N3 - amphenol-antennas.com
Hardware Interface --- RS485 A/B (5 Pin, 3 Pin), Power Supply (1 Pin, 6 Pin), DC Loop (7 Pin) Adjustment Time (Full Range) Seconds 10 ~ 120 (Typical 40S, depends different antenna) Lightning Protection Rating --- 8/20uS Differential Mode 5KA, Common Mode 5KA MECHANICAL SPECIFICATIONS
Model 138A50 Tourmaline ICP® underwater blast sensor, 7.6 length, 50k ...
Tourmaline ICP® underwater blast sensor, 7.6" length, 50k psi, 0.1 mV/psi Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Braided Cables RG 58 FME Xtra Low Loss-Cables - amphenolprocom.com
Download . Product PDF; Add to quote. Description. The applied RG 58 FME Xtra Low Loss coaxial cables are special. Procom-designs having the lowest loss possible for RG 58-type coaxial cable: (below 0.3 dB per m at 900 MHz) and a very precise 50 Ω characteristic impedance. The cables are produced under continuous automatic control to ensure ...
LOW-COST INDUSTRIAL ICP® ACCELEROMETER - pcb.com
Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5,000 g pk 49,050 m/s² pk Temperature Range -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph Enclosure Rating IP68 IP68 Electrical Settling Time(within 1% of bias) ≤ 2.0 sec ≤ 2.0 sec Discharge Time Constant ≥ 0.3 sec ≥ 0.3 sec
National Technical Systems Test Report for Environmental and Dynamics ...
• ISO/IEC 17025:2017(E) General Requirements for the Competence of Testing and Calibration Laboratories, dated 11/1/2017 3.0 Product Selection and Description Amphenol Aerospace selected and provided the test sample(s) to be used as the Equipment Under Test. Details below: ...
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168SS - Amphenol RF
SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; ... Downloads. 132168SS PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration:
Temposonics
7.9 (0.31) 12 ( 0.17) ( 1) (Ø 135 (0.31) 32 12 23 4 53 43 1 14 3 7.9 31 7.6 (0.3) Ring magnet OD33 Part no. 201 542-2 Ring magnet OD25.4 Part no. 400 533 U-magnet OD33 Part no. 251 416-2 Ring magnet Part no. 402 316 Material: PA ferrite GF20 Weight: Approx. 14 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating ...
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
CFPP Datasheet_TRUE Datasheet Gen3 - 15 and 22.qxd
Ordering Information Dependable Solutions, Superior Support • Field-proven and unequaled 24-hour technical support • Individualized application consultation
Handportable Antennas FSP 900/...-FME - AMPHENOL PROCOM
Download . Product PDF; Add to quote. Description. Highly flexible polyethylene covered StraightFlex steel wire (self-straightening). Full size, end-fed ½ λ antenna whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave design.
Technical features - rfstechnologies.com
Spare Capsule for Gas Tube Surge Arrestor FEATURES / BENEFITS External Document Links Notes Technical features STRUCTURE Product Line Coaxial Cable Components
Model TO640B31 4-20 mA Output Velocity Sensor with Temperature ... - PCB
PCB Piezotronics is an ISO-9001 certified company whose calibration services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high ...
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert KK KK 22 HOW TO ORDER
WBV065X18Fx00 - Amphenol Antenna Solutions
Connector(s) 1 Port / 7/16-DIN Female / Back Mechanical Characteristics Dimensions (Length x Width x Depth) 1829 x 170 x 100 mm 72.0 x 6.7 x 3.9 in Weight without Mounting Brackets 7.3 kg 16.0 lbs Survival Wind Speed 241 km/hr 150 mph Wind Load (161 km/hr or 100 mph) Front 380 N 86 lbf
DAS High Power Tappers 8dB iDAS Tapper - amphenol-antennas.com
specifi cations. Units are available with N-type, 7/16 DIN, and 4.3-10 connectors. iDAS Passives 8dB iDAS Tapper Features & Bene˜ ts: • 350-2700 MHz Band • Split ratios from 2:1 to 100:1 • Low PIM tested and veri˜ ed • 500 Watt Average Power Rating • Minimal RF Insertion Loss • High Environment Reliability; IP67
Model 059an010nf | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
DAL11W1S300G30LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Mixed Signal and Power 11W1 Socket Straight Solder 30A , 200 Cycles, Front: Threaded Insert M3, Back: Harpoons for 1.6mm PCB Thickness.