Search Results for winui 3 custom control event
Minitek ® Pwr 3.0 Connector System - Amphenol CS
Minitek ® Pwr 3.0 is a flexible and comprehensive solution designed for power application with current rating up to 5A per circuit. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row.
Problems Faced During Application - Amphenol Ardent Concepts
2Measurement includes 3” of cable. 3Consult factory for additional cable options. Mechanical Specifications Pitch 2.54 mm Cables .047” diameter cables3 Connectors SMA, SMK (2.92 mm), or V (1.85 mm) Cable Length 6”/ 152 mm, 12”/ 304 mm, 24”/ 608 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes
Wi-Fi & BLE Module - W603C | Internet of Things | Amphenol
W603C is a highly integrated Wi Wi-Fi module which is based on the NXP SoC 88W8987eWLP, featuring a 1x1 a/b/g/n/ac dual band Wi Wi-Fi, and a Bluetooth v5.2 subsystems. The finely tuned hardware architecture and baseband algorithms provide superlative RF performance, as well as low power consumption.
C091 31G008 200 5 U Female Receptacle, Quicklock, Size M16,
C091 31G008 200 5 U Female Receptacle, Quicklock, Size M16, 8 Contacts, Gold Contact Plating, Ring Nut
C091 31D007 201 2 - M16 Female cable connector with internal
Female cable connector with internal strain relief and metal locking ring. Complete EMI shielding in the fully mated and locked position (EMI security). Screw locking according to IEC 61076-2-106. Contacts included.
PRODUKTPASS | 1900 / EN3545 Connectors - Amphenol-Air LB
Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
C70210M0080152 Vario Push-Push. For use in applications suc - Amphenol Sine
Vario Push-Push. For use in applications such as vending machines, access control systems and telematics. Features include landing, self cleaning contacts, 500K mating cycles and card presence switch.
L717TWA3W3P4R | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L717TWA3W3P4R.
Model 355B03 Ring-style, high sensitivity, ceramic shear ICP ... - PCB
In the event that equipment becomes damaged or ceases to operate, our Application Engineers are here to support your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well ... DRAWN 5MB 1O/3/0B MFG PRR 7/21/0B epCB P/EZOTRON/CS'" CHK'D ENGR JF 7/1/08 APP'D BM 7/15/08 SALES WDC 7/7/08 3425 ...
AVS Remote Control - kayeinstruments.com
With AVS Remote Control, you have the ability to control your AVS remotely, allowing you to generate reports from the comfort of your desk or another location. Also, you can control multiple AVS units with a single tablet. Sign up for KayeAlert! Follow us on Linkedin!
In-Seat Audio Archives - Amphenol PCDAmphenol PCD
Amphenol PCD's Audio switching technology in the jack supports a wide range of headsets. Including ARINC compatible connector formats such as ANR (Active Noise Reduction) headsets and passive headsets or earphones.
ENABLING AUTOMOTIVE TECHNOLOGY WITH HIGH FREQUENCY RF INTERCONNECT
Sealed automotive camera interconnect are designed with overmolding of cable and connectors for a fully integrated, clean solution. Sealed interconnect prevent ingress of fluids and dust while high float solutions allow for blind mating of camera back.
2CMA193451R1000 3P+N+E Panel Mounted Inlet. Replaces Part# - Amphenol Sine
Replaces Part# 432BU6-3P+N+E Panel Mounted Inlet.
QSFP+ & QSFP28 Loopback Modules for Sale | Cables on Demand - Amphenol
Our QSFP+ and QSFP28 Loopbacks are fully self-contained, plug-and-play devices; offering universal compatibility with your QSFP+ and QSFP28 capable hardware.
10127720-081LF | Minitek® Pwr 3.0 | Amphenol
Minitek ® Pwr 3.0, Dual Row, Right Angle Through Hole Header, 8 Positions, 100μin Tin plating, Non GW Compatible LCP, With Pegs, Tray Packing.
Model M357B06 Miniature (2 gm), ring-style, charge output accel ... - PCB
3.0 OPTIONAL FEATURES. In addition to these standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: A option- adhesive mount; optionJ- electrical ground isolation; option-M metric mounting thread; P
U10C438250T | SLIM-LINE-SAS | Amphenol
SlimSAS Right angle X4 30µin Gold plating, Latch pin length=3.0mm, 24G, T&R packing
Qi2 Wireless Charging | Qi2 MAX | Wireless Power Consortium (WPC ...
Amphenol is now partnering with NuCurrent, the global authority in wireless power systems, as a strategic IP partner. This partnership will address the urgent, industry-wide need for product developers to shift toward the new Qi2 standard.
89883-308HLF | DUBOX® | Amphenol
BergStik®, Board to Board connector, Unshrouded Right Angled Header, Through Hole, Double Row, 16 Positions, 2.54 mm (0.100in) Pitch. The information below is for reference only. For more technical details, refer to product specification and application specification. Have any questions? Talk with us directly using LiveChat.
SlimSAS - U10 Series | High Speed Interconnects | Amphenol
SlimSAS™ connector is a 0.60mm pitch interconnect system which offers superior signal integrity performance over standard Mini-SAS solutions. Have any questions? Talk with us directly using LiveChat.