Search Results for wire nut connectors.
Cordsets Quick-Connex Trex-Onics Micro Y-Splitter Cordset - TPC Wire
Coupling Nut is M12 x 1.0 Thread with One Keyway for DC Micro, ½-20 Thread with Two Keyways for AC Micro Industry standard for Micro connectors. Solid Brass Contact Pins are Nickel Coated and Gold Plated, Machine Crimped to Conductors Provides long life, resists corrosion, easy positive engagement. Ensures
AR - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com ARINC 4 ARINC 404 Introduction to Rack and Panel Connectors
Configurator Singles | Amphenol
Part # 300694: type: PL700SM-N Connector: Circuit Count: 7: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
POWER GUIDE - Amphenol Aerospace
Tri Power Connectors The Amphenol Power Connectors incorporate the proven design of the MIL-DTL-38999 Series III Tri-Start connectors with the evolving technology of the High Power RADSOK contacts. This allows customers to choose contacts ranging from 70 to 250 amps (240 to 1000 amps per connector) allowing more power in a smaller connector.
Amphenol GT Series Reverse Bayonet Coupling Connectors
applications. It is the preferred connector for mass transit. Variety of Shell Styles are Available Wall Mount Receptacle Inline Receptacle Straight Plug Plug With Rubber Covered Coupling Nut Jam Nut Receptacle Amphenol® GT reverse bayonet coupling connectors with MIL-C-5015 insert patterns features: • Quick positive coupling
Configurator Singles | Amphenol
Part # 300531: type: PL700SM-N Connector: Circuit Count: 3: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
tv07 | Amphenol Global Search | Amphenol
This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). ... Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III ...
WireLock® 1.80mm for Automotive Battery Management System - Amphenol CS
WireLock® 1.80mm Wire-To-Board connector has been one of the predominant choices of our customers for many reasons. These compact connectors address the growing demand for miniaturization in the automotive application market. WireLock® 1.8mm is USCAR-2 and QC-T1067.1-2017 qualified. These are offered in four different color codes, which avoid ...
Cable Assemblies | Products - Amphenol
Wire Harness for Car Mirrors, Components for Car Mirrors, Connectors for Car Mirrors. ... FCI Basics OCTIS™ I/O connectors and cable assemblies using Amphenol's Metral® HDXS interface promote signal and PoE++ transmission over Cat 5e and 6 cables in outdoor and harsh environments. It offers lightning protection, EMI shielding, and is field ...
10125839-03RAEHLF | small wire to board connectors | Amphenol
Amphenol is one of the leading manufacturers of small wire to board connectors. Contact us today for more details of small wire to board connectors , part number 10125839-03RAEHLF.
310549 | aldenproducts.com
Maximum Wire Gauge. 20. Housing Color
10174399 | Amphenol Global Search | Amphenol
WireLock® is a 1.80mm pitch wire-to-board and flex-to-wire connector system. Its compact design addresses the growing need for space-saving automotive-grade connectors. 10174399 -120kalf 10174393-120KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 20pin A Coding.
CONEC Hybrid connectors
CONEC Hybrid connectors soon to be certified according to IEC standard 61076-2-118. ... the 360° shielded data core is always the same and designed for industrial ethernet Cat 5 with wire cross section AWG22. CONEC presents this hybrid connector system in the form of connectors with overmoulded cable, field attachable connectors as well as ...
340513 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
PwrBlade Connector | Power Solutions - Amphenol
The PwrBlade® power distribution connector system from Amphenol includes power and signal contacts to provide power distribution and power control in a single connector. Options for either vertical or right-angle versions of PCB-mount h
Aluminum Pendant Box Assemblies - TPC Wire
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
The WIRE TO BOARD 2.0 MM PITCH CONNECTOR passed all applicable testing in accordance with the product specification PS-7519, rev. A. 3.0 APPLICABLE DOCUMENTS AND SPECIFICATIONS: EIA-364 WIRE TO BOARD 2.0 MM PITCH CONNECTOR Amphenol product specification PS-7519, rev. A Amphenol print G861 / G875 Series 4.0 SPECIMEN: 4.1 Connector:
Amphenol ARINC 801 Connectors - Amphenol Fiber Systems International (AFSI)
ARINC 801 Connectors and Fiber Optic Termini Amphenol Fiber Systems International INSERT FRONT SURFACE DIM ØA D DIM C D DIM K 9.4 ± .07mm [.371 ± 003 IN] 22.6mm [.890 IN] MAX 39.0mm [1.535 IN] MAX DIM ØF JAM NUT CONNECTOR CUTOUT D DIM E Plug Assembly Wall Mount Assembly Jam Nut Receptacle Assembly 1 9.4 ± .07mm [.371 ± .003 IN] INSERT ...
Backshells - Amphenol Ltd
62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. Terrapin Miniature Ruggedised ...
D38999 SERIES III - STYLE PCB CONNECTORS
%PDF-1.4 %âãÏÓ 3619 0 obj > endobj xref 3619 43 0000000016 00000 n 0000002098 00000 n 0000002261 00000 n 0000005419 00000 n 0000005991 00000 n 0000006106 00000 n 0000006219 00000 n 0000006307 00000 n 0000006875 00000 n 0000007517 00000 n 0000009062 00000 n 0000009418 00000 n 0000009790 00000 n 0000010134 00000 n 0000010549 00000 n 0000011004 00000 n 0000011364 00000 n 0000011770 00000 n ...