Search Results for wow speed test internet
Commercial Aerospace | Markets - Amphenol
Our solutions primarily address aircraft and airframe power distribution, avionics, controls and instrumentation, engines, in-flight entertainment, in-flight internet connectivity, lighting and control systems, and wire bundling and cable management. Visit our global sites to learn more: Amphenol Military & Aerospace
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
Data Sheet R-Series V RP5 EtherNet/IP 551963 - Temposonics
Shock test 150 g/11 ms, IEC standard 60068-2-27 Vibration test 30 g/10…2000 Hz, IEC 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EU directives and is marked with
Aquacon Hermetic Connectors - Amphenol Aerospace
Solder Contact Termination: Clean conductors and pre-tin with a good grade 60/40 tin-lead solder to 1/16 inch. Pre-tin contact solder well. With connector in a suitable holding device, solder wells facing operator, and the cutaway portion of the wells up, insert pre-tinned conductor into contact well.
LiteTouch | Solderless PCB Connectors - SV Microwave
• Ideal for high speed PCB materials • RF test and measurement • Stripline, microstrip and coplanar waveguide PCB launch Features & Benefits • Solderless PCB compression mount for fast and easy installation (available with screws) • Conforms to flexible circuit boards
Omni Antennas CXL 70-3HD/...-PT - AMPHENOL PROCOM
200 kA (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 015DE50: Mechanical; Connection(s) N(f) ... Survival Wind Speed: 200 km/h: Diagram and Mounting. Multi-Purpose Mounting Bracket. Mounting Details. Typical Gain and VSWR curve.
Model 393M89
%pdf-1.4 %âãÏÓ 16 0 obj >/procset[/pdf/imagec]>>/rotate 0/parent 116 0 r/mediabox[0 0 609.36 792.0]>> endobj 151 0 obj >stream q 609 0 0 792 0 0 cm /im13 do q ...
2.92mm Male Connector for .047 Cable - SV Microwave
Meet the high and mighty 2.92mm Male Connector for .047 Cable SF1511-60069 from the SV team. Check out the distribution details now!
Často kladené otázky - Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
Amphenol Borisch
Amphenol Borisch Technologies is a vertically integrated electronic design and manufacturing firm that specializes in superior service. Our experience and expertise in electronics design, design-for-manufacturer, assembly, and test leads the industry. ABT is your complete supply chain solution provider.
SMP Male PCB Edge Launch Connector, .062" PCB Thickness, FD - SV Microwave
SV Microwave offers the SMP Male PCB Edge Launch Connector, .062" PCB Thickness, FD" 1285-6002. Check out the technical specifications now!
3 dBd LTE omni antenna 790 - 960 MHz, low PIM
200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) 7/16 DIN(f) Materials Antenna Base : Aluminium Shroud : GRP tube 53 mm dia. Mounting Section Al. tube 63.5 mm dia. x 350 mm long Dimensions 1124 (l) x 53 (dia.) mm / 44.25 x 2.09 (dia.) in.
SMA Male Cable Connector, Lockwire Holes, for RG-178 Cable
SV Microwave offers the SMA Male Cable Connector, Lockwire Holes, for RG-178 Cable M39012/55-3006. Access the design resources to learn more.
vietnam | Amphenol Global Search | Amphenol
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps.
00111961602 - Amphenol Air LB
Splice 1119 With inserted resistance 0,5 W / 5000 Ω / ±5%. Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts
SMPM Male VITA 67.3 to SMA Male 12" Cable Assembly for .047 Cable
Meet the SMPM Male VITA 67.3 to SMA Male 12" Cable Assembly for .047 Cable. Check out the technical specifications and contact suppliers for orders.
TNC Male Cable Connector, Lockwire Holes, R/A for RG-58 Cable
The TNC Male Cable Connector, Lockwire Holes, R/A for RG-58 Cable M39012/30B0015. Access the design resources CAD Model and Datasheet now!
Material Control, Cable Production | Cablescan UK
Test Benches . Fibre Optic Assemblies . Repair, Overhaul & Modification . Overmoulding . Material Control . The way in which an organisation controls their parts and materials is essential to ensure that jobs are presented to production efficiently and accurately. Learn more.
SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for ...
SV Microwave offers the SMPM (Size 12) D38999 Socket Contact to SMA Male 12" Cable Assembly for .085 Cable" 7093-0177. Enhance your RF performance with SV.
High Temperature Variable Reluctance Sensor - ssi-sensors.com
Test Conditions Value Speed 35 rpm Temperature 23 °C Typical Voltage Output (Peak to Peak) Air Gap (mm) Peak to Peak Voltage Agency Approvals & Certifications. Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(2 EVVERX]