Search Results for write protection block 3 pic18f
SIZE B C- - Amphenol Sine
3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol BOARDLOCK PCB MOUNT RECEPTACLE,18PIN RA FLANGE,AT SERIES B AT13-18PX-BMXXXX A2 33 ZENIN.DENG 08OCT21 ORION.LI 09OCT21 TOMMY.XIE 10OCT21 NONE-- TOMMY 4.77 9.53 4.85±0.05 CONTACT PLATING PART NUMBER COLOR OF HOUSING TIN TIN
21-33837-111 (PLUG) - Amphenol Aerospace
3. Cut inner wires to dimension shown. All wires must be cut to equal length. It may be helpful to cut one wire to length. Then, one at a time, cut remaining wires to equal length as the first wire. E 1. Strip inner wires to expose center conductors as illustrated. All wires must be stripped to equal length. F 1.
B A6 - Amphenol Sine
o f: s h: r e v: d w g n o: t i t l e: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked:
Amphenol
Y Yellow 3 313 KCMIL BR Brown 4 373 KCMIL R Red 5 444 KCMIL W White 6 535 KCMIL BK Black 7 646 KCMIL G Green 8 777 KCMIL 8.250 (mated) 5.125 (mated) Ø2.579 Ø2.102 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and ...
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 95077 m3933/25-xx cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary
21-033837-151 (PLUG) Transition Adapter, Plug, Quadrax Type High Speed ...
3. Cut inner wires to dimension shown. All wires must be cut to equal length. It may be helpful to cut one wire to length. Then, one at a time, cut remaining wires to equal length as the first wire. E 1. Strip inner wires to expose center conductors as illustrated. All wires must be stripped to equal length. F 1.
L-2090-C.fm - Amphenol Aerospace
M17/094-RG179 .700 3 M22520/10-01 M22520/10-05 A CONTACT REMOVAL FROM THE CONNECTOR Remove wire sealing member from grommet. Position Amphenol removal tool part number 11-9170 or Daniels DRK-264-8 around cable and slide tool toward connector until tool tips enter rear grommet and come to a positive stop on con-
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION DATE
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within t.i.r. 7) remove all burrs unless otherwise specified 95077 sf0929-6200-xxx cage code 2400 centrepark west drive, suite 100
NK Series Epoxy-Coated Chip NTC Thermistors
Title: NTC Type NK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of NTC chip thermistors with solder-coated steelwires and epoxy resin coating.
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
B A1 - Amphenol Sine
3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k(mated condition). 3.5 mating cycle durability ...
NTC Type NDP - amphenol-sensors.com
r25°c ± 3% code r25°c ± 5% code r25°c ± 10% 1000 2 3540 ± 1% 257 (125) ndp102c2r1 ndp102c2r2 ndp102c2r3 ndp102c2r5 ndp102c2r10 2000 2 3540 ± 1% 257 (125) ndp202c2r1 ndp202c2r2 ndp202c2r3 ndp202c2r5 ndp202c2r10 5000 2 3540 ± 1% 257 (125) ndp502c2r1 ndp502c2r2 ndp502c2r3 ndp502c2r5 ndp502c2r10
SSI Technologies - Application Note AT-AN12
Revision 3 Page 1 RoHS Product Description . The Acu-Trac™ Smart 485 family ultrasonic liquid level transducers are designed for continuous level monitoring and liquid level control applications. These non-contact continuous level transducers can monitor tanks or storage containers that have a depth of up to
21-33384-171 (PIN) 21-33385-171 (SOCKET)
%PDF-1.5 %âãÏÓ 14 0 obj >/OCGs[36 0 R 78 0 R]>>/PageLabels 5 0 R/Pages 7 0 R/Type/Catalog>> endobj 11 0 obj >stream Acrobat Distiller 7.0.5 (Windows) PScript5.dll ...
Thermometrics Battery Temperature Sensing - amphenol-sensors.com
Reliable and accurate temperature sensing measurement is crQÁ«Ý £L KÞÑ9 6*b ê@&*µ§ü!ñ â·ÜkÀÛý.QY àK s¦/ Æ Gø- ¡¨m\¡½zÆ4eù,ÕB µvAæ¡}¦lÐSf) ë @ý î 3!výVí)îÒÃ.{ þÑGÑ×5¨q¨eùqre; ÃÀ½Ylòo¨ íýrå6¯ Òû^¶JÍÒ ¸ôÓ:ÎJ.îTÏÖü ` ÂÊ´ §C ¾Ý=!ãA(ý4 ²ñø® üªO£uÕ Òã^ p ...