Search Results for www.espv.return system
Model 138A10 Tourmaline ICP® underwater blast sensor, 7.6 length ... - PCB
cable with a shield serving as signal return. Special low-noise cables are not required. Series 138 is used by the military for underwater explosive testing, commercial use in gasoline tanks and transformer shock wave applications. The sensors are ideal for monitoring dynamic pressures because they exhibit near non-resonant response.
Marine Antennas CXL 2-1/... - AMPHENOL PROCOM
This base station and maritime VHF antenna is developed for use on board ships as well as on masts and thanks to the 1” revolving nut mounting system it can be mounted in the mast, in the auxilliary mast as well as on the cross-beam. By means of Procom’s flange mount it can also be mounted on deck or rooftop.
Piezoelectric shaker operating guide Models F7, F7-1, D60L, D60H, D125L
frequency of this system, the output for a given input voltage is displacement controlled. For example, if the displacement is 1 micron per 1,000 volts input, then a 1,000 volt, peak, sine wave will produce an acceleration of 4g, peak, at 1 kHz or 100g, peak at 5 kHz. The acceleration of the table is proportional to the square of the frequency ...
Models N7FS, N8FS, and N8HFS Matching networks operating guide
instructions in this manual are read thoroughly before this system is connected to the power amplifier and shaker. particular attention must be paid to the safety section of this manual. it is the ultimate responsibility of the user to safely set up, operate and maintain the system. replace fuses only with the same type and rating as indicated.
Level Plus L - temposonics.com
is precisely known, the time required to receive the return signal can be converted into a linear position measurement with both high accuracy and repeatability. 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic field 2 Interaction with position magnet field generates torsional strain pulse 3 Torsional strain pulse propagates
Model 377C10 | PCB Piezotronics
Model 377C10:1/4" pressure, prepolarized condenser microphone typical sensitivity= 1.0 mV/Pa (+/-3 dB), 4 Hz to 70 kHz (+/-2 dB).
Kaye RF ValProbe II Loggers
Kaye RF ValProbe II integra l'innovativa tecnologia RF Mesh con la tecnologia avanzata di validazione termica dei logger in situ. Il campo operativo dei registratori da -40 ° C a + 60 ° C e il campo di temperatura del sensore da -200 ° C a + 200 ° C li rendono ideali per la convalida RF in tempo reale e il monitoraggio di camere ambientali, magazzini, congelatori, frigoriferi e ...
Temper-Grip | Contacts | Products | Amphenol Aerospace
Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the space you occupy on your panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature ...
Model 333B30 ACCELEROMETER Installation and Operating Manual - PCB
provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc.
2024Dec,Rev.A Power300-3Connectors
GEC EXECUTIVESUMMARY PowerLok 300-3is a high-performance connector mainlydesigned for harshapplication environments, mainlyusedincommercialtrucks,constructionmachinery,logisticsvehicles,batteriesandotherscenarios.
Model 682A02 DIN rail mount ICP® signal conditioner, 24 VDC ... - PCB
provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc.
12402060E512A | USB Type C Receptacle | Amphenol
Amphenol is one of the leading manufacturers of USB connecctors. Contact us today for more details of USB4 TypC , part number 12402060E512A
Accelerometer mounting and installation techniques
Accelerometer mounting options • Hardware selection • Mounting location • Surface preparation • Mounting resonance 3 Accelerometer mounting considerations
General Piezoelectric Theory | PCB Piezotronics
The characteristics of this system include: (1) built-in microelectronics produce a low impedance, voltage signal compatible with most readout equipment; (2) requires only a simple, easy to use constant current signal conditioner which results in a lower per channel cost; (3) signal is capable of being transmitted over long cables through harsh ...
Install Tools - Gemeco
Gemeco's transducer installation tools are specifically designed to make the installation process of transducers, such as those used in underwater acoustics, easier, faster, and more accurate. Their tools include a range of products like transducer holders, mounting adapters, and cable management systems that help reduce the risk of damage or misalignment during installation.
Model EX682A40 | PCB Piezotronics
Model EX682A40:Intrinsically-safe, DIN mount, differential charge amplifier, 10 mV/pC
Rectangular, Thermoplastic Connectors for Harsh Environment Applications
harsh environmental applications with superior seals and seal retention capabilities. The connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection. Receptacles are available in both 90° right angle and 180° straight pin PCB options, as well as traditional in-line options, and have
Model 607A61 | PCB Piezotronics
Model 607A61:Low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, 10-ft armored jacketed cable & swiveler base, single point ISO
OCP ORv3 AC Input Connector and Cable Assemblies
Amphenol OCP-compliant AC Input Connectors and Cable Assemblies are designed to meet OCPs V3 Universal Input power distribution architecture standards and provide a convenient method of routing power directly from the busway to the power shelf within the
Model AC | PCB Piezotronics
Model AC:BNC Plug with gold plated pin