Search Results for www.espv.return system
IT Datacom | Markets | Amphenol
Micro Power 3.0 connector system is a 3.00mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 6.5A per pin and a wire gauge range from 30AWG-20AWG. It is available in 2 to 24 circuits for dual rows and 2 to12 circuits for a single row.
14 - Amphenol Sine
locking system metal screw coupling; tightening torque 0,5 - 0,7Nm 1) under operating conditions >108 Ohm 2) designed according pollution degree 2, can be used under 3 if the rules IEC 60664-1 are fulfiled All technical data have been measured in a laboratory environment and can be different during pratical usage of the product. Any product
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Asia locations - Casco Automotive Group
Certificates and Policies. ISO/TS 16949:2009. ISO 14001:2004. Ford Q1. JLRQ. GM QSB. BBAC Excellent Supplier. Hi Tech Enterprise of Jiang Su, China
Repair and Maintenance Returning Equipment Contact Information Safety ...
provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc.
Temposonics
Temposonics® R-Series EtherNet/IP TM Operation Manual I 4 I 3. Identification 3.1 Order structure of R-Series RP Temposonics® order code a Sensor model R P Profile b Design S Magnet slider, joint on top (Part number: 252182) V Magnet slider, joint at front (Part number: 252184) M U-magnet, OD33 (Part number: 251416-2) d Connection type D 5 6 2 × 4 pin M12 female, 1 × 4 pin M8 male
All Products | Markets - Amphenol
FCI Basics Millipacs® is a 2.00mm modular BTB or CTB Interconnection system in a hard metric configuration designed in accordance with IEC 917 and IEC 61076-4-101 and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher operating temperature (175°C), current rating (3A+/pin), low smoke low halogen ...
Model 261B01 Triax force link, ICP®, 1000 lb (Fz), 500 lb (Fx,y), 2.5 ...
provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc.
Quad-Channel 160 MSPS PDS-268 14-bit Analog Input A/D Connector ...
REMOTE DIGITAL RECEIVER SYSTEM CONCEPT Multiple ADC-4CH-160M-14-F may be utilized in the same system to create an extensive network of data processing. All units are able to coexist and operate synchronously. High density MT fiber can be routed in an efficient manner to create a clean system. The following is an example of 10x of
10159549 | Amphenol Global Search | Amphenol
Search Results for 10162522-A004LF. The FCI Minitek® Pwr family is an optimized product sold as a complete solution including wire-to-wire and wire-to-board, in pitch sizes of 3.00mm, 4.20mm, and 5.70mm, with current ratings from 6.5A to 23A.
Model 339B31 UHT-12™ Triaxial ICP® accel, 10-32 stud mount, 10 ... - PCB
provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc.
Single and multi-sensor SDD detectors for beam-line applications
being a fundamental feature of SDD design, high rate capability is dependent on the whole detector system, including the pulse processor. A low capacitance charge collection and integration stage is very important to enable the detector system to be operated successfully in the high rate regime.
CE1020000110111 | Cool Edge 0.80mm | Amphenol
Cool Edge 0.80mm Hybrid Power and Signal Connectors, Storage and Server System, Surface mount, 200 signal pins, Vertical. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
HDAS - PCB connector for harsh environment - MIL-DTL-55302
Amphenol Socapex HDAS PCB connector is a high-performance and cost-effective solution for a variety of applications. Designed for use in harsh environments, this robust technology exceeds the MIL-DTL-55302 requirements, ensuring its reliability and durability.
Model 356A45 Platinum Stock Product; Triaxial ICP® accel., 100 ... - PCB
provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc.
Model 691B61/04 ZENER BARRIER BOX Installation and Operating Manual - PCB
arrangements should be made to return the equipment to PCB Piezotronics for repair. User servicing or repair is not recommended and, if attempted, may void the factory warranty. Calibration – Routine calibration of sensors and associated instrumentation is recommended as this helps build confidence in measurement accuracy and acquired data.
Model ACS-10/ACS-4 Accessory for Vibration Division Product ...
provide you with a Return Material Authorization (RMA) number, which we use to reference any information you have already provided and expedite the repair process. This number should be clearly marked on the outside of all returned package(s) and on any packing list(s) accompanying the shipment. Contact Information PCB Piezotronics, Inc.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 080920-01000 Accessory for Force - Torque Division Product ... - PCB
to obtain a Return Warranty, Service, Repair, and Return Policies and Instructions Materials Authorization (RMA) Number. This RMA number should be clearly marked on the outside of all package(s) and on the packing list(s) accompanying the shipment. A detailed account of the nature of the
Privacy Policy - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com