Search Results for www.espv.return system
Defense | Markets - Amphenol
Quick positive coupling assured by 3-point bayonet coupling system. 34 insert patterns available from 3 to 55 circuits. Amphenol Commercial Aerospace MIL-DTL-38999 Series I Connectors - LJT Bayonet coupling, scoop-proof design qualified to MIL-DTL-38999 and MIL-DTL-27599 Series I. Series I and commercial LJT series connectors meet or exceed the ...
SCFF ON-BOARD TRANSCEIVER - Amphenol Aerospace
Ale Koenig • Ofce: 1 607 563-5724 • Email: aoenigamphenol-aao.com amphenol-aerospace.com • amphenolmao.com Part Number Description CF-170021-100 SCFF, 10G, -40°C to 85°C, Coated CF-170021-103 SCFF, 25G, -40°C to 85°C, Uncoated
Miniature Bayonet Lock Connectors Designed to meet MIL-C-26482
the latter system, damage to the inserts or contacts can result if excessive force is used to engage non-mating pairs. Rotated inserts are available in positions w, x, y and z. These are to be requested via the part number configuration. See part number breakdown. 1. Schedule of Tests Required for Qualification
Certificate of Compliance - EBY Electro
The Eby Group 210 Express Street Plainview, NY 11803 Phone 516-576-7777 Fax 516-576-1414 Certificate of Compliance Eby Electro Inc. certifies that all part are produced in compliance with
Mounting hardware and accessories - Wilcoxon Sensing Technologies
the coupled system. Due to the higher mass, caution must be exercised when viewing data higher than 1 kHz. The added mass may affect the measurement of very light structures due to mass loading. Flat surfaces MF040 MF075 MF120 Pull strength 50 lbf 75 lbf 120 lbf Diameter 1.00 in 1.25 in 1.50 in Height 0.50 in 0.60 in Thread 1/4-28 Triaxial ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Ethernet Military Switch RESMLAC-8MG-CAPS - Ethernet Switch | Amphenol ...
The Amphenol Socapex MIL-DTL-461 Military Ethernet Switch, also known as RESMLAC-8MG-CAPS, is a highly durable and reliable managed military Ethernet switch that is designed for use in harsh environments. This switch is equipped with MIL-DTL-38999 connectors, and it features eight Gigabit ports, making it suitable for various data acquisition and transmission applications, such as rugged ...
HIGH TEMPERATURE ACCELEROMETERS FOR GAS TURBINES & HELICOPTERS - PCB
DIFFERENTIAL CHARGE OUTPUT SYSTEM COMPONENTS: 15 *UHT-12: TM: sensing technology: Temp Model: ≥ 325 to < 500 ºF (162 ºC < 260 ºC) 357C10 357C10/NC: 320C15 320C18: 357A09 P357A09: 339A31* 339B31* 339B32* TLD339A37: HT356B01 HTJ356B01: 356A70 356A71: HT356A43 HT356A44: ≥ 500 to < 1200 ºF (≥ 260 ºC to < 650 ºC) 357B03 357B06: 357B21 ...
Amphenol-Air LB | Home page
The connector has a zinc-tin-coated and electrically conductive shield connection system, which fully complies with the values of a cadmium-plated design in terms of corrosion resistance, conductivity and shielding capability. ** RoHS compliant to Directive 2011/65/EU + Directive (EU) 2015/863 ** REACH SVHC declaration on request ...
Career - Amphenol Automotive
Operating system and its interface; language and version of the browser software. Statistical data about access time and duration of data transmissions . To protect your personal data, you can only start the tour after you have agreed to a data transfer to our hosting partner.
Whip Antennas DFA 2/70-X/... - amphenolprocom.com
X-mount with FME-system: Add to quote: DFA 2/70-XP4/... 130000684: XP4-mount with 4 m cable and FME-connector: Add to quote: Ordering Notes. The antenna is delivered factory-tuned to two single frequencies, one frequency in each band. These two fre quencies (stated in MHz) must be specified when ordering as can be seen from the ordering ...
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol PCD
system_attachments@amphenolpcd.com 75P CLAMP SPECIFICATIONS Materials Band: PEEK per Mil-P-46183 Type I Cushion: Environmental Operating Temperature: -55°C to 200°C Temperature Variation per RTCA DO-160G, Category A: -55°C to 85°C at 10°C/min Humidity per RTCA DO-160G, Category B: 240h at 38°C/85%RH to 65°C/95%RH Mechanical
PERFORMANCE SPECIFICATION ACCELEROMETER 74( -XXX YY - PCB
coordinate system marked on sides. 5.4 MOUNTING SMT re-flow solder with epoxy underfill or adhesive mount on base and hand soldering Refer to Instruction Manual IM74-IM75 for a more detailed discussion on accelerometer mounting. 5.5 MOUNTING STRAIN SENSITIVITY (250 microstrain per ISA 37.2, paragraph 6.5) typical/maximum µV/V 15/50
F3311A7H121030E200 | FPC/FFC | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm part number F3311A7H121030E200
Die - amphenol-po.de
zertifizierten QM-System nach DIN EN ISO 9001:2015 wird als Unternehmensstrategie gelebt und garantiert zudem unseren Kunden eine wirtschaftlich erfolgreiche Partnerschaft. Wir suchen Menschen, die sich mit Leidenschaft für die Erreichung unserer Unternehmensziele einsetzen, die offen sind für Neues und Ihr Wissen und Ihre
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
CTOL - Fiber Optic Connectors - Amphenol Socapex
Amphenol SOCAPEX CTOL series is a high-performance fiber optic connector system designed for use in harsh environments such as military battlefield. Featuring expanded beam technology for contactless transmission, the CTOL connector is capable of supporting up to 8 channels of singlemode or multimode fiber optic cables. The protective window also allows for easy cleaning in the field, ensuring ...
Amphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Login - cablesondemand.com
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)