Search Results for www.vhx.one
Introducing PlenumShield™: The Ultimate Pathway Survivability Solution ...
RFS Technologies is proud to announce the launch of PlenumShield™ that integrates the trusted ICA12 plenum-rated air dielectric coaxial cable with a robust metal sheathing. This all-in-one solution enhances installation efficiency, lowers Total Cost of Ownership (TCO), and maintains superior electrical performance for Public Safety, DAS/BDA, and commercial wireless networks up to 6 GHz.
Mobile Mounts MG-Mount - amphenolprocom.com
A magnetic mount antenna can advantageously serve several mobile units by shifting it from one unit to another. The MG is provided with a large-diameter, thoroughly magnetized permanent ring magnet positioned in a carefully shapedmagnetic circuit which yields an extraordinarily high attaching effect.
Model 2308-01A REACTION TORQUE SENSOR Installation and Operating ... - PCB
Connect one end of the cable to the sensor connector and the other end to the signal conditioner. Make sure to tighten the cable connector to the sensor. For installation in dirty, humid, or rugged environments, it is suggested that the connection be shielded against dust or moisture
R599LH Chirp-ready In-hull - Airmar
112 kHz of total bandwidth from one transducer; Covers popular fishing frequencies of 50 and 200 kHz plus everything else in the bandwidth; Urethane housing with plastic tank for in-hull mounting; Also available as cavity/welded-tank (CM599LH) and thru-hull external (R509LH) mounts; Patented Xducer ID ® technology; Specifications
SS510 Analog 200kHz D/T Portable Survey - 10m Cable
Cable Type: C33, one shielded twisted pair (2-20 AWG) with braided shield, black neoprene jacket, 6 mm (17/64") diameter Cable-Length : Various lengths offered, Maximum 20 m (65'), 10 m (33') CE Certification : Marine standard IEC60945
Account Manager Nordic - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Belgium - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
DUAL PORT MAGJACK - Amphenol PCD
Dual Port Magjack incorporates high durability magnetic interfacing jack with a USB charging port all in one small, lightweight package. The Dual Port Magjack is built with proprietary Active Noise Cancelling technology within the jack. It is also compatible with standard 3.5mm jacks and comes with an LED light pipe illuminating the charging port
TN-22 Introduction to Air Blast Measurements - Part V - PCB
measurements. One reason is that mechanical strain is typically a desired response measurement when structures are loaded by an air blast. Therefore, strain-gage signal conditioning, i.e., differential amplifiers and power supplies, are usually already in place at the test facility, and these same signal conditioning devices
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, Garmin 8-Pin, DT
The TM185MW Transom Mount is a 1 kW transducer housed in one of AIRMAR’s most popular housings. Transom models are best suited for small and trailered vessels where a thruhull installation is not practical. Simple to install and ideal for small trailered vessels where a thru-hull may interfere with loading.
VO1508-XX-500 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Model P112A05 Charge Output Pressure Sensor Installation and ... - PCB
X: Indicates that said hazardous substance contained in at least one of the homogeneous materials for this part is above the limit requirement of GB/T 26572. Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU.
Soportes móviles MG-Mount - amphenolprocom.com
A magnetic mount antenna can advantageously serve several mobile units by shifting it from one unit to another. The MG is provided with a large-diameter, thoroughly magnetized permanent ring magnet positioned in a carefully shapedmagnetic circuit which yields an extraordinarily high attaching effect.
Refrigerant/ AC Coolant Sensor | Amphenol Advanced Sensors
Features. Operating temperature range: -40°C~ 140°C; USCAR 1.2mm sealed connection system; M12x1.5-6g thread, Zn plated steel body; Existing field-proven design
SmartBoat - Bridge Only, No Analog Inputs, W/ CAN2 and Serial - AIRMAR EMEA
SmartBoat delivers universal interfaces to the varied sensors and protocols onboard and provides the ability to control and manage what is required of each one, including setting alerts, AllowList/BlockList of PGNs, sensor state controlled actions and more.
1315 | Amphenol Global Search | Amphenol
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, Furuno 12-Pin, DT
The TM185MW Transom Mount is a 1 kW transducer housed in one of AIRMAR’s most popular housings. Transom models are best suited for small and trailered vessels where a thruhull installation is not practical. Simple to install and ideal for small trailered vessels where a thru-hull may interfere with loading.
8mm 90° SMARTSOK - 1S
The one-piece solution housing enables an. easy mounting and handling of the connector. 8mm 90° SMARTSOK - 1S. PRODUCT CHARACTERISTICS. CONSTRUCTION. Housing material. PBT GF16. Contact material. Copper Alloy (silver plated) PERFORMANCE CHARACTERISTICS. Mating design - CPA. DIMENSIONAL CHARACTERISTICS. Nominal current. 240A @80°C.