Search Results for www.vhx.one
Mobile Mounts MG-Mount - amphenolprocom.com
Frequency: 27 - 400 MHz using standard whips 400 - 470 MHz using special -MG--whips
PINGER 10 kHz - AIRMAR EMEA
Discover the power of precision underwater acoustics with the AIRMAR Pinger 10. This advanced marine device offers unparalleled accuracy in tracking underwater assets, making it an essential tool for marine research, fisheries, and ocean exploration. Explore the depths with confidence and efficiency using the Pinger 10's cutting-edge technology and reliable performance.
EB4892-XX-00X Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
MM-Mount - MiniMag
A magnetic mount can advantageously serve several vehicles by shifting it from one vehicle to another.The MiniMag is provided with a thoroughly magnetized permanent ring magnet positioned in a carefully shaped magnetic circuit which yields an extraordinarily high attaching effect and makes this mount stand for very high values of bending moment ...
MM-Mount - MiniMag - AMPHENOL PROCOM
A magnetic mount can advantageously serve several vehicles by shifting it from one vehicle to another.The MiniMag is provided with a thoroughly magnetized permanent ring magnet positioned in a carefully shaped magnetic circuit which yields an extraordinarily high attaching effect and makes this mount stand for very high values of bending moment ...
TM185 Medium Ultra-Wide Broadband Chirp, 1kW, Raymarine 11-Pin, DT
The TM185MW Transom Mount is a 1 kW transducer housed in one of AIRMAR’s most popular housings. Transom models are best suited for small and trailered vessels where a thruhull installation is not practical. Simple to install and ideal for small trailered vessels where a thru-hull may interfere with loading.
Marport
Three 4K displays: two connected via Mini DisplayPort and one connected via HDMI. One 4K Ultra HD TV or 4K display using HDMI and four Apple Thunderbolt Displays (27-inch), Apple LED Cinema Displays (27-inch), or third-party Mini DisplayPort displays. Two HDMI (HD or 4K) devices: one connected via HDMI and one
Amphenol New Product Updates – March 2021
Amphenol is the first in the industry to offer card sockets for both microSD Express and Micro SD cards (UHS-I/UHS-II). The new 17 pin microSD Express connector is capable of achieving high Bus interface speeds up to 985MB/s and meeting PCIe ® 3.0 x 1 Lane requirements. These connectors come with a dedicated pin for card-detect function, and are backwards compatible with the legacy Micro SD card.
EBY Electro - HC5350M Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
EBY Electro - VC5350 Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Chrome Nut Antennas - PCTEL
Each of these chrome nut antennas delivers high wideband performance and maximum durability in a stylish “Titanium gray” finish with a sleek drop shape rod tip. Built to stand strong against extern...
EB473-XX-302 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
21-33837-331 (PLUG) Transition Adapter, Plug, Quadrax Type ... - Amphenol
It may be helpful to cut one wire to length. Then, one at a time, cut remain - ing wires to equal length as the first wire. E 1. Strip inner wires to expose center conductors as illustrated. All wires must be stripped to equal length. F 1. Carefully splay inner wires perpendicular to the axis of the cable as illus-trated. 2.
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
Gain the convenience of circuit breakers for traditional power distribution with this factory-configured panel. All breakers come pre-loaded so you receive a panel that's ready to be deployed directly into the equipment rack. These panels are being replaced by our newer 300CB08 panel!
Products | Amphenol Industrial Operations
Introducing the Amphe-PV H4 Plus™ by Amphenol Industrial Operations (AIO). This robust DC connector is dual-certified with UL 6703 1500V & IEC 62852 (ed.1); am 1 1500V (Class A) specifications and certifications.
KAYE
%PDF-1.7 %âãÏÓ 64 0 obj > endobj 86 0 obj >/Encrypt 65 0 R/Filter/FlateDecode/ID[6D4F7F1DCBB34575BADFCD91652B7347>698DBCD88AD6407B8F74468C082794F7>]/Index[64 35 ...
EL-CAB at the conference “Sensor and photonic technologies for industry”
One of the most important events for us during this conference was the fact that we could exchange a few words with the conference organizer, Minister of Entrepreneurship and Technology, Ms. Jadwiga Emilewicz, who expressed interest in the system especially in the use of it for the so-called energy management system in an electric bus, where ...
Charles Vault Mounting Kit for Pedestals 87-S310INVLTKIT and 87 ...
Use one bolt and one nut per L -bracket to secure the L-bracket to the base (Figure 2). Torque hardware to 60 lb- in. 2.2.2. Mounting the Pedestal on the BGE ; 1. Locate the three mounting holes on the BGE cover panel . 2. Mount the pedestal base onto the BGE using one bolt (inserted through the base) and one nut ( secured below the BGE cover
LDF4-50A | ANDREW
LDF4-50A, HELIAX® Low Density Foam Coaxial Cable, corrugated copper, 1/2 in, black PE jacket Halogen free jacketing non-fire-retardant (General propose cable for outdoor use only)
Coach smartRadio NAFTA 7 620 210 043 Coach smartPanel NAFTA 7 620 210 046
X One driver microphone with priority X Two microphones for tour escorts Microphone announcements are played via the system’s loudspea-kers as soon as the microphone is switched on. After switching off the microphone, the systems resumes the current media playback. Storage Coach smartRadio NAFTA / Coach smartPanel NAFTA 7 620 210 043/ 046