Search Results for x-vlm
DAS Antennas PCPO xH/TETRA/ - AMPHENOL PROCOM
For mounting on wall - 5 mm dia. (three holes) (see mounting details) or mast on 40 - 55 mm / 1.57 x 2.17 in. dia. mast tube. Environmental; Operating temperature range-30 °C to +75 °C: Ingress Protection: IP55. The antenna has drain holes: Diagram and Mounting. Mast mounting bracket : PATCH-MAMO (ordered separately)
2X - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
MICS-EK1 Datasheet - SGX Sensortech
SK4 2.1 x 5.5 mm socket, centre positive TB1 terminal block Input voltage 9 V 10% Input protection Over-voltage and current, reverse voltage Gas Sensor Sockets SK1 Channel 1: 4-pin TO5 SK2 Channel 2: 4-pin TO5 The adapter PCB is plugged into SK1 and SK2 to allow a single or dual surface mount sensor to be used. ...
CoolPower® SDM Connectors - Amphenol CS
The CoolPower® SDM series is available with two or f\ our power lines and boasts up to 318A per linear inch in a footprint of only 5.60mm x 14.00mm. Keywords: CoolPower SDM Connectors; Slim Drawer Mini Connectors Created Date: 3/7/2023 1:30:50 PM
atp06-2s-blk-nfk | Amphenol Global Search | Amphenol
Search Results for atp06-2s-blk-nfk AW2P 2-Way Wedgelock Receptacle. Comparable to parts #W2P, 934471003 AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black.
4-20 MA OUTPUT VELOCITY SENSOR Revision: B Optional versions have ...
Size (Hex x Height) 7/8 in x 1.41 in 22.2 mm x 35.8 mm Weight(without cable) 3.8 oz 108 gm Mounting Thread 1/4-28 UNF 1/4-28 UNF Mounting Torque(Stud) 3 to 4 ft-lb 4.1 to 5.4 Nm [5][6] Mounting Torque (hex nut) 2 to 3 ft-lb 2.7 to 4.1 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel
Diplex Filters DIPX 500/800-2.5G - AMPHENOL PROCOM
50 x 21 x 50 mm / 1.96 x 0.82 x 1.96 in. Weight: Approx. 0.06 kg / 0.13 lb. Mounting: Fitted with dual-adhesive pad at the bottom of box: Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. DIPX 500/800-2.5G: 200000790: Add to quote: Typical Response Curve .
Amphenol FO-DUALLCX2MM-003 LC-LC Duplex Multimode 62.5 / 125 Fiber ...
Buy 3m Amphenol FO-DUALLCX2MM-003 Cables Direct from the Factory at Cables on Demand. 100% optically tested duplex multimode 62.5/125 fiber optic patch cables by Amphenol meet and exceed industry standard specifications for insertion loss, return loss, and endface geometry. Features riser-rated tight buffered 62.5-micron fiber with precision terminated dual LC connectors for general purpose ...
DAS Antennas 802.0x.05.00 - AMPHENOL PROCOM
231 x 81 mm / 9.09 x 3.19 in. Weight: Approx. 0.42 kg / 0.93 lb. Mounting: 3 holes in base provided for ceiling mounting: Environmental; Operating temperature range-40 °C to +70 °C: Ingress Protection: IP54: Diagram and Mounting. Radiation Patterns. E-Plane | 425 MHz . Radiation Patterns.
PHY-TETRA-4-FME-... - AMPHENOL PROCOM
TETRA transmitter power 4 x 5 W. Also usable as equal power divider for max. 20 W. Very small ripple over the total frequency range. Specifications. Electrical; Model: PHY-TETRA-4-FME-... Frequency: 380 - 410 MHz or 400 - 430 MHz: Max. Input Power: 1 x 20 W if used as divider 4 x 5 W if used as coupler:
PRO-2REL-1PM-12V-...-TNC - AMPHENOL PROCOM
The PRO-2REL-1PM-12V-...-TNC is a relay box that can be used in simplex systems to avoid a simultaneous transmission on two channels. When transmitting on one channel, the other channel changes to the LOAD port to make sure that the system is secured against a simultaneous transmission on two channels.
Amplified Middle Pressure - All Sensors
0.010 x 0.020 (0.25 x 0.50) NOTES: 1) Dimensions in inches (millimeters) pin 1: Vsupply pin 2: Common pin 3: Voutput pin 4: do not connect The Amplified line of middle pressure sensors is based upon a proprietary package technology to reduce errors. This model provides a ratiometric 4-volt output with superior output characteristics.
SFS-114-01 - SFS clamp for RADI - RFS Technologies an Amphenol Company
S-890-2 Screw M8 x 90 mm ( 3.55 in) for metal plug Transmission Line Type: RADIAFLEX®cable with copper foil as outer conductor, cable size 114 and 158; Cable Size: 1-1/4", 1-5/8" Package Quantity: 100; Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products ...
3X - pcb.com
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Very High Temperature ICP Accelerometer - PCB
Size (Diameter x Height) 1.5 in x 0.75 in 38.1 mm x19.1 mm Weight (without cable) 9.5 oz 270 gm Electrical Connector 2-pin MIL-C-5015 Cable Length 10 ft 3 m Cable Type Integral Hardline Mounting Through Holes (3) Supplied Accessories Model 081A99 Cap Screw (3) Model ICS-1 NIST-traceable single-axis amplitude response
Grainmaster i Intergrated moisture and temperature measurement
• Dimensions: 190 mm x 127 mm x 45 mm (7.5 in x 5 in x 1.75 in) Temperature (Depending on Calibration) Range 0°C to 60°C : 0.1°C -22°C to 0°C: 0.2°C -80°C to -22°C: 0.5°C -196°C: 2.0°C Battery Life (Varies ±10%) 1 min sample rate: 8000 hours Ordering Information X2575M RF ValProbe with connections for up to 5 RTD sensors
Jumper Cable - amphenol-antennas.com
When ordering, replace the “x” in the model number with the length of cable in meters. See examples below. 1.0 Meter cable length AAS-12ST-43SMSMR-1.0M 2.5 Meter cable length AAS-12ST-43SMSMR-2.5M 5.0 Meter cable length AAS-12ST-43SMSMR-5.0M Electrical Characteristics Frequency Range DC-3.8 GHz VSWR ≤ 1.12 Insertion Loss (2.6 GHz) ≤ 0. ...
DAS Antennas 802.0x.05.00 - amphenolprocom.com
231 x 81 mm / 9.09 x 3.19 in. Weight: Approx. 0.42 kg / 0.93 lb. Mounting: 3 holes in base provided for ceiling mounting: Environmental; Operating temperature range-40 °C to +70 °C: Ingress Protection: IP54: Diagram and Mounting. Radiation Patterns. E-Plane | 425 MHz . Radiation Patterns.
Datenblatt E-Serie EP/EL IO-Link - Temposonics
Temposonics® E-Serie EP/EL IO-Link Datenblatt TECHNISCHE DATEN 1/ Wählbar über IO-Link Master 2/ Mit Magnetschlitten # 252 182 und # 252 184, U-Magnet # 251 416-2 und Blockmagnet # 403 448. 3/ Die Schutzart IP67 gilt nur für das Sensorelektronikgehäuse, da Wasser und Staub in das Profil eindringen können. Ausgang Schnittstelle Digital ...
Amphenol Medical and Datacenter Showcases at electronica China
Amphenol being a leader in the industry is all set to showcase our most advanced products in electronica China 2021. This article discusses our range of connectors that go into modern Medical equipment and Datacenters.