Search Results for x-vlm
Amplified Middle Pressure
0.010 x 0.020 (0.25 x 0.50) NOTES: 1) Dimensions in inches (millimeters) pin 1: Vsupply pin 2: Common pin 3: Voutput pin 4: do not connect The Amplified line of middle pressure sensors is based upon a proprietary package technology to reduce errors. This model provides a ratiometric 4-volt output with superior output characteristics.
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
Amplified Middle Pressure - All Sensors
0.010 x 0.020 (0.25 x 0.50) NOTES: 1) Dimensions in inches (millimeters) pin 1: Vsupply pin 2: Common pin 3: Voutput pin 4: do not connect The Amplified line of middle pressure sensors is based upon a proprietary package technology to reduce errors. This model provides a ratiometric 4-volt output with superior output characteristics.
Millivolt Output Pressure Sensors
0.010 x 0.020 (0.25 x 0.50) NOTES: 1) Dimensions in inches (millimeters) Pinout (note 1) The Millivolt Output pressure sensors is based upon a proprietary packaging technology to reduce output offset or common mode errors. This model provides a calibrated millivolt output with excellent output offset characteristics. In addition the sensor ...
ANGLE-U-PIM - Universal Snap-in Adapter, PIM Free Polymer, Angle and ...
Title: ANGLE-U-PIM - Universal Snap-in Adapter, PIM Free Polymer, Angle and Round Member Mounted, Kit 10 Created Date: 10/3/2024 7:06:43 AM
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
PCB Piezotronics | Measure vibration, pressure, force, and more
decimals x ±0.8 xx ± 0.25 angles ± 2 degrees fillets and radii 0.07 - 0.13 outline drawing model 130b40 surface microphone code ide-nt. no. 52681 scale: full 56070 sheet . created date:
Amphenol Industrial Operations
We would like to show you a description here but the site won’t allow us.
Datenblatt E-Serie EP/EL IO-Link - Temposonics
Temposonics® E-Serie EP/EL IO-Link Datenblatt TECHNISCHE DATEN 1/ Wählbar über IO-Link Master 2/ Mit Magnetschlitten # 252 182 und # 252 184, U-Magnet # 251 416-2 und Blockmagnet # 403 448. 3/ Die Schutzart IP67 gilt nur für das Sensorelektronikgehäuse, da Wasser und Staub in das Profil eindringen können. Ausgang Schnittstelle Digital ...
Amplified Middle Pressure
0.010 x 0.020 (0.25 x 0.50) NOTES: 1) Dimensions in inches (millimeters) pin 1: Vsupply pin 2: Common pin 3: Voutput pin 4: do not connect The Amplified line of middle pressure sensors is based upon a proprietary package technology to reduce errors. This model provides a ratiometric 4-volt output with superior output characteristics.
Data Sheet EH CANopen - temposonics.com
X X X X M 0050…2540 mm Standard stroke length (mm) Ordering steps 50… 500 mm 5 mm 500… 750 mm 10 mm 750…1000 mm 25 mm 1000…2540 mm 50 mm X X X X U 001.0…100.0 in. Standard stroke length (in.) Ordering steps 1… 20 in. 0.2 in. 20… 30 in. 0.4 in. 30… 40 in. 1.0 in. 40…100 in. 2.0 in. Non-standard stroke lengths are available;
Header
PCU-2 (previous version) ALDC v1.x RS232 serial port AISG v1.1 (only) PCU-4 ALDC v2.x USB 1.1 or 2.0 AISG v1.1 or v2.0 Product Functions The major functions provided in the ALDC system include: Antenna Remote Electrical Tilt/Remote Azimuth Steering Adjustment • Antenna electrical tilt setting • Antenna azimuth steering setting
Millivolt Output Pressure Sensors
0.010 x 0.020 (0.25 x 0.50) NOTES: 1) Dimensions in inches (millimeters) Pinout (note 1) The Millivolt Output pressure sensors is based upon a proprietary packaging technology to reduce output offset or common mode errors. This model provides a calibrated millivolt output with excellent output offset characteristics. In addition the sensor ...
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
Millivolt output C-grade - allsensors.com
millivolt c-grade pressure sensors specification notes note 1: a ll parameters are measured at 12.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to port b. note 2: shift is relative to 25°c. note 3: shift is within the first hour of excitation applied to the device.
SGX - Industrial
SGX - Industrial
Millivolt Output Prime Pressure Sensors
millivolt low prime pressure sensors specification notes note 1: a ll parameters are measured at 12.0 volt excitation, for the nominal full scale pressure and room temperature unless otherwise specified.pressure measurements are with positive pressure applied to port b. note 2: shift is relative to 25°c. note 3: shift is within the first hour of excitation applied to the device.
Owego - Amphenol AAO/ACAD
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
PCB Piezotronics | Measure vibration, pressure, force, and more
decimals x ±0.8 xx ±0.25 angles ± 2 degrees fillets and radii 0.07 • 0.13 outline drawing model 483c28 sensor signal conditioner ident. no. 52681 scale: .75x 43989 sheet 1 of 1 . created date:
Specification - amphenol-fuyang.com
L>3000mm, X=100; L≤3000mm, X=50. NOTE2: CONFIGURATION OF T ERMINALS(PIN ASSY CHART) DB15P JF . AISG-YX5K4T . WIRE COLOR ; AWG . Pin Assignment ; PIN9 . PIN5 ; Blue . 0.25mm²; PIN13 PIN3 Green 0.25mm² PIN14 PIN7 Black 0.75mm² PIN15 PIN6 Red 0.75mm² The other pin is not connected