Search Results for x2571-12
43F-LCF12-E01 - 4.3-10 Female S - RFS Technologies an Amphenol Company
BOOT4-12-4 Feed through assemblies for 1/2" coaxial cable, 102mm (4"), 4-entries Product Line: Coaxial Cable Accessories; Transmission Line Type: LCF12, HCA12-50; Cable Size: 1/2" Close quick view Add to my e-catalog Download PDF datasheet View related documents. See related products ...
DRAGONSKIN™ 1/2’’ FIRE-RESISTANT UL 2196 CERTIFIED STANDALONE COAXIAL ...
Radio Frequency Systems PRODUCT DATASHEET 2HB12-50JPLR* FEATURES/BENEFITS. Standalone coaxible cable that is certified to meet the UL 2196 Standard for Fire Test for
Koppler PRO-DIR 80-200 - AMPHENOL PROCOM
100 W Richtkoppler mit 10 dB oder 20 dB Auskopplung für den Bereich 80 - 200 MHz. Exzellente Eigenschaften bei hohen Leistungen. Äußerst geringes VSWR sowie Einfügedämpfung über den gesamten Frequenzbereich.
사용 설명서 - temposonics.com
12. 설치 소프트웨어로 현재 탱크 레벨을 보정합니다. 13. 호스트 시스템과의 통신을 확인합니다. 기본 통신 매개 변수 dda: 4800 baud 8, e, 1 6. 디스플레이 메뉴 모든 lp 시리즈 액체 레벨 트랜스미터는 디스플레이 조작에 사용하는
SMASH series - amphenol-socapex.com
§ 4.5.12 Dielectric Withstanding Voltage (Vrms) 1000 MIN § 4.5.7.1 Service voltage (at 50 Hz) (Vrms) 250 N/A How to order • 3 versions available, with 1, 2 or 3 bays • DANS LE BUT CONSTANT D'AMELIORER SES PRODUITS, Amphenol Socapex SE RESERVE LE 3 inserts available (132, 150, 154 contacts) • From 132 to 450 signal contacts
amphenol-antennas.com
Trademark. CleanBeamTM. MetaLensTM. CleanBeams means: Very low sidelobes levels in all directions / planes. Sharp roll-offs. Very high efficiency. Shaped-beam capability
SFG23HDX-12-3-96 - andrew.com
Revised: March 12, 2025 Page 1 of 2 G23HDX High Capacity Sector Frame, 12.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 96 in antenna pipes. Product Classification Product Type High capacity Tower sector frame Ordering Note NSTD445 Compliant General Specifications Application 4G LTE antenna/radio mount
L4A-HPXMHM-12M-B - andrew.com
Length 12 m | 39.37 ft Nominal Size 1/2 in Electrical Specifications 3rd Order IMD Static Test Method Two +43 dBm carriers 3rd Order IMD, typical -119 dBm DTF, Connector A -32 dB DTF, Connector B -34 dB VSWR/Return Loss Frequency Band VSWR, typical Return Loss, typical (dB) 680–960 MHz 1.106 26 1700–2200 MHz 1.135 24
Magnetostriktive Lineare Positionssensoren INDUSTRIE - Temposonics
12 13. MODULARE BAUFORMEN Über den Gewindeflansch mit O-Ring wird der Sensor abgedichtet in einer Öffnung des Zylinderbodens befestigt. Einige Modelle können auch komplett mit der Elektronik in den Zylinder integriert werden. Der druckfeste
PRODUCT DATA DRAWING REV DESCRIPTION A DCN 52683 07/23 SEE PDM
7032-6758 12.00 3.39 table i date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63emil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r.
16 AWG Quick-Connex Cord Sets (6-8 Pole) - tpcwire.com
cm16c09f012 cm17c11f012 cm18c12f012 12 3.66 cm16c09f020 cm17c11f020 cm18c12f020 20 6.10 male plugs part no. feet meters 6 pole 7 pole 8 pole cm16a09f006 cm17a11f006 cm18a12f006 6 1.83 cm16a09f012 cm17a11f012 cm18a12f012 12 3.66 cm16a09f020 cm17a11f020 cm18a12f020 20 6.10 ordering information (minimum purchase may be required if product not stocked)
NUMBER APPLICATION SPECIFICATION GS-20-003 - Amphenol CS
TYPE APPLICATION SPECIFICATION NUMBER GS-20-003 TITLE PAGE REVISION Specification of Requirements for Cable Preparation, Wire Termination and
Charles Fiber Flexibility Pedestals(CFFP)
A = 12 Fiber Loose Tube Fanout B = 12 Fiber Ribbon Fanout SAMPLE PART NUMBERS: CFFP12E 36AAPS = CFFP Patch & Splice 12” diameter with Expanded-Capacity Direct Buried Base, 36 Fiber Bulkhead Count, SC/APC Connectors and Loose Tube Fanouts CFFP12EV96ABPS = CFFP Patch and Splice 12” diameter with Vault-Mount
Charles Fiber Cross-Connects(CFXC)
96 (10”), 144 (12”), 196 (12”) and 288 (12”) fiber counts. Both stake-mount and vault-mount configurations are available. Vault-mount models are ideal for locations that require splice case or slack cable storage at the same location as the cross-connect placement. Product Features Side view shows fiber organizers with 3-way bend controls
MA200UX01 - amphenol-antennas.com
- MA200UX01 - MA290UX00 With 6 m cable and plastic base Vertical diagramme 900 Vertical Diagramme 1800 OMNIDIRECTIONAL ANTENNA 2 dBi 880 - 960 / 1710 - 1880 MHz
B2211 - B2211 AD
.12.06.03 do not scale this print tolerances unless otherwise specified: all dimensions are in inches u.o.s. remove burrs and break edges .005.xx = ±.xxx= ±.x = ± angles fractions 2.67 lbs revision: checked by: tp date: galv a123 finish: weight nts a568 material: scale: assembly drawing drawing type: description:
Amphenol Serie PT
12 12-3 – – 180 – 12 12-8 90 112 203 292 12 12-10 60 155 270 295 12 12-14 – – – – 14 14-5 40 92 184 273 14 14-12 43 90 – – 14 14-15 17 110 155 234 14 14-18 15 90 180 270 14 14-19 30 165 315 – 16 16-8 54 152 180 331 16 16-23 158 270 – – 16 16-26 60 – 275 338
Outputting Scala2 Symmetry Data to Scantrol - marport.com
For example, the network IP address can be set at 192.168.0.10 on Scantrol computer and at 192.168.0.12 on Marport computer. The subnet mask address is 255.255.255.0 for both. In Scala2, go to Settings > NMEA Outputs. In Port Settings ...
16 AWG Quick-Connex Cord Sets (9, 10 & 12 Pole)
16 awg quick-connex ™ cord sets (9, 10 & 12 pole) (continued) 90° female plugs part no. feet meters 9 pole 10 pole 12 pole cn19d13f006 cn110d14f006 cn112d15f006 6 1.83 cn19d13f012 cn110d14f012 cn112d15f012 12 3.66 cn19d13f020 cn110d14f020 cn112d15f020 20 6.10 male / female extension set part no. feet meters 9 pole 10 pole 12 pole ...
2M801 High Speed Dual-Start ACME Threads
12 16 7 10-26 2 4 9 12 16 21 25 26 24 23 18 15 11 1 6 3 5. CONTACTS Style Part # Description CRIMP P Pin S Socket A Pin-Less Contacts B Socket-Less Contacts *add "-501" as a suffix to the Jam Nut Part number to include a Hex Nut instead of a Spanner Nut. For additional assistance building a part number and for 3D models, please visit