Search Results for xanax connector electrical
Hermetically Sealed Connectors - Amphenol Aerospace
Amphenol Hermetic Connectors offer superior electrical performance with the rugged design of a glass-sealed or epoxy-sealed connector and exceptional leak rate performance. Amphenol glass-sealed hermetic connectors are available in a variety of Mil-Spec configurations, and we offer custom designs for any harsh environment. ...
Careers - Amphenol Ltd
608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard Connectors; Terrapin. ... In our engineering apprenticeship you will learn and become qualified in mechanical, electrical, design and manufacturing disciplines working alongside ...
TFOCA-II® Ruggedized Media Converter | Satellite Communications
TFOCA-II® Ruggedized Media Converter provides optical-electrical (O-E) and electrical-optical (E-O) conversion for harsh environments.
Accelerometer connector solution - Wilcoxon Sensing Technologies
When a 6Q connector is installed, the connector electrical connections are sealed inside the metal backshell with epoxy to prevent moisture from entering the back of the electrical connections. Ribs on cable entry At the rear of the boot are four sets of ribs that “grip” the cable. Wilcoxon uses cable fillers to insure the roundness of
Grip-Seals® EMI Shielded Cable Glands - TPC Wire
Grip-Seals® EMI Shielded Cable Glands are designed to provide a reliable electrical ground and protection from electromagnetic interference (EMI). ... connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us
Model J352C65 | PCB Piezotronics
Electrical Connector: 5-44 Coaxial: 5-44 Coaxial: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1:
Model 102B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.44 oz: 12.5 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1AZ: 0: 065A03: Seal ring, 0.435" OD x 0.377" ID x 0.030" thk, brass (for Series 101 and 102, and Model 061A01) 3: Optional Versions (M) Metric Mount.
Cable Sleeving - TPC Wire
Electrical Components; Cable Assemblies; Custom Cable Solutions; ... Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Amphenol /Pyle MIL-DTL-26500 Connectors are medium sized connectors with a rugged design, lightweight construction and continuously dependable performance. This product family provides the following design features and options: Aluminum Connectors - Military Classes R and G; Proprietary (ZZY, ZZW) • General purpose, environmentally resistant
Wire to Wire connectors | Amphenol
Wire-to-wire connectors are crucial in electrical and electronic systems, providing a means to establish secure and reliable connections between separate wires or cables. Wire-to-wire connections are becoming more popular because they enable modular system architectures and support fast and reliable assembly and installation. These connectors ...
SMP Connectors - RF Connectors - Amphenol RF
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles. ... Electrical. Items; Impedance: 50 Ohm: Frequency Range: DC - 26.5 GHz (DC - 40 GHz on ...
Model HT356B01 | PCB Piezotronics
Electrical Connector: Sealed Integral Cable: Product Documents. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 034G05. 4-conductor, low noise, shielded FEP cab... $193.50 USD (Pricing valid only in the U.S.) Add to Cart ...
Model 483C28 | PCB Piezotronics
Electrical Connector (ICP® Sensor Input) BNC Jack: BNC Jack: Electrical Connector (Bridge/Differential) 8-socket mini DIN: 8-socket mini DIN: Electrical Connector (Output) BNC Jack: BNC Jack: Electrical Connector (Ethernet) RJ-45: RJ-45: Size - Height (nominal ) 1.75 in: 44.5 mm: Size - Width (nominal ) 19.0 in: 482.6 mm: Size - Depth (nominal ...
Ground Isolated ICP® Pressure Sensors for High Frequency - PCB
Electrical Connector: 10-32 Coaxial Jack; Add to cart for quote. Datasheet Add to Cart Add this product to my product comparison. Download Datasheet. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP. Charge Mode.
Model 8159-0012A | PCB Piezotronics
Model 8159-0012A:PCB L&T 5-digit red LED display, 1/8 DIN panel mount strain gage signal conditioner, 10 VDC excitation, 2.5 mV/V full scale, 4 set poi
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
Amphenol Class L 22992 high-power, heavy duty electrical connectors are designed for high-current electrical loads and are the largest cylindrical Amphenol power connectors available. These ruggedized connectors are available only in the specific configurations prescribed by MIL-DTL-22992 standards for either military or industrial class ...
C 112 Series M12 - Connectors - Amphenol
connectors are used to carry electrical signals and power supply as well. System Description The company Amphenol-Tuchel Electronics is a worldwide leader in electrical connectors and contacting devices. Our line of high quality, peak performance products are achieved through the implementation of
2L6U4VT360X06F wxys4 - Amphenol Antenna Solutions
Electrical Downtilt 0° 0°, 2°, 4°, 6° 0° Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS Maximum Total Continuous Power at 50° C (122° F) 6400 WATTS Total Connector Count 24 PORTS Connector Type 4.3-10 FEMALE Dimensions 609 x Ø371 mm (23.9 x Ø14.6 in)
Model EX356A73 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Mounting: Through Hole: Through Hole: Mounting Torque: 18 to 20 in-lb: 2 to 2.3 Nm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1:
Model 130E20 | PCB Piezotronics
Model 130E20:ICP® microphone with integral preamplifier, BNC jack connector . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. ... Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Bias Voltage: 5.5 to 14 VDC: 5.5 to 14 VDC: Output Impedance: 150 Ohm: