Search Results for xanax connector electrical
422x.03-445-Txx - amphenolprocom.com
422x.03-445-Txx - amphenolprocom.com
cad | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention. ... RJHSE series is a robust series of EMI-Quiet Modular Jack connectors with ...
Model 320C04 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
Model 208C03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81: Thread lock adhesive (for Series 200) 1: 084A03:
PCB Product Finder for Accelerometers - Industrial (en)
Electrical Connector Position. Side. Top. Bottom. Weight. ≤ 31 gm. 32 to 100 gm >100 gm. Electrical Connector. 2 Pin MIL. 2-Pin 7/16-27. 4 Pin M12. 5 Pin M12. 10-32 Coaxial Jack. Armored Integral Cable. Integral Cable Other. About PCB ® PCB ® manufactures sensors used by design engineers and predictive maintenance ...
Receiver Multicouplers HPRS-S - amphenolprocom.com
DC supply on solder terminal or 2.5 mm barrel connector. Coated with black vinyl to prevent corrosion. ... or BNC(f) connector types. Specifications. Electrical; Model: HPRS-S: Gain (Input To All Outputs) 2.0 dB ±2 dB: Frequency: 10 kHz - 108 MHz: Noise Figure: Typ. 5.0 dB @ 10 MHz Typ. 6.5 dB @ 108 MHz: Output 2. Order Intercept point (OIP2 ...
Minitek® Board-In 2.00mm & 2.50mm Connector - amphenol-cs.com
Minitek® Board-In connector system is a flexible solution designed for economical and permanent wire-to-board applications up to 3A. It is a one-piece direct solderto-board solution that provides space and cost savings compared to a two-piece connector sy\ stem. Keywords: Minitek Connectors; Board-In connector; Flexible Solutions Created Date
Model 353B15 | PCB Piezotronics
Electrical Connector: 5-44 Coaxial: 5-44 Coaxial: Electrical Connection Position: Side: Side: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
Model 200B05 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81: Thread lock adhesive (for Series 200) 1: 081B05:
Minitek ® 2.00mm Blind Mate Interface (BMI) Connectors
FCI Basics Minitek® 2.00mm Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for applications with a current rating up to 2A per circuit. BMI option is available in dual row with 8 or 12 circuits.
High Sensitivity Pressure Sensors | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; $900.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:106B51. Measurement Range: (for ±5V output)5 psi; Measurement Range: (for ±5V output)35 kPa;
Model 655A91 | PCB Piezotronics
Electrical Connector: 4-Pin, M12: 4-Pin, M12: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1: ICS-51 NIST: 1:
Duplex Filters DPF 2/6 - AMPHENOL PROCOM
Electrical; Model: DPF 2/6... Frequency: DPF 2/6 L : 138 - 156 MHz DPF 2/6 H : 152 - 175 MHz: Max. Input Power: 50 W: Special spec. info: ... For instance, the filter can be delivered with other connector types or with flying leads (RG 316 coaxial cable) terminated with connectors or for soldering-connection.
Model 003 | PCB Piezotronics
Model 003:Low noise, coax, 29 awg, blue PTFE cable (price per foot)
Model EX641B71 | PCB Piezotronics
Electrical: Excitation Voltage: 12 to 30 VDC: 12 to 30 VDC: Settling Time (within 2% of value) 15 sec: 15 sec: Electrical Isolation (Case) >100000000 Ohm >100000000 Ohm: ... Electrical Connector: Removable Screw Terminals: Removable Screw Terminals: Electrical Connection Position: Top: Top: Electrical Connections (Tab 1) 4-20 mA Pos (+)
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
Quick-Connex® Mini DIN Standard 11mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable. ... Built into each DIN to protect against electrical spikes or surges. Super Bright LED Status ...
RF PCB CAPABILITIES - SV Microwave
the PCB mt RF connector and the launch to the trace up to ¼” past the exit of the connector (or until feature pattern transitions to transmission line). Factors that impact simulation design include: • Copper layer pullback from PCB edge • Transmission line impedance accuracy based on calculators
Model 422M182 | PCB Piezotronics
Electrical Connector (Input) 2-Pin: 2-Pin: Electrical Connector (Output) BNC Jack: BNC Jack: Weight: 3.5 oz: 109 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing ...
SMP Female Connector, Swept R/A for .085 Cable - SV Microwave
SMP Female Connector, Swept R/A for .085 Cable 1222-4005. Check out its various technical performance, electrical, mechanical and environmental. Check Inventory. Register. Log in ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead, DEHP ...