Search Results for xanax connector electrical
387TV Series - size 7 connector - 38999 Series - Amphenol Socapex
The 387TV Series is a micro-miniature connector size 7 that offers high-speed data transmission in a small package. The 387TV Series connector is an excellent choice for applications that require high-speed data transmission in a compact and lightweight design. ... Electrical characteristics: Shell to shell conductivity from 1 to 10 mΩ ...
M29F & M29G | Fiber Optic Termini - Amphenol Fiber Systems ...
M29F & M29G Series Fiber Optic Termini enables reliable and repeatable integration of optical media into industry-standard ARINC 400 connector
SMA Male Connector for .047 Cable SF2911-60172 - SV Microwave
SV Microwave offers an SMA Male Connector for .047 Cable. Check out the technical specifications and place your order with our distributors today. Check Inventory. Register. Log in ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE, lead ...
Positronic Becomes Part of Amphenol Corporation
Amphenol Corporation is one of the world’s largest designers, manufacturers and marketers of electrical, electronic and fiber optic connectors and interconnect systems, antennas, sensors and sensor-based products and coaxial and high-speed specialty cable. Amphenol designs, manufactures and assembles its products at facilities in the Americas ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole | SV ...
SV Microwave offers a 2.4mm Female Field Replaceable Flange Mount Connector, 4 Hole (Accepts Ø.012 Pin) 1621-60072. Explore the product today! Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... Electrical Frequency 50 GHz : Impedance 50 ohms ...
Chem-Gard® 200°C CAT6 Industrial Ethernet Horizontal Cable - TPC Wire
Silver alloy conductors provide excellent electrical and high heat performance. SPECIALLY COMPOUNDED FLUOROPOLYMER INSULATION . High dielectric, tensile, and mechanical properties. ... RJ45 Field Installable Connector Instructional Guide for Large Ethernet Cables. Watch Now Ratings / Characteristics. TIA/EIA 568-B-2 CAT6 . 300V ...
Model 422E36 | PCB Piezotronics
Electrical Connector (Input) 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connector (Output) BNC Jack: BNC Jack: Size - Diameter: 0.52 in: 13 mm: Size - Length: 3.4 in: 86 mm: Weight: 1.1 oz: 31 gm * All specifications are at room temperature unless otherwise specified. Optional Versions
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
MS27508E16F35S YES CONNECTOR, ELECTRICAL RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Military - Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with
Ground Isolated ICP® Pressure Sensors for High Frequency - PCB
Electrical Connector: 10-32 Coaxial Jack; Add to cart for quote. Datasheet Add to Cart Add this product to my product comparison. Download Datasheet. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP. Charge Mode.
Model 1404-03ADB | PCB Piezotronics
Electrical Connector: PT02E-10-6P (2) Specification Notes [1] Nominal. [2] FS - Full Scale. [3] RO - Rated Output. ... for Reaction Torque and Load Cells with PT connector (& 8162 Series), <20 ft: 1: Supplied: 084A90: Connector Protector, 1200 & 1400 Series: 2: Product Documents. Product Specifications Product Manual Product Drawing ...
TNC Male Cable Connector, R/A for RG-214 Cable
SV Microwave presents the TNC Male Cable Connector, R/A for RG-214 Cable 4100-0001. Access the resources now CAD Model and Datasheet. Check Inventory. Register. Log in. Compare Products List ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB, PBDE ...
Amphenol Heavy Duty Cylindrical Connectors
Class L connectors are available only in the specific con-figurations prescribed by MIL-C-22992 for either military or industrial applications. This rigid configuration control assures correct interconnection of electrical circuits for maximum safety and reliability. Controlled parameters include: Connector shell style and contact type - wall mount
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
G2 provides electrical ratings up to 1500VDC and 500A (Continuous @ 80°C Ambient) with IP67/6K9K sealing, 360° shielding, 500 hr salt spray, multiple keying options, straight and right-angle configurations, and up to 3 positions. ... and 2.5mm² to 10mm² (60 Series). PowerLok G2 connectors are engineered for a diverse set of applications ...
e-Mobility Applications | On-Board Charger, Cell Connection Systems ...
FCI Basics Minitek® 1.00mm connector system is the ideal solution for devices that require compact and low profile connectors. These connectors are designed for fine pitch wire-to-board application with wire gauge range from 32AWG-28AWG.
Amphenol Corporation - Investor Relations
Delivering Strong Performance. The electronics revolution continues to create exciting, long-term growth opportunities for Amphenol. We remain global leaders in developing new applications to drive demand for our broad range of high-technology products across all of our diversified end markets.
Model 320C33 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109:
Model TLD339A37 | PCB Piezotronics
Model TLD339A37:UHT-12™ shear triaxial ICP® accelerometer, 100 mV/g, 0.3 to 4k Hz, titanium housing, 1/4-28 4-pin, 5-40 stud mount, low temperature co
Environmental - Amphenol PCDAmphenol PCD
Amphenol connectors are lightweight and capable of handling extensive power transfers required for electric mobility vehicles and EV infrastructure. ... Naval. Interconnect systems designed to meet the stringent electrical and connectivity requirements powering today’s advanced naval surface ships and submarines operating in littoral and deep ...
Transportation - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Our custom injection molded busbars, lugs, contacts, and cable assemblies provide enhanced sealing and electrical isolation while reducing size and space for critical routing/packaging requirements. A global Amphenol sales team is ready to support your supply and technical requirements.