Search Results for xanax connector electrical
Model 105C | PCB Piezotronics
Electrical Connector: Integral Twisted Pair; Weight: .15 oz (0.43 gm) Additional configurations: Specification Notes [1] Zero-based, least-squares, straight line method. ... Electrical Connections (White ) Ground: Ground: Weight (with cable).15 oz: 0.43 gm * All specifications are at room temperature unless otherwise specified.
Products - Lutze Inc.
With its product categories of cable, connectivity, cabinet, and control, LUTZE offers a comprehensive product portfolio for automated manufacturing in the automotive industry, machine and plant construction, electrical engineering, power generation and distribution, railway and traffic engineering, mining, water treatment, and much more.
Whip Antennas SF 160/... - AMPHENOL PROCOM
Electrical; Model: SF 160/... Frequency: 144 - 175 MHz covered by three models: Antenna Type: End-fed ½ λ dipole mobile antenna: Max. Input Power: ... For further information about other types of FME-cables and FME-connectors, please compare the cable and connector data sheets under accessories in our catalogue. Typical VSWR curve. Typical ...
Model HT378B02 | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; ... Electrical: Polarization Voltage: 0 V: 0 V [5] Excitation Voltage: 20 to 32 VDC: 20 to 32 VDC: Constant Current Excitation: 2 to 10 mA: 2 to 10 mA:
2.92mm Female Bulkhead PCB Edge Launch Connector, 4 Leg
A 2.92mm Female Bulkhead PCB Edge Launch Connector, 4 Leg by industry expert SV Microwave. Check out product data and availability here! Check Inventory. Register. Log in. Compare Products List ... The RoHS2 Directive requires that certain electrical and electronic equipment products do not contain mercury, cadmium, hexavalent chromium, PBB ...
Ballistic Pressure Sensors | PCB Piezotronics
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; Pressure Sensors for Research & Development; Microphones for Acoustic Measurements; Sensors for Power Generation Equipment; Sensors for Machinery Health Monitoring; Force sensors for research and development and ...
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis. Triaxial. Miniature Piezoelectric. Single Axis. 352A7X. Triaxial. 356A4X. High Temperature. ICP.
Model 320C20 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Top: Top: Mounting Thread: 10-32 Male: 10-32 Male: Mounting Torque: 10 to 20 in-lb: 113 to 225 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A:
Trex-Onics® Servo-Motor Cable - TPC Wire
Trex-Onics ® Servo Motor Cable is a high-quality motion control cable designed for superior performance in continuous flex and static applications and is your high-performance OEM replacement for Rockwell/Allen-Bradley, Bosch Rexroth, Indramat, Kollmorgen, Siemens, Lenze, and Mitsubishi Drive Systems.. This power cable features finely stranded tinned copper conductors that extend conductor ...
HDAS Series - Amphenol Aerospace
The high performance and competitive PCB connector Description Amphenol reduces the pitch and increases the density of contacts with the brand new HDAS range. With its robust and simple design, high density and high performance to extreme conditions, HDAS is the right connector when installation, cost and reliability must be considered. Main ...
Model 354M56 | PCB Piezotronics
Electrical Connector: 1/4-28 4-Pin: 1/4-28 4-Pin: Electrical Connection Position: Side: Side: Cable Length: 5 ft: 1.5 m: Cable Type: 034 4-cond Shielded: 034 4-cond Shielded: Mounting: Through Hole: Through Hole: Mounting Torque: 4 to 5 in-lb: 45 to 55 N-cm * All specifications are at room temperature unless otherwise specified.
Amphenol
Unique RADSOK® design and construction technology create an electrical contact interface that exceeds typical interconnect requirements. Applications ... • ®The connector type is a straight plug which houses RADSOK sockets and a box mount receptacle with pin contacts. • Compression (setscrew) wire termination to the 4/6AWG or 8/10AWG ...
Model 355B02 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A22: Allen wrench, 7/64" hex head (for use with 6-32 thd cap screws) 1:
Furuno 12-Pin Splice Kit - Gemeco
Connectors; Audio & Video; Electrical; Safety & Security; SmartBoat; Clearance; Brands. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version; B744V/VL Original Version; ... Connector: Furuno 12-Pin. Prop 65 ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
SMASH - Amphenol
Each connector is available in 3 versions (1, 2, or 3 bays). The 6 lips clip provides an excellent electrical reliability. SMASH • Temperature range: -65°C to +150°C • Corrosion resistance (144h salt spray) • Vibration resistance: sinusoidal (10 to 2000Hz 15g) and random (2.682g2/Hz maxi between 600 and 700Hz) micro discontinuity 2ns
Shrink Boot Adapter - Amphenol PCDAmphenol PCD
Interconnect systems designed to meet the stringent electrical and connectivity requirements powering today’s advanced naval surface ships and submarines operating in littoral and deep water applications. Space. Amphenol connectors in everything from low Earth orbit (LEO) satellites that make advanced communications and our modern digital ...
11/20 Micro38999 - アンフェノールジャパン株式会社
CONNECTORS CONNECTORS Micro38999 The New AEROSPACE STANDARD 11/20. Micro38999 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com 1 ... ELECTRICAL PERFORMANCE #12: 23 AMP, 1800 VAC #16: 13 AMP, 1800 VAC #20: 7.5 AMP, 1000 VAC #23: 5 AMP, 750 VAC #12: 23 AMP, 1800 VAC
Bergstak 0.80mm Pitch | FCI Basics | Mezzanine Connectors |Amphenol
FLEXIBLE SOLUTION FOR HIGH DENSITY APPLICATIONS . FCI Basics BergStak ® 0.8mm is a flexible solution designed for high speed and high density, parallel board-to-board connector system with 16 PCB stack heights in 9 sizes up to 200 positions.. Housing and terminal profile guarantees support of up to 12Gb/s . Vertical versus vertical mating configuration