Search Results for xh connector size
SMPM Product Series Solutions Guide Catalog
size, durability and superior electrical performance make them essential for high-frequency applications where signal quality and precision are paramount. CABLE ASSEMBLIES Non-magnetic SMPM connectors offer a compact and reliable solution for high-frequency signal transmission without the presence of magnetic materials in their construction.
Amphenol Assembletech
Signal Wire Size: 30-34AWG (85ohm), 32-34AWG(100ohm) Lock to mating part: With active or passive latch ... Flammability: Connector 94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) OCuLink 8i Right Angle to Right Angle. Part Number: RML80-XXXX ...
RT07147SNH-K Receptacle, Jam Nut, 7 Position, Female, Shell - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... 7 Position, Female, Shell Size 14, includes Machined Contacts-Receptacle, Jam Nut, 7 Position, Female, Shell Size 14. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart ...
Model JW Cable Connector Installation and Operating Manual - PCB
Cable Connector Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 ... Size (Length) 12 in 30.5 cm All specifications are at room temperature unless otherwise specified.
pld-14 | Amphenol Global Search | Amphenol
A circular connector can be defined as a circular interface with cylindrical contact housing. These connectors are used in various industries for data, signal and power connections in the AI, military, aerospace, data, communication, and manufacturing. ... RTS6BS14N7S03 Straight plug with cord grip, 7 positions, size 14, socket contact ...
Straddle mount type Power edge connector - Amphenol CS
The connector pair needs to undergo 3 manual plug/unplug cycles. a. Sample Size – Dependent upon current test group, refer to specific sample sizes. b. Failure Criteria - No evidence of physical damage. c. No lubrication to be used during cycling. 7.6 Vibration Sinusoidal - EIA 364 TP 28 a.
T 3375 528 - M16 Female straight cable connector with intern
T 3375 528 - M16 Female straight cable connector with internal strain relief and clamping ring. 5 contacts, gold plated, 6-8mm cable diameter. Contacts included. $0.00. Female Cable Connector. PART NUMBER: T3375528. Datasheet: View / Download. 5. ... Size: M16 * * * QUANTITY +-REQUEST ...
320822 | aldenproducts.com
Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style (field_housing_style) Circuit Count ... Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 320080: Plug, Cable-Mount : 6 : 22 : Solder Cup : 1 ...
B260 50/200kHz, 1kW, w/ FB, Humminbird #9, DT
Features. Depth and fast-response water-temperature sensing; 1 kW of power; Dual-frequency elements: 50 kHz with a 19° beamwidth for depth performance to 762 m (2500')
hvsl | Amphenol Global Search | Amphenol
2 3 HVSL 633 HVSL633 is a 3 positions connector, which offers a range of current from 23A to 40A and a 4 to 6mm2 crimping. It was specially designed for DC-DC, air-condi-tioner and other EV equipment and de-vices. Internal HVIL / IP68 (mated), IP6K9K / Touch-proof / Rated voltage: 800V DC / Rated current: 23 to 40A / Multiple cod-1 3 HVSL 282 ...
Standard Medical Cable Connector | Pulse-Lok Connector 320931
Shop our Medical Connector 320931. Skip to main content Search. Search. Connect With Us. The Amphenol Alden Difference. Amphenol Alden Operations; Collaborative Engineering ... Housing Size. 0.500" Panel Thickness. Up to 0.125" Latch Mechanism. Pulse-Lok. Operating Current. 3.
IT Datacom | Markets - Amphenol
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.
CABLE CONNECTOR Revision: A - PCB
Connector Style BNC BNC Connection Type Plug (male pin) Plug (male pin) Coupling Method Bayonet Bayonet Strain Relief Molded Boot Molded Boot ... ROHS Compliant Yes Yes Size (Length) 12 in 30.5 cm All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to ...
BA1312-1 - Amphenol Antenna Solutions
These antennas feature a very broad frequency band, rugged construction and small size. Radiating elements are constructed of copper alloy, encased in a weather-resistant, low-loss fiberglass radome. BA1312 “Light Weight” models terminate in a 1 inch-14 threaded ferrule which attaches directly to the N275F mounting hardware.
Model 691C42 | PCB Piezotronics
Model 691C42:Switch box with switched & continuous outputs, 10" x 8" x 6" NEMA 4X (IP66) fiberglass enclosure, 12 channels, terminal str
SHORT-FORM PRODUCT CATALOG - Wilcoxon Sensing Technologies
R6Q-J9T2A, 786F IP68 rated cable/connector assemblies with high chemical resistance, integral cable sensors VL enclosures Switchboxes to provide a central data collection point and shorten active collection time. 301 330-8811 wilcoxon.com info@wilcoxon.com 9 SEISMIC & STRUCTURAL MONITORING
V37-001-01-A0 - amphenol-antennas.com
Connector Type --- (2x) 4.3-10 Female Radome Color --- White Radome Material --- FRP Lightning Protection --- Direct Ground Operating Temperature degrees -40° to +70° C (-40° to +158° F) Shipping Packing Size (Length x Width x Depth) mm (in) 229 x 229 x 318 (9.0 x 9.0 x 12.5) Shipping Weight kg (lbs) 3.5 (7.8) 2T2R Lens Antenna
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
PwrBlok Connectors | Power Solutions - Amphenol
PwrBlok connectors provide a high current power interconnection with quick connect/disconnect function for space constrained board-to-board, board-to-busbar, and busbar-to-busbar power distribution applications.
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
SV20 Size 20 D38999 Contacts . VITA/D38999 RF Cable Assemblies . SMPS Spring Bullets . BMB RF Interconnects . ... SMPM Connectors 3211-60298. Add to compare list Datasheet. Upcoming Events. IMS 2025. June 17 - 19, 2025. June 17 - 19, 2025. San Francisco, CA. Learn More. View All Events. News.