Search Results for xiamen connector
MIL-STD-2042B Training Course | Services - Amphenol Fiber Systems ...
AFSI's MIL-STD-2042B based shipboard fiber optic training course focuses on shipboard fiber optic interconnect systems.
Velocity vibration switch with two relays - Wilcoxon Sensing Technologies
Model VSW-100 Vibration switch with 0.75, 1.5, 3.0 ips peak velocity range, IP68 rated, 4-20 mA output, dynamic output, 2 individual relay outputs Features Vibration velocity, 4-20 mA Acceleration time waveform Chemically resistant, polyester-coated aluminum housing Two individual relays for alarm or shutdown Standalone machinery protection Downloads VSW-100 specifications VSW-100 operation ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Standard Medical Cable Connector | Pulse-Lok Connector 341014
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341014
Reduced Flange 38999 Jam Nut Receptacles - Amphenol Socapex
Derived connector from MIL-DTL-38999 Series III Where Small Dimensions & Lower Weight are critical … Main Features Description Markets & Applications Smaller Dimensions • Derived from MIL-DTL-38999 series III version • For Jam Nut Receptacles (TV07/TVS07) • Higher density on panel 41% average footprint surface reduction
603 SERIES LOW COST ICP® ACCELEROMETERS - PCB
Electrical Connector 2-pin MIL-C-5015 Pigtails Pigtails 2-pin MIL-C-5015 Electrical Connector Position Top N/A Top Cable Type N/A Polyurethane Armored Polyurethane N/A Cable Length N/A 10 ft N/A N/A 3.0 m N/A Size (Hex x Height) 0.69 x 1.65 in 0.69 x 4.70 in 0.69 x 1.65 in 18.0 x 42.2 mm 18.0 x 119.0 mm 18.0 x 42.2 mm Weight (without cable) 1.8 ...
Industrial accelerometer sensor, 100 mV/g, low profile
Industrial accelerometer sensor, 100 mV/g sensitivity, ±5% sensitivity tolerance, low profile with side exit M12 connector, M8 thread captive mounting screw, API 670 compliant. Industrial accelerometer sensor features. Compliant with API 670 standard; M8 captive screw mounting;
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 716-200 PDF Customer Drawing (Size: 127 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver:
GOST | Cameras
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Circular Medical Cable Connector | Pulse-Lok Connector 300030
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 300030
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | 242136
7/16 Plug to N-Type Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
Hermetic Connectors - アンフェノールジャパン株式会社
These connectors are miniature threaded, hermetically sealed connectors that are designed to meet and exceed the mechanical and environmental requirements IEC-61076-2-101 with fixed pin contacts, fused into a glass dielectric insert. These connectors are available as receptacle with eyelet, solder bucket and/or pcb contacts. Connector ...
M1012 Series - amphenol-aerospace.com
Jared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com amphenol-aerospace.com 2 SPECIFICATIONS: Input Voltage range1: 85 to 265 VRMS Frequency: 47-63 Hz / 400 Hz
SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight | 132169RP - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
EU RoHS II CoC - amphenol-aerospace.com
TVS06RF‐19‐11S YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
BNC Straight Bulkhead Jack IP67 to MMCX Right Angle Plug RG-316 50 Ohm ...
Connector 1 Part Number: 031-6929: Connector 2 Part Number: 262103: Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. N-Type Straight Jack Solder Bulkhead 50 Ohm IP67 172347.
00190116000 - Amphenol Air LB
Accessory for 1900 / EN3545 connector. Composite rectangular connectors available with various contact arrangements. Includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
c10-765127-0701 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version