Search Results for xiamen connector
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm. Downloads. 172353 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 000-27000-1000 PDF Customer Drawing (Size: 75 kb) 000-27000-1000 IGS 3D Model (Size: 1792 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 27000-1000: Body Finish: Nickel:
SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Plug 2-Hole Flange Round Post 50 Ohm. Downloads. 132145-12 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Technical features - rfstechnologies.com
Connector Interface N Connector Type Straight Sealing Method Shrinking Sleeve Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts dBc -155 / -160 (typ.) Maximum Frequency GHz 6.0 VSWR, Return Loss VSWR (dB) 0.0 - 1.0 GHz: 1.03 (36.6) >1.0 - 2.0 GHz: 1.06 (30.7) >2.0 - 3.0 GHz: 1.08 (28.3)
109 Series Connectors | Hermaphroditic Connector
The 109 Connector line meets or exceeds the requirements of SMPTE it is used for broadcast networks, HDTV, ship-to-shore communications
T 3487 000 - M16 Front mounting female receptacle with ring
T 3484 001 - M16 Male straight cable connector with internal strain relief and metal locking ring. 7 contacts, silver plated, 4-6mm cable diameter Contacts included. Comparable to PN# 99-2581-00-07, 99-2581-00-07. REQUEST A QUOTE.
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
RP-SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171RP - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-10 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
CS239A and CS239E T1 Line Repeaters - Charles Industries
card guides and connector to verify proper alignment and the absence of foreign material. CAUTION 6. TECHNICAL ASSISTANCE If technical assistance is required, contact Charles Industries’ Technical Services Center at: 800−607−8500 847−806−8500 847−806−8556 (FAX) techserv@charlesindustries.com (e-mail) 7. WARRANTY & CUSTOMER SERVICE ...
4U4VT360X06Fxys4 - Amphenol Antenna Solutions
Canister, 2FT, 16-Port, Omni Pattern, XPOL, (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
HFSS Models - Document Library | Page 12 - amphenolrf.com
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
4U4MT360X06F xys4 - Amphenol Antenna Solutions
Do not install the antenna with the connectors facing upwards. BOTTOM VIEW - CONNECTOR DIAGRAM OMNI 23.9 IN FIXED TILT. REV010325NA www.amphenol-antennas.com 7 of 13 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
FAQ | Amphenol Socapex
zurück PS-Serie: Power Devices Lösungen. Stromwandler; Stromverteilungseinheiten; USB-Sticks und -Extender
T 3487 100 - M16 Rear mounting female receptacle with ring n
T 3484 001 - M16 Male straight cable connector with internal strain relief and metal locking ring. 7 contacts, silver plated, 4-6mm cable diameter Contacts included. Comparable to PN# 99-2581-00-07, 99-2581-00-07. REQUEST A QUOTE.
Diplexeurs DIPX 108/136-... - AMPHENOL PROCOM
Available with SMA or BNC connector types. Coated with black vinyl to prevent corrosion. Spécifications. Électrique FR; Modèle: DIPX 108/136-... Fréquence: Low port : 0 - 108 MHz High port : 136 - 1300 MHz: Puissance D'Entrée Max. 25 W each port: Perte D'Insertion: 0 - 108 MHz : 1.0 dB
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172340 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: N6551E1-001-AT5GP-50: Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: