Search Results for xiaomi redmibook 16 2024 jyu4585cn
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
Link Up Gateway - Pyrometer, N03-320-264 Sensor Included
Link Up Gateway - Pyrometer, N03-320-264 Sensor Included
Sundy - Amphenol CS
type product specification number bus-12-095 title page revision 12 of 16 e authorized by date quickie iii™ h. sundy 31 jul 06 classification unrestricted copyright fci
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Relay sockets - H400-H600 type in ARC - Products Amphenol Air LB
NFF 16-101 14 items; NFF 16-102 14 items; EN 45545 14 items; Show More. Reach status. Not compliant 14 items; Show More. RoHS status. Compliant with exemption 14 items; Show More. Equipment code. With fixation set ...
BNC Right Angle Plug to SMB Right Angle Plug RG-174 50 Ohm 6 inches ...
BNC Right Angle Plug to SMB Right Angle Plug RG-174 50 Ohm 6 inches (152 mm)
Vietnam 2 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
16 & 18 AWG Mini & Micro Retractile Quick-Connex - TPC Wire
• RoHS Compliant • 16 AWG Mini – 600 V • 18 AWG AC/DC Micro – 300 V • Operating Temp Range -40ºC to 90ºC • Male/Female Configurations Cord sets made with TPC’s Trex-Onics ® High-Flex Ultra-Coil Retractiles offers defense against tearing, abrasion, impact, oil, ozone and most
安费诺(常州)电子有限公司 - amphenol-gec.com
首页; 关于我们. 公司介绍. Terms; 企业文化; 资质荣誉; 发展历程; 标准产品. 标准产品. POWERLOK 一代系列. 插座. 120安培. 1芯. 180 ...
BNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector BNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Front Mount 50 Ohm
AS85049/42 - アンフェノールジャパン株式会社
-32d 2.500-16 un 1.437 36.50 1.875 47.63 1.900 48.26 2.750 69.85 3.000 76.20 v thread table-1 : shell size and dimensions. a ±0.020 (0.20) Øb max c ±0.020 (0.51) cable range dash no. inch mm inch mm min inch mm max. created date: 2/15/2023 9:55:17 pm ...
Products - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
TNC Straight Plug to TNC Straight Plug RG-58 0.50 M
TNC Straight Plug to TNC Straight Plug RG-58 0.50 M (19.68 Inches)
75 ohm koaksialkontakter - høyhastighetskontakter | Amphenol Socapex
Amphenol Socapex tilbyr 75 ohm koaksialkontakter, en pålitelig og effektiv løsning for kontakter som brukes i videoapplikasjoner. Disse kontaktene er utformet for bruk med D38999-, EN3645-, EN4165-, 2M- og 387TV-kontakter og er tilgjengelige i kontaktstørrelsene 16, 12, 8 og 6. Enten du skal overføre SD-SDI, HD-SDI eller 3G-SDI, er 75 ohm koaksialkontakter et godt valg.
Datenblatt R-Serie V Powerlink 552008 - Temposonics
3 Temposonics® R-Serie V RH5 POWERLINK Datenblatt RH5 MIT STARREM ODER FLEXIBLEM SENSORELEMENT – SIE ENTSCHEIDEN Beim RH5 können Sie den Basissensor tauschen, wenn der Sensor im Zylinder eingebaut ist, ohne den Hydraulikkreislauf zu öffnen.
REVISION HISTORY REV DESCRIPTION DATE - NRN 48367 06/24 PRODUCT DATA ...
- nrn 48367 06/24 approved: checked: drawn: see pdm see pdm enb 06/10/24.52013.21 extended .490 [9.96] compressed 3x .1122.84 2x smps interface materials:
Model Number SEN041F TRIAXIAL ICP ACCELEROMETER - PCB
Performance ENGLISH SI Notes Voltage Sensitivity (± 15 %) 10 mV/g 1.02 mV/(m/s2) Measurement Range ± 500 g pk ± 4905 m/s2 pk Frequency Range (- 5 %) 2 to 4000 Hz 2 to 4000 Hz
ICA12-50JPLL - 1/2" ClearFill®Line Aluminum Plenum-Rated Air ...
ICA12-50JPLL REV : G REV DATE : 29 Aug 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time ... (lb/ft) 0.238 (0.16) Minimum Bending Radius, Single Bend mm (in) 76 (3) Minimum Bending Radius, Repeated Bends mm (in) 127 (5) Bending Moment Nm ...