Search Results for xlpe mil spec wire
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132147 - Amphenol RF
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies; ... Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 2-Hole Flange:
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
Triax Straight Clamp Plug 75 Ohm | 031-4774-5 - Amphenol RF
Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: ... 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You ...
Accessories for 2M Micro-Miniature Connectors
See Table 1 for proper finished outside wire dimensions. Twist strands together to form a firm bundle. Insert stripped wire into contact applying slight pressure until wire insulation butts against wire well. Check inspection hole to see that wire strands are visible. If there are strayed wire strands, entire wire end should be re-twisted.
Amphenol Industrial Operations
%PDF-1.6 %âãÏÓ 26087 0 obj > endobj 26108 0 obj >/Filter/FlateDecode/ID[9E565408C276824B9A8EF9AC5557A9D0>]/Index[26087 34]/Info 26086 0 R/Length 119/Prev 5515607 ...
Braided Cables RG 214 - AMPHENOL PROCOM
RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material . Download . Product PDF; Add to quote. Description. RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material. ... All used materials are free of halogens. Specifications. Electrical; Velocity Factor: 66 v/c: Capacitance: 101 ...
N-Type Protective Cap Jack | 000-6950 - Amphenol RF
N-Type Jack Cap And Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMP Straight Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 6 ...
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies ... Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 6.00 in (153 mm) ... Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non ...
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 12 Inches Z ...
Product Specifications. ... Cable Assembly Type: in-Series: Cable Length: 12.00 in (305 mm) Cable Type: RG-174: Connector 1 Part Number: 3FA1-NZSJ-C01W0: Connector 2 Part Number: ... FAKRA Keycode: Z - Water Blue (Universal) Frequency (Max GHz) 3: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165 ...
Single Pair Ethernet IP67 Circular Push-Pull Connectors and Cables ...
2 contacts and 2 wire cable for single pair ethernet; Minimizes connector and cabling cost, increases cabling density and ease of installation; 4A current rating; Supports PoDL, up to 1km cable lengths with no signal degradation up to rated data transmission; Panel mount receptacle include gasket and mounting nut; Provides IP67 sealing to ...
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 600 mm
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies ... Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 23.62 in (600 mm) ... Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not ...
Lockheed Martin Awarded Contract to Upgrade Chilean F-16 Fleet
[STOCK IMAGE] NOV. 13, 2023 . Lockheed Martin has been awarded a $177 million contract to perform upgrades on Chile’s F-16 fleet. The work will feature performing M6.6 standard upgrades on 36 of the country’s F-16 fighters, which includes outfitting the planes with the Link 16 tactical communications system and advanced identification friend or foe (IFF) capabilities. The M6.6 program is ...
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216- Specifications subject to change. For complete specifications and availability, 525-4320 800-645-2014 FAX 866-896-3017 ask your Hoffman Products Sales Representative or call 800-645-2014. 8-600MCM BUTT CONNECTORS CONNECTORS 8-500MCM PARALLEL CONNECTORS GAUGE 1/0 2/0 3/0 4/0
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 6 inches
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 6.00 in (153 mm) ... Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non ...
MIL-DTL-26482 Series II Connectors | MIL-DTL-83723 (Pyle) | MIL-DTL ...
Mil-Spec Type Circulars ... Sealing over a range of wire diameters is assured by a triple webbed grommet at the rear of the connector; Closed entry socket side of the insert is designed with a lead-in chamfer and a hard face that will accept a pin contact bent within pre-established limits;
2-Bay MT38999 with MT Ferrules to Examax Connector
Compliant with IEEE 802.3an Ethernet Standards and Specifications; Media conversion at the connector reduces system complexity and cost; Amphenol epoxy staking protects delicate fiber components for environment and assembly process-40°C to +85°C Operating temperature; Full support for KR and KR4 link training and auto-negotiation. POWER ...
CablesOnDemand.com: Buy Amphenol Cables Direct from The Cable Factory!
Buy 100ft Amphenol CO-142BNCX200-100 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
USB 3.1 Gen 2 specifies speeds of 10Gbp/s. Specification for USB 3.2 was at 20Gb/s in 2017. The USB 3.2 specification identifies three transfer rates, USB 3.2 Gen 1 at 5Gb/s, USB 3.2 Gen 2 at 10Gb/s and USB 3.2 Gen 2x2 at 20Gb/s. USB 4 protocol was announced in 2019 with specifications of 40Gb/s.
VITA 66.1 and 66.4 | SpaceVPX VITA 78 Connector | Rectangular ...
VITA 66 is a family of fiber optic connector products that are ruggedized blind-mate optical MT module/backplane connector systems with open architecture.
SMB Coaxial Termination RG-402 0.141-inch Conformable Times Tflex 402 ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times Tflex 402, Belden 1673A