Search Results for xlpe mil spec wire
Description Ethernet Switch & Media Converter
for power supply, cable 2m long (DC voltage option) RESMLAC-8MG-F35-CBL-ETH-RJ45-2M LAN cordset for RESMLAC-8MG-CAPS-F35, 1 side with TV06RW1935S, 1 side with RJ45 civilian, cable RJFSFTP5E cat 5E, 2m long (valid for all options) RESMLAC-8MG-F35-CBL-MNG-1M Management cable for RESMLAC-8MG-CAPS, 1 side with TV06RW1935S, 1 side with DB9, 1m
HD-BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies; ... Product Specifications. Body Finish: Nickel/Matte Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Right Angle: Panel Mounting Feature:
ms3106e-22-19s torque | Amphenol Global Search | Amphenol
Search Results for ms3106e-22-19s torque 711 Series Single/Multi Way - Amphenol-Air LB ... 19.5, 22.5, and 27.0dB. A fault locate output. A resistive network on the secondary of the fault locate transformer provides the proper termination to the repeater when fault locate filters are not being deployed, eliminating the need to short the fault ...
HYDROPHONES H23 NEXT GENERATION - Wilcoxon Sensing Technologies
NEW PRODUCT. Underwater sound measurements over the. frequency range 5 Hz . to 150 kHz. WIDE, FLAT FREQUENCY RESPONSE. Eliminates triboelectric cable noise, connector
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies ... Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable ... IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic ...
Connectors | Products - Amphenol
These connectors are offered with top, bottom, dual beams & dual contact positions with both ZIF and Non-ZIF cable terminations. The connector series comes with a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations. ... Borne from the foundation of D38999 mil-spec harsh environment ...
M39012/01-0501 N-Type Straight Crimp Plug RG-8 RG-213 RG ... - Amphenol RF
M39012/01-0501 RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
Handportable Antennas FSP 70/TETRA-DESK STAND - amphenolprocom.com
Highly flexible polyethylene covered StraightFlex steel wire (self-straightening). Full-size, end-fed ½ λ antenna whip. ... Specifications. Electrical; Model: FSP 70/TETRA-DESK STAND: Frequency: TETRA (380 - 410 MHz) other frequencies on request: Antenna Type: Antenna for portable equipment: Max. Input Power
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies; ... Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable: Contact Finish: ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: Not Applicable:
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0 ...
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies ... Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable ... Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified ...
AUTOMATE Type A Mini-FAKRA Single Jack to AUTOMATE Type A Mini-FAKRA ...
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; ... Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 18.00 in (457 mm) ... Frequency (Max GHz) 3: IP Rating: Not Rated: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 105: Temp (Min ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies ... Product Specifications. Adapter Configuration: BNC Jack to BNC Jack: Adapter Type: In-Series: Alias: B7471B1-ND3G-50 ... IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: Delrin: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified ...
HEX338CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 33°, 696-960 | 1695-2180 | 1695-2180 MHz, 17.7|18.8|18.8 dBi, 0-10°|0-10°|0-10°, 2410 mm (94.9 in)
R6WP-J88C-10 data collector cable assembly, 10 ft, coiled
Model R6WP-2-J88C-10 Data collector cable assembly: 10 ft J88C coiled cable, shielded twisted pair with black polyurethane, model R6WP molded MIL-C-5015 2-socket connector, ribbed for high flexibility, IP65, to BNC connector at data collector MaxFlex cables for data collectors are designed for high performance in the harsh environments of routebased data collection. With reinforced cable […]
AMC Right Angle Plug to RP-SMA Straight Bulkhead Jack IP67 1.13 mm 50 ...
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies ... Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 3.94 in (100 mm) ... Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not ...
Braided Cables RG 214 - amphenolprocom.com
RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material . Download . Product PDF; Add to quote. Description. RG 214 is a Low Loss coaxial cable with double braid and flame retardent jacket material. ... All used materials are free of halogens. Specifications. Electrical; Velocity Factor: 66 v/c: Capacitance: 101 ...
Model 102A09 - pcb.com
Model 102A09 - pcb.com
7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
SMA to AMC Cable Assemblies; SMA to AMC4 Cable Assemblies; SMA to BNC Cable Assemblies; ... Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: ... Mil Qualified: Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 4-Hole Flange:
N-Type Panel Mount 4-Hole Flange Jack RG-174 RG-188 RG-316 Times LMR ...
Product Specifications. Body Finish: White Bronze: Body Material ... Not Mil Qualified: Non Magnetic: No: Orientation: Straight: Panel Mounting Feature: 4-Hole Flange ... Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested ...
ATEX Grounding Kit - AMPHENOL PROCOM
It’s only necessary to install the wire on the LW-SS and LW-SS-1” bracket, when the point of installation has a different electrical potential than the system. ... Specifications. Electrical; Model: ATEX Grounding kit: Application: To ensure equipotential bonding: Mechanical; Materials: Stainless steel (AISI 316) Parts: 1x wire, 1x spring ...