Search Results for xray silverdlae
SS270W Thru-hull Wide - Airmar
The SS270W’s custom-fit high-performance fairing will give crystal-clear imaging at speeds up to 30 knots (34 MPH). And since the SS270W fits into the popular B260 fairing pocket, it’s easy to upgrade existing installations.
High Voltage Connectors - Amphenol Alden
Choose from in-line, right-angle, panel-mount and oil-tight solutions with standard wire configurations. Simply specify the length you need and we'll handle the rest to ensure a perfect fit for your high-voltage applications.
BETTER INTERCONNECT SOLUTIONS FOR BETTER PATIENT CARE
At Amphenol Alden, medical interconnect is all we do. Our thoughtfully designed and well-integrated interconnects have helped make our customers’ de.
Advancements in the Medical Interconnect Market and Applications
X-ray machines require very high operating voltages (up to 75kVDC) to create the X-ray energy which is used to image a patient. Other products, such as those related to surgery for ophthalmology or oncology, use YAG (Yttrium Aluminum Garnet) lasers which also require high operating voltages.
Medical Technology Developments | High Voltage Connector - Amphenol Alden
High voltage medical connectors are essential for powering CT imaging and x-ray equipment, radiation therapy devices, robotic medical devices, and dermatological lasers. They provide voltagesfrom 1kVDC to 100kVDC to ensure equipment operates correctly.
Amphenol Invotec
The patented "One Step X-Ray drilling & Routing" function will perform, via X-Ray system, panel target detection and deformation compensation (linear, non-linear rotation, offset and scaling) and direct drilling or routing. Optical alignment capability further enhances registration options for specialised applications.
Sensors for Healthcare Applications Becton Dickinson (BD)
NPC-100 & NPC-120 offer solid state, highly reliable, media compatible sensors that are small size, cost and disposable. Delivers fluids into a patient’s body in controlled amounts. Pressure sensors can ensure accurate dosing of fluids.
Lowrance | Scanning/Imaging Transducers - Gemeco
Lowrance The Airmar Technology Scanning/Imaging Transducer is the ultimate solution for anyone seeking precise and accurate underwater imaging. With its advanced scanning technology, this transducer produces high-resolution images of the seafloor, providing unparalleled detail and clarity.
Single and multi-sensor SDD detectors for beam-line applications
SGX Sensortech, located in the UK since 1995, has a long history in producing Silicon based energy dispersive x-ray detector systems for x-ray spectroscopy applications using synchrotron radiation, conventional x-ray tube or charged particle beam excitation.
Medical Connectors 101 | Amphenol
With medical connectors for x-ray devices, they must meet high voltage operating requirements without risking unintended discharge. Meanwhile, wearable patient monitoring cable assemblies need to be exceptionally flexible for patient comfort while also ensuring signal integrity.
xSonic Bronze HDI Transducer 20° - gemeco.com
The bronze HDI Thru-Hull Transducer is capable of reaching depths of 3000 ft. at 50 kHz, 300 ft. at 455 kHz. The 20° tilt is ideal for boats with a 20° to 24° hull deadrise.
B175HW Wide-beam Chirp-ready Tilted Element™ Thru-hull - Airmar
Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies. The high-frequency band delivers superior shallow-water performance, bottom detail, and fish-target separation.
| Amphenol
There are various types of medical connector product solutions available for your specific needs. Medical connector markets and applications include patient monitoring, minimally invasive surgeries, imaging, electrosurgical devices, electrophysiology, defibrillation, and cosmetic surgery.
'Total Quality with Rapid Through-put of Powdered Metal and Cast ... - PCB
To ensure necessary quality, 100% end-of-line part inspection must be implemented; traditional NDT techniques such as magnetic particle, liquid penetrant, eddy current and X-ray, or purely visual inspection, are painstaking, subjective manual processes.
StructureScan HD Skimmer TM Transducer - Gemeco
Home / Transducers / Scanning/Imaging / StructureScan HD Skimmer TM Transducer. StructureScan HD Skimmer TM Transducer. Part # 000-10802-001. MFG # 000-10802-001.
Design Considerations for Electrical Connectors and Cable Assemblies ...
This white paper delves into the critical factors influencing the development of connectors and cable assemblies for the rapidly advancing fields of pulsed field ablation (PFA) and pulsed electric field (PEF) therapies, along with their integration into diagnostic, mapping, ablative, and therapeutic catheters, generators, and umbilical cable ass...
Custom Cable Assemblies: The Medical Connector Solution You Need
With 40 years of experience in the industry and a reputation for creative problem-solving, we’re the preferred partner for organizations in need of cable assemblies. Whether reusable or disposable, we can create the cable assemblies and connectors you need for your application.
Circular Medical Cable Connector | Pulse-Lok Connector 341231
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341231.
Whitepapers - Amphenol Alden
Explore Amphenol Alden's whitepapers archive for in-depth research, technical insights, and industry expertise. Access valuable resources that help you stay ahead in the evolving world of connectivity and innovation.