Search Results for xt30u-m
Amphenol
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
CAP-WACMSPB1: Ceres Connector | Amphenol LTW
CAP-WACMSPB1, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Repair and Maintenance Returning Equipment Contact Information Safety ...
Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table
Model 019 4-conductor, 36 awg, twisted bundle, shielded, flexible ... - PCB
Capacitance(conductor to conductor @ 70 °F (21 °C)) 15 pF/ft 49.2 pF/m Capacitance(conductor to shield / drain @ 70 °F (21 °C)) 26 pF/ft 85.2 pF/m Physical Cable Jacket Diameter 0.07 in 1.8 mm [1] Cable Jacket Material Silicone Silicone Cable Jacket Color Blue Blue Conductor Style Solid Solid
SM - PCB
m i n g P h y s i c a I n s p e c t i o n P r o c e s s Check that the correct model numbers and quantity of units delivered agree with the packing list. Check that the calibration certificates and manuals, if required, are included with the shipment. Conduct an operational check only with PCB constant current power/signal
Amphenol New Product Updates – November 2021
Our latest addition to the Minitek ® Pwr family is a high performing CEM 5.0 PCI Express ® 12VHPWR auxiliary hybrid connector and cable assembly that supports 600W GPU cards. Designed for power applications with current rating up to 9.5A/pin (12 pins energized) and the 4 signal pins supporting signal transmission, the Minitek ® Pwr PCIe ® connector system have fully polarized housings ...
Filter D-Sub Connectors – FCE17 Series
wwwenol-iccco Aenol Inortion Counications n Coercil Proucts STANDARD D-SUB WITH INTEGRATED EMI FILTERING. FCE17 D-Sub Filter Connectors provide filtering of . unwanted EMI, protecting the integrity of data signals
ICP® PRESSURE SENSOR
Acceleration Sensitivity 0.002 psi/g 0.0014 kPa/(m/s²) [2] Temperature Range(Operating) -100 to +275 °F -73 to +135 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Maximum Flash Temperature 3,000 °F 1,650 °C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 042M34 6.5 feet of 042 Cable with molded 8-Pin male M12 ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.
Amphenol
M M D D A H D P 0 4-1 8 - 0 8 S R - S R A A m p h e n 1 1/2-18 UNEF THREAD REF:HDP24-18-8SE SMOOTH RING ADAPTER-BLUE. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
Dark & Non-Reflective Tin Zinc Finish TV Series
MATERIAL & PLATING - Aluminum alloy shell plated with Tin Zinc - Dark Grey & Non reflective EMI/RFI PROTECTION - 85 dB at 1GHz ENVIRONMENTAL CHARACTERISTICS - Salt Spray: 500 Hours - Conform to EU Directive 2011/65/EU & 2015/863 RoHS - REACH regulation EC 1907/2006: No SVHC & No use of Cr6+ SHELL ELECTRICAL CHARACTERISTICS
RD Series - Positronic The Science of Certainty
M Male pin. P Male pin with interfacial seal. S Female socket. Termination Clear Selection Continue > 0 Wire, order contacts separately. 1 Wire, crimp contacts included. 12 Wire, crimp contacts included, 26 AWG - 30 AWG [0.12mm²-0.5mm²] Mounting Options Clear Selection Continue > Clearance hole.
Thermometrics Ambient Sensor
15.9 m ml 0.06 in (1.6 0.16 in R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature Keywords:
HERMETIC INTERCONNECT SOLUTIONS
M-SBC-X-X-X(XXX) PartNumberBuilder 1 Nitrile(NBR) 2 Vitone (FKM) 3 HydrogenatedNitrile(HNBR) 4 EPDM 1 SolderBucket 2 StraightRoundedpin 3 PCBShoulderPin 1 4Way 2 8Way BootMaterials Insert NoofWays Plug OperatingTemperature Boot Option1 Nitrile(NBR) -4to212°F -20to100°C Option2d 4to392°F -20to200°C
EX series - アンフェノールジャパン株式会社
EX series - アンフェノールジャパン株式会社
AAC 1/... - AMPHENOL PROCOM
1.5 m, unterminated: MATERIAL: Aluminium: SURFACE TREATMENT: Light-grey vinyl painted: WEIGHT: Approx. 650 g / 1.43 lb. DIMENSIONS (W x D x H) 120 x 130 x 59 mm / 4.72 x 5.12 x 2.32 in. (connectors included) Box Installation Details. Mounting on Flat Surfaces `` EU and UK Declaration of Conformity.
EXCEL|MATE CC SAE COMBO - TECHNICAL CHARACTERISTICS MECHANICAL Rated ...
A m p h e n o l P C D S Z R&D Pin And Cable For EV Connector Definition Wires Color Of Cable Pin 150A. 25 SAE COMBO VEHICLE CONNECTOR - CIRCUIT DIAGRAMS 250A 300A 200A A3 1:1 1 OF 1 C-HVCOSAEM200ALxxxx 1 SAE Combo Plug C-HVCOSAEM200ALxxxx C-HVCOSAEM200ALxxxx C-HVCOSAEM200ALxxxx 8.HVCOSAEM200ALxxxx LENGTH TOLERANCE
TEDS Sensors and technology - Introduction
Learn about TEDS Sensors and theory behind the Transducer Electronic Data Sheets. View TEDS equipped Impact Hammers, Impedance Heads, Single Axis & Triaxial Accelerometers and Microphones from PCB Piezotronics.