Search Results for xt30u-m
4U4MT360X06F xys4 - Amphenol Antenna Solutions
4U4MT360X06F xys4 REV052423NA ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 1 of 14 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
3001-7030-10-C - Model - xmacorp.com
decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev finish: 1 1 manufacture or sale of other 2 1 revisions rev description roughness this drawing incorporates mil-std-100 & 1000 drawing practices per ...
110WXS NMEA 0183 / 2000® WeatherStation® - SolarShield and Relative ...
Solar-radiation Shield. The model 110WXS is Airmar’s entry-level solution for land-based, stationary, weather-monitoring applications. A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings.
16-Port Canister Antenna - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice.
Amphenol CS-USBAB003.0-002 Amphenol Premium USB 3.0 / 3.1 Gen1 ...
Buy 2m (6.6') Amphenol CS-USBAB003.0-002 Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.0 SuperSpeed Certified (aka USB 3.1 Gen1) Type A-B Device Cables are specifically designed to provide both high data throughput at 5.0 Gbps and high power handling capacity for direct USB port powering of high-performance computer peripherals such as external ...
422E35 IN-LINE CHARGE CONVERTER Revision: F OPTIONAL VERSIONS ... - PCB
Maximum Shock 1000 g pk 9810 m/s² pk Humidity Range 100 % 100 % Electrical Excitation Voltage +18 to 28 VDC +18 to 28 VDC Output Bias Voltage +12.00 to 15.00 VDC +12.00 to 15.00 VDC Output Voltage(at specified measurement range) ± 2.5 V ± 2.5 V Constant Current Excitation 2.2 to 20 mA 2.2 to 20 mA Output Impedance <10 Ohm <10 Ohm
REACH Declaration - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies 8435 Progress Drive Frederick , MD 2 1701 USA Amphenol (Maryland), Inc ., d/b/a Wilcoxon Sensing Technologies
PSAS4M2130291TR | U.3 SAS PCIe 4.0 | Amphenol
U.3 SAS PCIe 4.0, 68pin, Plug, Right Angle Surface Mount
U[TZOM KG 6GTKR3 ,UX 8 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
Sealed USB Modular Jacks & Plugs - Amphenol LTW
This USB family of connectors consist of Type-A, Type-B, Type-C, Mini USB, Micro USB, and meet USB 2.0, 3.2 (Gen 1 & Gen. 2) standard. This wide rage of product provides the convenience to our customer evaluating their USB with multiple selection of connecting interfaces.
ICP® PRESSURE SENSOR - PCB
Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) 0.3 to 1.0 sec 0.3 to 1.0 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC
5 2 1 SPECIFICATIONS REV DESCRIPTION ECO - XMA Corp
adapter, sma-m/f, dc-18ghz, cryo mil-std-100 & 1000 drawing practices per ansi-y-14.5 1/20/21 1/20/21 inches apply before / after processing see notes finish: see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size ...
PRESSURE SENSOR, ICP® - PCB
112A22 PRESSURE SENSOR, ICP® Revision: M ECN #: 53508 Performance ENGLISH SI Measurement Range(for ±5V output) 50 psi 345 kPa Useful Overrange(for ± 10V output) 100 psi 690 kPa [1] Sensitivity(± 15 %) 100 mV/psi 14.5 mV/kPa Maximum Pressure(step) 500 psi 3,450 kPa Maximum Pressure(Total) 15,000 psi 103,421 kPa Resolution 0.1 mpsi 0.000689 ...
2C6U4MT360X12Fwxys2 - Amphenol Antenna Solutions
Each Antenna m: 3 (ft: 3) 0.065 (2.33) Connector: Type ---4.3-10 Female Quantity--- 24: Position ---Bottom Radome Color--- Grey (Pantone 420 C), Brown (Pantone 476 C), Black (RAL 9011) Lightning Protection (Grounding Type) DISCONTINUED---Direct Ground: 2C6U4MT360X12F: wxys2: REV071520NA:
ROHS Declaration - Wilcoxon Sensing Technologies
M series magnetic mounts TC series triaxial mounting cubes Q series quick release mounting adapters FM series fin mounts 12105-xx mounting screw . We believe the information provided is accurate. The information provided is based in part upon data obtained from third party suppliers. We provide such information “AS IS” and without any ...
Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Temposonics
f For embedded or externally threaded installation f Sensor rod with Ø 7 mm or Ø 10 mm f Resolution: ±0.1 mm f Compliant with EN 50121-3-2 The MHRM sensor extends the rugged design of the Tem-posonics® MH-Series sensors to railway applications. With two mounting styles, the responsive magnetostrictive linear position sensors can be integrated into most installations.
SMA Straight Crimp Plug DACAR 302 RTK 031 TFC 302LL 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) DACAR 302, RTK 031, TFC 302 LL: Contact Finish: Gold: Contact Material: Brass: Contact Termination
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Legacy Products - Temposonics
Support documentation for retired R-Series sensors, built prior to November 2004.