Search Results for xy-p15w bluetooth
Software Downloads | Support - PCTEL
Download the latest utilities, software, drivers & more for your PCTEL products, devices, and software.
Jaybeam - Amphenol Antenna Solutions
Discover Jaybeam's innovative and tailored antenna solutions for optimal coverage and capacity.
Model 356A01 | PCB Piezotronics
4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1: ACS-1T: Triaxial amplitude response calibration, from 10 Hz to upper 5% frequency, NIST traceable: 1
Model AY CABLE CONNECTOR Installation and Operating Manual
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[52 0 R 53 0 R 54 0 R]>> endobj 14 0 obj >stream xœ½=koÜ8 ...
Cellular Low Profile Vertical Antenna - PCTEL
The BMLPVMB/LTE low-profile vertical antenna provides superior multiband pattern coverage for mobile or fixed applications operating in frequencies from 600 MHz to 2700 MHz. This antenna is designe...
Antennas | WiFi, Bluetooth, Cellular, GPS, & More | PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Omnidirectional WiFi/Bluetooth Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Low-Profile Whipless WiFi/Bluetooth Antennas | PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Lowband Quarter Wave Antennas - PCTEL
A popular choice for State Patrol, Land Management and serious CB applications, these MLB lowband antennas provide superior performance for a variety of lowband applications.
B B2 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing aug-16-2014 ben see part number chart process specifications:
LPCA-MIMO 5G Low Profile Combination Antenna - PCTEL
LPCA-MIMO 5G offer excellent RF performance in a discreet rugged, low-profile design supporting, Cellular MIMO 4×4 LTE/5G, GNSS or 2×2 LTE/5G and 2×2 MIMO Wifi-6E in a low-profile casing with durable design.
Pressure/Temperature Real-Time Data Logger - KAYE
The ValProbe RT Pressure/Temp Logger provides a wide temperature range from 0°C to 140°C and is a single solution for pressure and temperature measurement for pressure up to 5bar absolute.
GNSS/WiFi Combination Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
By Product Name - Amphenol CS
A. AgilBrick™ 1.27mm Board-to-Board Header G802 ; AgilBrick™ 2.00mm Board-to-Board Header G825 ; AgilBrick™ 2.54mm Board-to-Board Header G800
Echo® Wireless Vibration Monitoring System - PCB
The Echo® Wireless Vibration Monitoring System is simple in design, easy to install, cost-effective and flexible in configuration. With 12 independent RF bands and over 400 points per receiver, the system can monitor over 5,000 points even within the same RF coverage area.
Aluminum Yagi Antennas - PCTEL
Unsurpassed in their price-to-performance ratio, these antennas deliver years of reliable service through such features as seamless aluminum construction, stainless steel hardware, and through-boom...
Compact Omnidirectional Antenna - PCTEL
This omnidirectional, low-profile antenna delivers high performance in a rugged, fixed mount housing. Designed to cover frequencies for industrial wireless data applications, it can be directly mounted on radio equipment or other enclosures via its mating bulkhead connector.
2C2U3MT360X06Fwxys4A - Amphenol Antenna Solutions
Canister, 2FT, 14-Port, Omni Pattern, XPOL, (2x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 | (1x) 5150-5925 MHz, Fixed Tilt
DST810 Smart™ Multisensor with Gen2 Paddlewheel - Airmar
Depth, Speed-Through-Water, Water Temperature, Boat Attitude. The new DST810 Smart Multisensor, featuring the new Gen2 paddlewheel and AIRMAR's CAST ™ app, delivers a powerful combination of best-in-class speed performance and a simple, reliable way to calibrate accurate speed using your wireless device. The Gen2 paddlewheel delivers industry-leading start-up speed-through-water data below 0 ...
Marathon Yagi Antennas - PCTEL
This yagi series is engineered to meet the requirements of a high gain, broadband, premium quality antenna. The antenna is manufactured using high strength 6061-T6 aluminum, and all elements are welded to the boom.