Search Results for y shape
DISCONTINUED - amphenol-antennas.com
4G/5G Heart-Shape configuration with 18 connectors • Ideal for Small Cell / DAS applications • This antenna meets the requirements of the U-NII • Available for order with a grey, brown or black radome. Features. 2C4U3MD120X06F. wxys0
1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
When ordering, select the Radome Color, Degree of Electrical Downtilt (y) and the Connector Type (z). Radome Color Electrical Downtilt Degree (y) Connector Type (z) Y1 Y2 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° UUB180X06F 0s0 UUB180X06F 0D0 6° UUB180X06F 6s0 UUB180X06F 6D0 Brown Pantone 476 C 0° UUB180X06F 0s0BR UUB180X06F 0D0BR
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
When ordering, select the Radome Color, Degree of Electrical Downtilt for the Low (x) and Mid Bands (y) and the Connector Type (z). Radome Color Electrical Downtilt Degree Connector Type (z) Low Band R1 (x) Mid Band Y1 Y2 (y) 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUUT070X12F00s0 CUUT070X12F00D0
rtx 6000 ada vs rtx 5090 | Amphenol Global Search | Amphenol
Figure 7: Voltage vs. mode frequency (bottom) and mode shapes of maximum voltage (top) Table 2. compares the measured and simulated natural frequencies. The measured and predicted values closely match, providing confidence that the stiffness coefficients generated by the FEA model are ... (˚!, ,* /˜. ˛(! FS6H1000-X-Y TFOCA-III ® 6-Channel ...
DISCONTINUED - amphenol-antennas.com
and/or Pattern Shape 3 Sectors, 120° Spacing, Clover-Shape Lightning Protection Direct Ground Mechanical Characteristics Antenna Dimensions (Height x Diameter) 305 x 371 mm 12.0 x 14.6 in Weight without Mounting Bracket Kit 10.0 kg 22.0 lbs Antenna Volume 0.03 m3 1.2 ft3 Survival Wind Speed 200 km/hr 125 mph Wind Area 0.11 m2 1.22 ft2
696-960 / 1695-2700 MHz - Amphenol Antenna Solutions
When ordering, select the Radome Color, Degree of Electrical Downtilt for the Low (x) and Mid Band (y) and the Connector Type (z). Radom Color Electrical Downtilt Degree Connector Type (z) Low Band R1 (x) Mid Band Y1 (y) 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUD120X06F00s0 CUD120X06F00D0 0° 6° CUD120X06F06s0 CUD120X06F06D0
1695-2700 / 1695-2700 MHz - amphenol-antennas.com
Electrical Downtilt (°) (y) 0, 6 Impedance 50Ω VSWR ≤ 1.5:1 Upper Sidelobe Suppression > 15 dB Front-to-Back Ratio > 25 dB Isolation Between Ports 28 dB IM3 (2x20W carrier) < -153 dBc Input Power (4x) 300 W Diplexed No Number of Sectors, Sector Spacing and/or Pattern Shape 1 Sector, Heart-Shape Lightning Protection Direct Ground Mechanical ...
CABLE ASSEMBLY INSTRUCTIONS - Amphenol RF
dimensions, configuration, shape and performance must conform to recommended after crimp dimensions along with mechanical and electrical specifications. 7. crimping specification. ** ** dimensions noted on table 7.1 for crimp height and width may need to be adjusted
C2U3MD120X12F wxys0 - Amphenol Antenna Solutions
Configuration HEART-SHAPE CONFIGURATION Connector Type (12x) 4.3-10 FEMALE CONNECTORS Dimensions 1219 x Ø371 mm (48.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK (1x) 696-960 | (2x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz 12-Port Canister Antenna HEART-SHAPE 48.0 IN FIXED TILT ANTENNA 2 ANTENNA 1 24” 24”
Considerations for Accelerometer Mounting on Motors - PCB
Considerations for Accelerometer Mounting on Motors - PCB
UL 1977 Effortless & Arcless Din Connectors Mfg by 160A/320A/430A
spiraling shape allow for more contact point s, providing a higher rate of conduct ivity,it also facilitates coupling with eighty percent less effort than the industry standard! Amphenol Industrial Operations / Eaxtron contacts are made from pure copper (Cu11 000) and plated with an industry leading 6um of silver. The plating ensures
1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
When ordering, select the Radome Color, Degree of Electrical Downtilt (y) and the Connector Type (z). Radome Color Electrical Downtilt Degree (y) Connector Type (z) Y1 Y2 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° UUT360X06F00s0 UUT360X06F00D0 6° UUT360X06F06s0 UUT360X06F06D0 Brown Pantone 476 C 0° UUT360X06F00s0BR UUT360X06F00D0BR
Protimeter HygroMaster 2 | Infrared Temperature Probe
Faster than Fast. The latest in handheld hygrometry technology! The attachments aren’t just included, they’re built in! The Protimeter Hygromaster 2 features outstanding performance with an easy-to-use interface, in addition to multiple Psychometric calculations and non-contact surface infrared (IR) temperature probe.
696-960 / 1695-2700 MHz - amphenol-antennas.com
When ordering, select the Radome Color, Degree of Electrical Downtilt for the Low (x) and Mid Band (y) and the Connector Type (z). Radom Color Electrical Downtilt Degree Connector Type (z) Low Band R1 (x) Mid Band Y1 (y) 4.3-10 Female 7/16-DIN Female Grey Pantone 420 C 0° 0° CUD070X06F00s1 CUD070X06F00D1 0° 6° CUD070X06F06s1 CUD070X06F06D1
High Speed Connectors | Products - Amphenol
This series, featuring high-speed contacts, ruggedized harsh environment protection, metal reverse bayonet coupling, signal connector. With four Quadrax contacts per connector and bandwidth up to 1.25 GHz, a data rate exceeding 2.5 Gbps with a standard operating temperature from -55°C to +125°C.
Vulko-Wrap Insulating Tape - TPC Wire
TRIANGULAR SHAPE WITH COLOR GUIDELINE — Allows even thickness for uniform high dielectric strength. WIDTH 1" TO 1.5" — Covers more surface than ordinary tape with a single wrap. NON-REINFORCED PRODUCT STRETCHES TO APPROXIMATELY 2-1/2 TIMES ITS LENGTH — Conforms to irregular shapes and uneven surfaces. Can be used on parts which move or ...
Vulko-Wrap Insulating Tape - TPC Wire
TRIANGULAR SHAPE WITH COLOR GUIDELINE — Allows even thickness for uniform high dielectric strength. WIDTH 1" TO 1.5" — Covers more surface than ordinary tape with a single wrap. NON-REINFORCED PRODUCT STRETCHES TO APPROXIMATELY 2-1/2 TIMES ITS LENGTH — Conforms to irregular shapes and uneven surfaces. Can be used on parts which move or ...
Microsoft Word - bus-20-073_f.doc - Amphenol CS
Figure 2 – Eye of the Needle shape on the vertical press fit pin. Figure 3 - Cross-section of vertical press fit pin in the middle of a PCB. PDS: Rev :F STATUS:Released Printed: Jan 17, 2018. ... • Y – Standoff height of shroud • Z – Number of modules in shroud Table 2 - The plating specification and the suffix for ordering.
Ardent Concepts
This fixture provides for independent X,Y and Z control of the components relative to each other. X, Y and angular alignment is established once at the beginning of a test ... small deviation in shape from the original waveform (leftmost trace). The risetime is about 34.5, 31.5 and 31.5 ps for corner, edge and field, respectively and is ...
amphe-power-radsok-technology-catalog-amphenol-industrial
spaced longitudinal beams twisted into a hyperbolic shape. † As male pin is inserted, axial members in the female half deflect, imparting high current flow across the connection with minimal voltage loss. † The hyperbolic, stamped grid configuration ensures a large, coaxial, face-to-face surface area engagement.