Search Results for y shape
Amphenol RF
QŠr.•É1‡É·&”ÃhÇ e† ¢…ãJäÑçß/É(ý‘4 á‚ W4Tëâzŧp)ëœ$Ѐ:¸ÌÁ¾öºÉhDúÙ§dø= %d4H:éEšœ·Èyz•ôFi¿7"íaBÒ ¹J²aÚ ç$ëw“a»×Iò_~¸>m¤#šÉpç©dÒ{¹¥R îs6†œ É ‹&¬ ¸ªRR¹ ÃxÅuŽÁ À 1q B *µÅ«sn¨u†© D2`p IE ¼®æ¾¤"¸.¨äY3ŠAÐŽJ£d o5óÅãü wif°K¸C ...
Amphenol
next ass'y: 3) note reference = x plug, 8 socket, at series, keyed, strain relief end cap b at06-08sx-srxxx a3 22 d.parks 11dec13 none keyed (2) places keyed (2) places grey black brown color part number key-a configuration green at06-08sa-srgry at06-08sa-srbk at06-08sa-srgn at06-08sa-srbr * note: an asterisks ( *) placed before the color ...
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
TITLE
NEXT ASS’Y: Amphenol 3) Note reference = X Clinton Township, MI 48036 ECO-MATE,PLUG,END CAP, 10POS,SOCKET CONTACT,SIZE 12 B RTS6BS12*10SHECxx A3 1 1 White Mar-19-2018 Tod Mar-19-2018 Tommy Mar-19-2018 NONE A1 FIRST RELEASED Jun.15,2016 Drack Tommy 35.0 Max. 19.8 Amphenol RTS6BS12*10SHECxx XXXX Ø27.0 Ø21.8 SILICONE RUBBER. SILICONE RUBBER ...
Amphenol REQUIRES CONTACT RETENTION W
next ass'y: 3) note reference = x plug, 8 socket, at series, keyed, strain relief end cap, reduced diameter seal b at06-08sx-sr2xx a3 22 d.parks 11dec13 none keyed (2) places keyed (2) places keyed (2) places keyed (2) places grey black brown color part number key-a configuration green at06-08sa-sr2gy at06-08sa-sr2bk at06-08sa-sr2gn at06-08sa ...
74868 - amphenolrf.com
"d" the column value shown "y" means the foil which outside of insulator need per above dimension to keep foil during assembly,if shown "n" means there is no need to keep foil during assembly 3. c01 cable group includes rg174, rg316 & dacar 462-2. 4. optional leoni dacar 462-2 cable processing may require additional staking operations for
CTOSカタログ - amphenol.co.jp
n Multimode Wavelength 850 - 1300 nm (Z version); 1300 nm (Y version) n Singlemode Wavelength 1300 - 1550 nm (W version) CTOS CTOS: Small Optical Field Connector CTOL: Large Optical Field Connector Derivated product from CTOS CNOS : navy optical field connector CROS : railway optical car jumper
Amphenol High Speed Interconnects
y a this area denotes component keep-out (traces allowed) z 2.36 m s s gs ssgsg s g s ssss ssssggggmmmm sgm gg g gsssss mmm ggs ggss s sg m ss m r h h scale 8 : 1 b1 b19 b20 b38 t1 t20 g gg m s s ggm m pth pth h t19 r l pth 0.05 r t38 h detail a 0.10 m x y 0.10 m r h 0.05 l 0.10 r 0.35±0.03 typ npth 1.10±0.05 1.00±0.05 (4x) pip required ...
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
Direction: Each of X, Y, Z-axis directions. Duration : 15 minutes/axis Times : Each of three mutually perpendicular planes. • Mechanical shock No discontinuities of 1 μs or longer duration. No physical damage. EIA 364-27 Condition H. Subject mated connectors to 30G half-sine shock pulses of 11 ms duration. 3 shocks in each direction
Features - amphenol-antennas.com
Electrical Downtilt degrees (y) 2°, 4°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe Suppression dB > 12.1 > 12.3 > 12.8 > 11.9 Isolation Intraband dB > 25 Interband dB > 28 same band; > 30 different band ELECTRICAL SPECIFICATIONS Y3 Y4 Frequency Range MHz (2x) 1695-2700
B A5 - Amphenol Sine
next ass'y: x b a5 none 1 1 receptacle, 4 pin, at series, requires contact retention wedge aw4p standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: n/a 3. specifications:
TITLE
NEXT ASS’Y: 3) Note reference =X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol ATP SERIES, 6 POSITION, TIE DOWN B ATP04-6PX-TYD A1 1 1 M. NOGLE NONE NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: THERMOPLASTIC; COLOR: GREY 2. SPECIFICATIONS: RoHS COMPLIANT 3. USE WITH CONNECTORS: ATP04-6P*-BUS
www.amphenolalden - アンフェノールジャパン株式会社
“D” Shape Friction Fit Design Easy to align and connect in blind mate applications. Simply pull to disconnect Touch Proof Contacts1 1–Per IEC -60601 1 Protects against accidental touch in multiple keying options Sealed to IP-64 and IP-672 2 – IP-67 applies to panel mount receptacle only
Innovative cable concept at ski resort - Lutze Inc.
LÜTZE provides a special cabling concept for an innovative cable car in Ischgl. The new Pardatschgratbahn was opened in Ischgl / Tirol at the start of the winter ski season 2014/2015.
L-1102-8.fm - Amphenol Aerospace
MS90555 C 32 4 12 S Y 1 23456 7 See code below: 1. MS Numbers MS90555 designates wall mount receptacle (power source) MS90556 designates straight plug MS90557 designates cable connecting receptacle without coupling ring MS90558 designates wall mount plug with coupling ring (equipment end) 2. Shell Finish
B A1 - Amphenol Sine
NEXT ASS'Y: X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com B A1 NONE 2 2 3P RECEPTACLE, FLANGE MOUNT, GRAY TOMMY AT04-3P-L012 RECOMMENDED CUTOUT FRONT AND REAR MOUNT 22.45±0.07 30.35±0.07 Ø25.4±0.12 4X Ø4.32±0.07 12.5±0.12 15.19±0.12 FOR REFERENCE ONLY FRONT MOUNT REAR MOUNT
Telescope & Imaging - Amphenol AOP
Part Number Selector. 1” x 1” layout grid. Optical module can be placed in 2-dimensional layout. grid with. 1” pitch between adjacent modules. Uses 2.5x
Introducing DRS Power Supplies - Lutze Inc.
Press contact LUTZE Inc. 13330 South Ridge Drive Charlotte, North Carolina 28273 USA info (at) lutze.com Tel 704-504-0222 Fax 704-504-0223. Tweet
CTF-QUAD - Amphenol Aerospace
CTF-QUAD Call 800-678-0141 or visit us at www.amphenol-aerospace.com 2 How to Order CONTACT US: Jared Sibrava E-mail: [email protected] Phone: 607-643-1845
SIZE TYPE B C- - amphenol-sine.com
next ass'y: 3) note reference = x 2 pos,receptacle,pin,atp series, strain relief end cap b atp04-2p-sr0x a1 11 ian 09/may/22 sullen 09/may/22 tommy 10/may/22 none 21.6 22 connector standard color is grey. other colors for option. weight:15.7g 61.0±0.6 contact size min. insul o.d. typical wire range max. insul 12 3.40 mm (.134 in) 10 - 14 awg