Search Results for yindii survey
M194 Survey Transducer - Airmar
Airmar’s commitment to innovative technology has produced the M194. This broadband, 200 kHz transducer has a Q of 2 and very good sensitivity. It enables users to perform accurate surveys in shallow water with high resolution. This transducer can also be “chirped” with a long pulse over a wide-frequency band.
M190-12 kHz Survey Transducer - Airmar
M190 features a large, low-frequency, narrow-beam array for excellent deep-water performance. The 12 kHz model can be used for sub-bottom profiling.
Protimeter Product Catalogs | Top Moisture Meters
With a wide variety of moisture testing equipment that’s innovative, high-performing, and long-lasting, Protimeter products are your first choice for conducting moisture surveys.
Best-selling dual-function moisture meter - Protimeter
Our new model features a larger display for easy reading, automatic calibration check every 50 power cycles, and user field calibration of the non-invasive mode. Additionally, the batter life is now 3 times longer! The SurveyMaster moisture meter has Bluetooth capabilities to connect to our Protimeter Connect app.
Commercial/Survey
Airmar Technology's commercial/survey transducers are top-notch solutions for a wide range of applications, from marine survey and research to commercial fishing and offshore operations. With a vast range of frequencies and configurations available, you can choose the perfect transducer for your specific needs.
SS510 200 kHz Portable Survey - Airmar
Users with adjustable-frequency echosounders will be able to regulate the operating frequency and tailor the beamwidth to specific survey conditions. And the treaded stem allows portable mounting.
Protimeter Dual-Function Moisture Meter
In Measure mode, the Surveymaster uses electrical conductance principles to measure the moisture level of the material between two electrodes.
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable - Airmar
Applications: Bridge scour inspection systems, Portable hydrographic survey, Dredging, Autonomous Surface Drones, Hydrodrones
RF Moisture Meter | Surveymaster Sister Product - Protimeter
The Protimeter Aquant (non-invasive) is the sister product to the Surveymaster and helps you locate moisture quickly in a wide range of materials with a RF measurement system unique to Protimeter. This system allows you to detect moisture up to ¾” (20mm) below and behind the surface in the most efficient way possible.
Protimeter Moisture Meters
Rapid moisture detection with no pins. Durable pin-type moisture meter that displays instant results on a color-coded scale. Rugged, simple to use meter specifically designed for the timber industry. High performance, easy to use thermal hygrometer. Relative Humidity/Temp. High performance, easy to use thermal hygrometer.
SS510 EchoRange+™ 200kHz Portable Survey, DT - 20m Cable - Airmar
Applications: Bridge scour inspection systems, Portable hydrographic survey, Dredging, Autonomous Surface Drones, Hydrodrones Beam Angle : 9° Cable Type : C316, 4 twisted shielded pairs with extreme grade urethane jacket
Protimeter MMS3 | 4-in-1 Moisture Meter with Infrared
Fast responding hygrometer speeds up building surveys; Replaceable humidity and temperature sensor; No need to plug in multiple accessories; Non-invasive measurement not adversely affected by surface moisture ; Highly accurate
Side-Scanning Transducers - Airmar
Explore Airmar's commercial and scientific side scanning transducers. With single and dual frequency side-scanning capabilities, we have one that’s right for your project. Used for survey and detailed bottom mapping. 200 kHz.
SurveyMaster - protimeter.com
omfattende. SurveyMasterTM er det foretrukne bransjevalget for oppmåling og undersøkelse av fukt. øk og mål. Disse funksjonene kan hjelpe brukeren til å skille undergrunn fra overflatefuktighet, viktig informasjon når man prøver å fastslå omfanget og årsaken til et.
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey with ...
Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.
Frequently Asked Questions | Protimeter Moisture Meter Function
Because moisture normally has a gradient from high to low, you should survey the area carefully and look for changes. If you are getting consistently high readings, this could be caused by metal below the surface. Always confirm the presence of excessive moisture with the pins or deep wall probes.
Ocean Monitoring/Unmanned Surface Vessels - Airmar
Airmar is the foremost provider of high-quality instruments and transducers for integration into systems for marine survey, aquaculture, side-scan, weather monitoring and more.
Protimeter MMS2 | 4 in 1 Moisture Meter with Infrared
Fast responding hygrometer speeds up building surveys; No need to always plug in multiple accessories; Intuitive user interface with color screen
Protimeter TimberMaster | Moisture Levels Within Wood Products
Our newest model has been updated to include automatic calibration every 50 power cycles, a large easy-to-read display, and a 3 times longer battery life. The Protimeter TimberMaster moisture meter has Bluetooth capabilities to connect to the Protimeter Connect App.
Moisture Meters for Hardwood Floors | Flooring Installer’s Guide
And the only way to do that is through a thorough and deliberate moisture survey. Whether it’s from a flooding event, a subfloor moisture barrier failure, or some other anomaly, checking an installed hardwood floor for moisture is a simple process with immediate results.