Search Results for yorktown training cemter officer housing
VITA 66.1 and 66.4 | R-VPX VITA 46 Connector System | High Speed ...
VITA 66 is a family of fiber optic connector products that are ruggedized blind-mate optical MT module/backplane connector systems with open architecture.
BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 112467 PDF Customer Drawing (Size: 62 kb)
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• Sensor Connector Housing - Part Number EHR-4 • Sensor Connector Header - Part Numbers B4B-EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications
Configurator Singles | Amphenol
Part # 320229: type: PL500SM-N Connector: Circuit Count: 3: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Triax Contacts | High Speed Contacts - Products | Amphenol Aerospace
Provide additional shielding when terminated to triax cable having solid or stranded center conductors. Amphenol supplies triax contacts in sizes 8, 10 and 12 and they are ideally suited for use in D38999 Series I, II and III circular connectors.
Data Sheet R-Series V RH5 EtherCAT - temposonics.com
3 Temposonics® R-Series V RH5 EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Simultaneous position, velocity and acceleration for up to 30 magnets
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Model 003G30 Low-noise coaxial cable, blue TFE jacket, 30-ft, 5-44 plug ...
CENTER PIN 7 2 8 0 3 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 50264 003 CABLE: COAXIAL CABLE W/ BLUE TFE JACKET 003-EB: 10-32 PLUG
FAKRA Gen 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 ...
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 2 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin I Key Code.
SS260 50/200kHz, 1kW, w/ FB, Si-Tex 8-Pin, DT - AIRMAR EMEA
SS260 features a stainless steel housing which is compatible with all hull materials. Installed with the included, custom-fitting, High-performance Fairing, the SS260 gives excellent results at speeds up to 30 knots (34 MPH). Features. Depth and fast-response water-temperature sensing;
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
RF Interconnects - SV Microwave
Utilizing an injection-molded housing made of glass-reinforced liquid crystal polymer allows SV to offer configurations with a variety of ports, all implementing the small form factor SMPS blindmate interface. Applications with multiple RF signal paths remain simple, organized, and protected due to the keying feature inherent in the design.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
• Sensor Connector Housing - Part Number EHR-4 • Sensor Connector Header - Part Numbers B4B-EH-A or S4B-EH Mounting Options • Grommet or cable P Clamp • P Clamp - 9.53 mm Hellermann Tyton (MPN T3D03750M4) or equivalent • Grommet – 11 mm Advanced Antivibration Components (MPN V12R30M16004616) or equivalent. Approvals and Qualifications
Shop Coax Cables by Connector Type (BNC, SMA, RP-SMA, RP-TNC, N, UHF)
Shop Amphenol Coaxial Cables by Connector Type (BNC, SMA, RP-SMA, RP-TNC, N, UHF) at Cables on Demand. Genuine Amphenol Brand Coaxial Cable (RF) Assemblies are renowned world-wide as an innovator in RF interconnect products, having invented some of the most widely-adopted Coaxial Cable RF Connectors ever built, such as the BNC Connector (Bayonet-Locking) and the TNC Connector (Threaded Locking).
B175 High Chirp, 1kW, 0° Tilt, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
MSS celebrates the 50th anniversary of Wilcoxon Research - Wilcoxon ...
April 26, 2010—Germantown, MD - Meggitt Sensing Systems announces the 50th anniversary of the Maryland-based manufacturer of Meggitt's Wilcoxon Research range of piezoelectric accelerometers and vibration sensors. Meggitt's Wilcoxon Research product range was established when Wilcoxon Research was founded as an independent company in 1960. Created by two scientists from the David Taylor ...
Repair and Maintenance Returning Equipment Contact Information ... - PCB
Housing Material 304/304L Stainless Steel 304/304L Stainless Steel Electrical Connector 6-Pin Bayonet Jack 6-Pin Bayonet Jack Electrical Connections(Pin A) Pos (+) Power/Signal Pos (+) Power/Signal Electrical Connections(Pin D) Neg (-) Power/Signal Neg (-) Power/Signal Weight(without cable) 5.36 oz 152 gm [5] [6]
Display Features and Modes - Amphenol
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
SSL11-J4LJ0-B22A02: SSL Lighting Connector | Amphenol LTW
SSL11-J4LJ0-B22A02, SSL (Smart Solution in Lighting) is a waterproof and non-waterproof connector series. Its low profile design aims at minimizing and eliminating the field wiring and reducing labor time.