Search Results for yum unit count
T EMPOSONICS LS ERIES
Maximum Stroke per Circulation Count for PWM Output w/Internal Interrogation Maximum Stroke Circulation Count ≤84 inches 15 > 84.1 inches 1 NOTES: 1. Standard mounting feet (P/N 400802) are included with Temposonics LP sensors with connection types C, L , or H (not provided with connection types M or J). 2.
TEMPOSONICS LP
TEMPOSONICS® LP m INSTALLATION 550575 C CONNECTIONS 8-Pin Integral or Hanging Connector (male profile) Connection Type ‘C’, ‘H’, or ‘J’ Mating Accessories:
Vibration Sensor User Manual - wilcoxon.com
Address Data Format Unit Description 0x0000 unsigned int16 0.01 g Acceleration (2Hz~1kHz) RMS, X 0x0001 unsigned int16 0.01 g Acceleration (2Hz~1kHz) RMS, Y 0x0002 unsigned int16 0.01 g Acceleration (2Hz~1kHz) RMS, Z 0x0003 N/A N/A (Read Return 0x0000) 0x0004 unsigned int16 0.01 g Acceleration (2Hz~1kHz) Peak, X
Standard Universal Enclosures (CFIT-Flex Std)
Battery Backup Unit Cabinets (CUBE BBU Series) Site Support Cabinets (CUBE SS Series) Modular Cabinets (CUBE Modular Series) Walk-In Cabinets; Sectionalizer Cabinets; Multi-Purpose Cabinets (CUBE MP Series Cabinets) Wall/Pole Mount Cabinets (CUBE RL Series Cabinets) Optical Hub Cabinets (OHC) & Optical Broadband Cabinet (OBC)
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
NO - SGX Sensortech
Symbol Typ Min Max Unit Sensing resistance in air (see note 1) R 0 - 0.8 20 k Typical NO 2 detection range FS 0.05 10 ppm Sensitivity factor (see note 2) S 60 - 2 - - MiCS-2714 1107 rev 6 Notes: 1. Sensing resistance in air R 0 is measured under controlled ambient conditions, i.e. synthetic air at 23 ±5°C and 50 ± 10% RH.
Amphenol Sensors Industrial HVACR Applications
Amphenol Sensors Industrial HVACR Applications
Contact Amphenol Antennas
Get access to global contact information for Amphenol Antennas, including an information request form for sales or general inquiries.
Automotive | Markets - Amphenol
We offer highly automated Cable Assemblies for Low & High Speed Automotive Ethernet. High reliable and tested Cable Assemblies for standard interfaces (acc. ISO 8092-6) supporting Low Speed Ethernet 100 Mbps and 1 GBps UTP (IEEE 802.3bw), 1 GBps STP (IEEE 802.3bp / Open Alliance TC9) and High Speed Ethernet - 10+GBps STP / SPP (IEEE 802.3ch).
Impact Hammers | PCB Piezotronics
PCB offers Modally Tuned®, ICP® instrumented impact hammers for structure health testing, resonance determination, and modal analysis.
3.6 KVA IsoGuard INSTALLATION INSTRUCTIONS & OWNER’S MANUAL
location will not subject the unit to rain, snow, excessive moisture, or excessive heat. Note: This device is ignition protected in accordance with U.S. Coast Guard regulations under 33 CFR 183.410. Application Precaution These units are intended for hard-wired, permanent, on-board applications. Use of attachments not recom-
MEGA RUGGED ETHERNET SWITCH - アンフェノールジャパン株式会社
Parts Count Prediction and MIL-HDBK-217F-1 Parts Stress Analysis Prediction. We can also perform reliability analyses in full compliance of ANSI/VITA 51.1 if it is requires or perferred over the later method. Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest
Home - Custom Cable
No minimum. Fast turnaround. Design and order your custom cable. Our fast, easy-to-use online cable builder lets you design custom assemblies in any quantity for quick delivery.
TEMPOSONICS LP
Maximum Stroke per Circulation Count for PWM Output w/Internal Interrogation Maximum Stroke Circulation Count 84 inches 15 96 inches 4 108 inches 2 144 inches 1 Circulation Count vs. Resolution for PWM Output (Based on 28 MHz counter) Resolution Circulation Count* 0.00026 15 0.0005 8 0.001 4 0.002 2 0.004 1 *Maximum circulation count is limited ...
NovaSensor NPC-300 Disposable Medical Pressure Sensor
NovaSensor NPC-300 Disposable Medical Pressure Sensor
Amphenol Socapex - Connectors, military connectors, circular connectors ...
We would like to show you a description here but the site won’t allow us.
SSI Technologies, LLC
Level Sensors. Whatever your media, tank depth, and profile, SSI Technologies, LLC most likely has an ultrasonic liquid level sensor for you. Our ultrasonic liquid level sensors use ultrasonic technology to generate a high-frequency sound wave to measure the time for the echo to reflect off of the target and return to the ultrasonic liquid level sensor.
Scanning Receivers | Test & Measurement - PCTEL
PCTEL® scanning receivers are precision network testing tools. Designed for drive testing, walk testing, troubleshooting, and monitoring of cellular, WiFi, IoT, and critical communications networks worldwide, they provide the insights you need to improve coverage and quality of service throughout the wireless network lifecycle.
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com