Search Results for yuzu rtx 3050 4 gb
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
4-wire connections: two signals for I2C output, single power supply and ground. The field of view of each element of ZTP-115ML is about ±5 degrees for 50% normalized output. The total size is only 30 mm X 28 mm. Applications • Microwave oven • IR Detector for narrow FOV detection Features • Single module • Digital temperature output ...
AT06-12SC-RDGRY 12-Way Plug, Female Connector with C Positi - Amphenol Sine
AT04-12PC-P075 12-way receptacle, (3) 4 pin busbar=26 amps, nickel plating, keyed C, green. Contacts included. Comparable to PN# DT04-12PC-P075. REQUEST A QUOTE. AT04-12PC-RD01 12-Way Receptacle, Male, C Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal). Comparable to PN# DT04-12PC-C015
AHDP04-24-29PR-WTA 29 Position Receptacle, Pin, Shell Size - Amphenol Sine
AHDP04-24-29PR-WTA 29 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-29PE-L024
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (Stripline) Available Inventory: 882. SF1521-60061-1S 2.92mm Connectors SF1521-60061-1S Add to compare list Datasheet. Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) ...
HSB3 Signal Integrity Analysis - Amphenol Aerospace
Amphenol Proprietary 4 Daughter Card Port Numbering (IO9 thru 16 are corresponding mixed mode ports on Test Bed and Channel simulation schematics) IO9 IO10 IO11 IO12 IO13 IO14 IO15 IO16 Row1 Row2 Row3 Row4 . Test Bed Simulation Schematic IO1 thru 16 are Mixed Mode ports. Backplane side Daughter card side
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz
A6
24.4 21.0 44.8–0.6 6 A4 C0540S UPDATE DIMENSIONS 05AUG16 JONYTOMMY A5 - ADD COLOR OPTION 23NOV20 LOUIETOMMY REF: DT04-3P-CE01ÿ DT04-3P-CE03 ORANGEAT04-3P-MM01ORG A6 - ADDED DATE CODE FEATURE 13DEC2024JHEAD TZ. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
Modus W Series - amphenol-sensors.com
• 4 to 20 mA out The span or zero adjustment is performed with a 20-turn potentiometer for fine resolution. A 50% adjustment in output is possible. The Series W transmitters comply with the European requirements of Council Directive 2004/108/EC. Operation The pressure transmitter consists of two high accuracy piezoresistive sensors with stainless
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
Figure 4: High mag view of solder joint in Figure 3 showing minimal gold in solder Figure 3: SEM image of PCB connector solder joint without AuSn platelets Part No. Detent 1211-40080 SB 1211-40082 FD Part No. Detent 1211-60209 SB 1211-60211 FD SMP Male PCB Thru-Hole Connector with Right Angle Contact SMP Male PCB Edge Launch Connector Part No ...
TITLE
4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
NTC Inrush Current Limiter Kit - Amphenol
CL-190 CL-190A 25 2.4 9 18 800 200 5.76 13.97 4.57 15 110 CL-200 CL-200A 25 1.7 9 18 800 200 5.76 13.97 4.57 9 130 CL-210 CL-210A 30 1.5 8 15 600 150 4.32 10.16 5.08 8 30 Features • UL Approval (UL 1434 File #E82830) • Small physical size offers design-in benefits over
EU RoHS II Certificate of Conformance - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 22 0 R] /MediaBox[ 0 0 612 792 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
Telaire Ventostat T8100 NS and NSP Series CO2 Sensor
CO2 4-20 mA out Use either or both CO2 outputs Thermistor 10 KΩ Type II and Night Setback Button Slide potentiometer T8100-NSP only Left – 0 KΩ Right – 100 KΩ (+) (+) (“-“ common) (“-“ common) 2 876 3 2 1 1 _ + L2 L1 18 - 30 VAC RMS CO2 0 -10/5 V out Jumper selectable CO2 4-20 mA out Use either or both CO2 outputs