Search Results for yuzu rtx 3050 4 gb
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance January 31, 2019 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
NovaSensor P1602 Pressure Sensor Die - amphenol-sensors.com
Linearity ±0.2 %FSO 4 ±0.25 %FSO 3, 4 Pressure Hysteresis ±0.1 %FSO Temperature Coefficient of Zero ±30 µV/V/°C 5 Temperature Coefficient of Resistance 0.3 % /°C 5 Temperature Coefficient of Sensitivity-0.2 %/°C 5 Thermal Hysteresis of Zero ±0.1 %FSO 6 Long Term Stability of FSO 0.2 %FSO 7 1.
signal mate C091 Family - Amphenol Sine
amphenolsinecom Standard products. Custom solutions Customer Service 1 00 9 amphenolsinecom Available in 2 thru 8, 12, 14 and 19 Position (Depending on Series) Amphenol’s signalmate® C091 (M16 Size) Family of circular DIN connectors and cable assemblies are available in 5 options M16 A, M16 B, M16 D, M16 D+ and M16 Q (Quicklock) with either a threaded, bayonet or quicklock option
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect
Amphenol
others may need to be ground prior to testing. See Table 4 on page 6 for further information. 3. Weigh the sample: Place the empty measuring beaker on the electronic scale and zero the scale (refer to the electronic scale user instructions for further detail s). Add small amounts of material from the sample until the correct sample weight is ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
“4wire”. Therefore an ES220 unit in 4-wire is ordered as “ES220-4 wire”. Type Accuracy 0°C – 60°C 60°C – 100°C “AS” 0.001°C – “S” 0.0015°C – “ES” 0.0015°C 0.0025°C The uncertainties of the computer tables are 0.001°C for the Type “AS” and 0.003°C for the Types “S” and “ES”. Dimensions In
B A4 - Amphenol Sine
4. all dimensions are for reference use only. a1 released drawing mar-18-2016 ben tommy master keyway 27.0 22.2 9/16"-24 unef thread Ø15.0 33.4 19.3 n key-40°c ~ 105°c part number-40°c ~ 125°c rts710n6s rts710n6s03 a2 update notes jun-20-2017 nick tommy a3 update drawing mar-19-2018 white tommy a4 update description jan-7-2021 blink tommy
Telaire Air Quality Sensors
4 Miniature CO 2 Modules for OEM Integration T6700 Series The new T6700 Series is a miniature NDIR CO2 sensor that has accuracy and reliability of many larger sensors. The new small size allows OEM’s to integrate into smaller enclosures and equipment and uses significantly less power than many other devices on the market.
HA U - Amphenol Sine
HA T 3XXX 551 U Mohrlang 25.06.14 2:1 8 1 7 F 2 6 E 3 5 D 4 C C 5 D B 6 E A Copying of this document and giving it to others and the use or communication of the contents thereof, are forbidden with-
Telaire T5100-LED Series - amphenol-sensors.com
4.58 116.40 1.01 25.69 T5100 standard enclosure Accessories Enclosure Specifications T1508 Aspiration Box for Duct Mounting The Model 1508 is designed for in-duct sampling of CO 2 concentrations at flow rates greater than 400 fpm. Clear cover allows for observation of the sensor. They will accommodate any of the T5100 series, and can be used for
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
B A1 - Amphenol Sine
2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated connector). 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only. 5.
SMPM Male QB Bulkhead to SMA Male 6" Cable Assembly for .047 Cable
SV engineers designed and manufactured the SMPM Male QB Bulkhead to SMA Male 6" Cable Assembly for .047 Cable. Place your order today!
6.0 ± 0 - svmicrowave.com
V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.47 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMPM Size 12 Pin 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MS24-085-P12DSMPM-060 DRAWN 2022-10-17 16:53:18
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
PRODUCT DATA DRAWING - SV Microwave
4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 sf1189-6104 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing
Type YM Series - amphenol-sensors.com
yqs8069 ym120c45n301 300 33 26 55 62 0.2 7 4.5 5 9 yqs8068 ym120c80n101 100 65 50 98 108 0.4 7 5.5 5 12 yqs8067 ym120d105n600 60 85 65 131 144 0.6 9 6 4.5 12 ym120d125n450 45 110 85 155 170 0.7 9 7 4.5 2 +0.5,-1 yqs8066 ym120d150n330 33 128 99 181 198 0.9 12 7.5 4.5 12 ym120d170n250 25 161 125 228 250 1.1 10 8.5 4.5 2 +0.5,-1
18.0 ± 0 - svmicrowave.com
I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.1/2 SMPM Plug-in Contact to SMPM R/A Female 18" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67SMPM-047-FRSMPM-180 DRAWN 2022-10-18 16:38:16