Search Results for zelensky images
Z14 & Z24 Generation II - Charles Industries
Photos are shown with customer-supplied equipment and cabling installed (not included). Charles Thermal Management Experts are available to consult with you on your specific application’s heat dissipation needs, including thermal modeling of equipment as would be housed. Please contact your account representative for details. HEX-HEAD (216-Tool)
10129378-904001BLF | EconoStik™ | Amphenol
Click Image to Enlarge. Skip to the beginning of the images gallery . Overview. Description. EconoStik™ 2.54mm, Board to Board Connector, Unshrouded Verticl Header, Through Hole, Single Row, 4 Positions, 2.54 mm (0.100in) Pitch. Environmental Compliance.
10159309-113Y000LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details, part number 10159309-113Y000LF
AE-AN-SK-010 - SK SERIES - ANATOMY OF A SOCKET
Below is an image of Amphenol Ardent Concept’s two primary contact families, the RC Spring Probe™ and the RC Connect-R™. They are the backbone of our products and are responsible for our industry leading performance. In the SK Series™ Socket they provide the electrical connection between the device under test and the PCB.
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Z Key Code. Downloads. 3FA1ENXrj-C01y3 PDF Customer Drawing (Size: 184 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle;
RJE1Y26915644401 | Modular Cable Assemblies | Amphenol
Amphenol is one of the leading manufacturers of Cable assemblies. Contact us today for more details of RJ Ethernet Cable assemblies, part number RJE1Y26915644401
High Temperature Series Five Connectors - Amphenol Aerospace
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources.
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Mounting Options Part Number Image Fits Pipe Diameter Weight All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. 2-Point Mounting Bracket Kit MKS09P01 50-115 mm 2.0-4.5 in 2.7 kg 6 lbs 2-Point Mounting & Downtilt Bracket Kit MKS09T01 50-115 mm 2.0-4.5 in 4.5 kg 10 lbs s
RP-TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm
Skip to the beginning of the images gallery. Description. RF Connector RP-TNC Straight Crimp Jack RG-178 RG-196 Bulkhead Rear Mount 50 Ohm. Downloads. 122370RP STP 3D Model (Size: 1783 kb ) 122370RP PDF Customer Drawing (Size: 89 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SAS/PCIe 4.0 (U.2 & U.3) Connectors - Amphenol
SAS/PCIe 4.0 (U.2 & U.3) connectors come with 16Gb/s (PCIe lanes) and 24Gb/s (SAS lanes) speeds to meet the demands of next-generation servers. The molded guide post allows device header and receptacle to self-align during mating process.
95278-802A10LF | BergStik® | Amphenol
71609-305LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 10 Positions, 2.54mm (0.100in) Pitch
Minitek127®
Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 4Positions, 1.27mm (0.5inch) pitch, Low profile version
10106813-051112LF | MezzoStak | Amphenol
10106813-051112LF. 0.5 mm Pitch Hermaphroditic Mezzanine Connector, 50 positions, Standard length with pegs and hold-downs, Half of mated height equals 2 mm
10167522-14LF | Minitek ® Pwr Hybrid 3.0 HCC Receptacle | Amphenol
10167523-1212LF. Minitek® Pwr 3.0, OCP PICPWR Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color.
10167521-2LF | Minitek ® Pwr Hybrid 3.0 HCC Receptacle | Amphenol
10167523-1212LF. Minitek® Pwr 3.0, OCP PICPWR Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-6290 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
00611421003 - Amphenol Air LB
Skip to the beginning of the images gallery . 00611421003 Polarizing nut Code C Green. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN33302203 | EN4165R03 . Description. Accessory for EN4165 / SIM. EN4165 / SIM is a modular, multifunctional rectangular ...
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 300 ...
Skip to the beginning of the images gallery. Description. AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 300 Millimeter Z Key Code (11.81 Inches) Downloads. FAKRA to AMC4 Cable Assemblies Data Sheet (Size: 225 kb) 095-820-124-XXX PDF Customer Drawing (Size: 158 kb)
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Mounting Options Part Number Image Fits Pipe Diameter Weight All mounting bracket kits are ordered separately unless otherwise indicated. Select from the options listed below. 2-Point Mounting Bracket Kit MKS09P01 50-115 mm 2.0-4.5 in 2.7 kg 6 lbs 2-Point Mounting & Downtilt Bracket Kit MKS09T01 50-115 mm 2.0-4.5 in 4.5 kg 10 lbs s
REV. 3 | 2023 - RFS Technologies
10000025991 | Revision 3 | May 2023 | 6 MAINTENANCE GUIDE c) Replacing a defective site-sharing ACU d) Changing sharing profile Figure 1: Flowchart for maintaining a site-sharing ACU 3.2: Replacing an ACU on-site