Search Results for zip code for pittsburgh pa
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self
AT1612-13PB-G 13 Position Receptacle, Pin, Panel Mount, Self-Threading, Standard Seal, Cap, Keyed B
CONNECTOR INSTALLATION INSTRUCTIONS Wind-Lok Series
Example: Code Numer: WLC06ERD40SW3bM50E Paper Numer: CWLC6E540H3B5E. 9 Appedix 2: Recommended Crimping Tools KLAUKE HK60/22 Cross Section MM² Crimp Die Part Number 120 R22120 150 R22150 185 R22185 240 R22240 300 R22300 ElPRESS V1311 or V1311C Cross Section MM² Crimp Die Part Number CAT 5 Crimp Die Part Number CAT 6
2.92mm Male Connector, R/A for .085 Cable - SV Microwave
SV Microwave presents 2.92mm Male Connector, R/A for .085 Cable SF1512-60027 product to the market with the right features. Check it out here!
High Power Connector Series - amphenol.co.jp
8 RHINO 38999 SERIES RHINO 38999 SERIES 9 Keyway orientations Contact information and de-rating charts Rhino 38999 keyway orientations Rhino 38999 backshell exit-angle Rhino 38999 contact information chart
Cable Glands and Cord Grips - Amphenol Industrial Operations
Amphenol 13838 USA EX-20-B-1-0-R-20-M20 XX Sira 05ATEX1120X II 2GD EExdIIC / EExe II (XX = Year Code) B A D C. 5 • NPT entry thread reference details on page 53. • Gland Size does not necessarily equate to the entry thread size. • Integral entry thread seal option is not available for glands with tapered entry threads. IP washers can be ...
SMA Female PCB Compression Mount Connector, 2 Hole
SV Microwave offers SMA Female PCB Compression Mount Connector, 2 Hole SF2921-6920 with high mighty performance. Explore in live!
ARB12-48PAR-L018 48 Position Receptacle with Flange, Reduce
ARB12-48PAR-L018 48 Position Receptacle with Flange, Reduced Diameter Seal, Keyed A, Black. Comparable to PN# DRB12-48PAE-L018
SMA Male Cable Connector, Lockwire Holes, for RG-174 Cable - SV Microwave
SV Microwave proudly presents the SMA Male Cable Connector, Lockwire Holes, for RG-174 Cable M39012/55-3026. Check out the product stock details here!
AT06-12SC-BLK 12-Way Plug, Female Connector with C Position - Amphenol Sine
AT04-12PC-MM01 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Reduced Diameter Seal (E-Seal) and End Cap. Comparable to PNs# DT04-12PC-CE01, DT04-12PD-CE07, 934446133
AT04-08PB-SRGRY 8 position receptacle with strain relief, p - Amphenol Sine
AT06-08SB-EC01 8-Way Plug, Female Connector with B Position Key, Enhanced Seal Retention (P012) and End Cap. Comparable to PNs# DT06-08SB-EP03, DT06-08SB-EP06, 934455221
CUSTOMER OUTLINE DRAWING - アンフェノールジャパン株式会社
"amphenol rf, 34-1028h-12g date code" scale 4.000 scale 5.000 recommended pcb mounting holes 1/4-36-uns-2a threads section b-b interface series: hd-bnc jack scale 5.000 recommended panel cutout dimensions customer outline drawing all other sheets are for internal use only
A6
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TV µCom-10Gb+ Series - Amphenol PCDAmphenol PCD
Features & Benefits: Based on MIL-DTL-38999 series III – Shell size 11. 10Gb+: exceeds 10Gb/s Ethernet following IEEE 802.3an-2006 : 10GBase-T
SMP Female to Female Bullet (OAL 0.769") - SV Microwave
SV launched the SMP Female to Female Bullet (OAL 0.769")" 1290-4007 with high performing capabilities. Check out the product's technical specifications!
SMP Male PCB Surface Mount Connector, R/A, FD - SV Microwave
SV Microwave proudly presents the SMP Male PCB Surface Mount Connector, R/A, FD 1211-40003 product to the market. Explore it now!
SMPM VITA 67.3 10 Port Backplane Module C - SV Microwave
The highly performable SMPM VITA 67.3 10 Port Backplane Module C SF9321-60059 is offered by SV Microwave. know the availability here!
Threaded SMPM Female Connector for .085 Cable - SV Microwave
SV Microwave introduces the Threaded SMPM Female Connector for .085 Cable 3221-60016. The product is in stock at our distributors Digi-Key, Newark and more.
MACH-D - amphenol.co.jp
Comparable to MIL-DTL-24308 Code P Cadmium U Aluminum NO SAE AMS-QQ-P-416 Type II, Class 2 Comparable to MIL-DTL-24308 Code F Gold A Aluminum YES ASTM B488, Type I, Code C, Class 1.25 Comparable to MIL-DTL-24308 Class M Chemical conversion T Aluminum YES MIL-DTL-5541, Type II, Class 1A and Class 3 The Advantages of Stainless Steel Shells
SMP Male PCB Thru-Hole Connector (Pre-Tinned), FD
The SMP Male PCB Thru-Hole Connector (Pre-Tinned), FD P/N: 1211-40172. Access the product's design resources Datasheet, CAD, CST and HFSS Model here!