Search Results for zzy-ao-1710
MET and RET versions, AISG v1.1 or 3GPP/AISG v2
1710-2170 MHz W85-13-x010 Single Band | Panel Antenna | X-Pol | 85° | 17.0 dBi | Variable Tilt Ordering Options Model Number When ordering, replace “x” in the model number with one of the options listed below. Manual Electrical Tilt W85-13-A010 Remote Electrical Tilt AISG v1.1 W85-13-R010 Remote Electrical Tilt AISG v2.0 / 3GPP W85-13-R010G
Wideband omni, 698-2700MHz - AMPHENOL PROCOM
Frequency 698 - 960 MHz 1710 - 2700 MHz Max. Input Power 50 W Polarisation Vertical 3 dB Beamwidth, E-Plane 50 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 0.4dBd / 2.5dBi VSWR < 2.5:1 (698-960 MHz) <2.0:1 (1710-2170 MHz) <2.5:1 (2170-2700 MHz) In iBwave Yes Mechanical Connection(s) N(f) Radome Material / Colour White
8832108Fx - Amphenol Antenna Solutions
Single Band, 16-Port, Microcell Panel, XPOL, 65°, 1710-3800 MHz, 11.5 dBi
1710-2690 MHz - Amphenol Antenna Solutions
1710-2690 MHz 2 Connector / 7/16-DIN Female / Bottom Operating Temperature -30° to +45° C (-22° to +113° F) Mechanical Characteristics Dimensions (Height x Width x Depth) 360 x 340 x 140 mm 14.2 x 13.4 x 5.5 in Weight without Mounting Brackets 2.9 kg 6.4 lbs Environmental Characteristics
Amphenol Active Optics Products
The LEAP® On-Board Transceiver is a commercial 12-channel duplex optical transceiver capable of running data-rates of up to 25Gbps per channel (300Gbps cumulative) on multi-mode fiber.
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
Amphenol Broadband Solutions
Amphenol Broadband Solutions . Author: hank Created Date: 5/13/2020 8:56:09 AM
1710-2170 MHz - amphenol-antennas.com
1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Radome Material ABS Dimensions (Height x Width x Depth) 300 x 280 x 80 mm 11.8 x 11.0 x 3.1 in Weight without Mounting Brackets 4.5 kg 9.9 lbs Environmental Characteristics Operational Humidity < 95% ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom 1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom Diplexed No Lightning Protection DC Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Radome Material/Color UPVC/Grey Dimensions (Length x Width x Depth) 1450 x 570 x 85 mm 57.1 x 22.4 x 3.3 in
1710-2170 MHz / 1710-2170 MHz - amphenol-antennas.com
1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom 1710-2170 MHz 2 Connectors / 7/16-DIN Female / Bottom Lightning Protection DC Ground Operating Temperature -40° to +70° C (-40° to +158° F) Mechanical Characteristics Radome Material UPVC Dimensions (Length x Width x Depth) 780 x 320 x 100 mm 30.7 x 12.6 x 3.9 in
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
698-960 / 1710-2700 MHz - Amphenol Antenna Solutions
698-960 / 1710-2700 MHz 5052450 Multi Band | Ceiling Mount Omni | V-Pol | 360° | 2.0 / 4.5 dBi Ordering Options Model Number Antenna with N-Type Connector 5052450 Antenna with 4.1-9.5 Mini-DIN Connector 5052450-mDIN Antenna with 4.3-10 Connector 5052450-4310 Antenna with 7/16-DIN Connector 5052450-DIN Electrical Characteristics
Slim Cool Edge 0.65mm Hybrid Power & Signal Connectors
Slim Cool Edge Hybrid Power and Signal connectors provide one-piece high speed and high power card edge package. Thee connectors offer a cost competitive and high density solution.
1710-1880 & 1900-2170 MHz - amphenol-antennas.com
Frequency band 1710-1880 & 1900-2170 MHz Polarization Vertical or Horizontal, orthogonal Horizontal beamwidth (-3 dB) 23°-27° Vertical beamwidth (-3 dB) 24°-30° Gain 17.0 dBi Impedance 50Ω VSWR <1.5:1 max, <1.4:1 typical Maximum power 150 W Connector type 2 x 7/16 Female Lightning protection DC Grounded M C Materials Shroud, GRP
Stick Antenna 698-960 1710-2690 3400-3800 MHz RP-SMA
Passive Stick Antenna 698-960, 1710-2690, 3400-3800 MHz RP-SMA WWAN, 4G, 5G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms. Downloads. ST0457-20-X01-A PDF Customer Drawing (Size: 8976 kb ) Antenna Solutions Overview (Size: 167 kb) Amphenol RF External RF Antennas Datasheet (Size: 358 kb) Product Life Cycle.
1710-2700 MHz - Amphenol Antenna Solutions
1710-2700 MHz 7486000 Single Band | Shrouded Yagi | V-Pol | 48° | 12.5 dBi Ordering Options Model Number Antenna with N-Type Connector 7486000 Antenna with 7/16-DIN Connector 7486200 Electrical Characteristics Frequency Band 1710-2700 MHz Polarisation Vertical Horizontal Beamwidth (typical) 48° Vertical Beamwidth (typical) 41°
D38999 Connectors with Coaxial, Concentric Twinax ... - Amphenol Aerospace
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
Amphenol RF is the world’s largest manufacturer of coaxial connectors for use in radio frequency, microwave, and data transmission system applications. Headquartered in Danbury, Connecticut, USA, Amphenol RF has global sales, marketing and manufacturing locations in North America, Asia and Europe.
www.amphenolrf.com
Download technical documents, drawings, and specifications for Amphenol RF products.