Search Results for Aprilaire Humidistat
Residential Air Purifiters & Fresh Air Machine Sensors | Telaire
The Telaire ChipCap® 2 offers an advanced and cost-effective humidity and temperature sensing solution for a wide range of applications. It integrates a capacitive polymer sensor chip and CMOS integrated circuit with EEPROM into one reflow-solderable SMD package.
HumiTrac General Eastern Relative Humidity/Temperature Transmitter
HumiTrac utilizes a rugged capacitive sensor that provides full-scale 0-100% RH measurement with unsurpassed response times, linearity and stability. Recovery to condensation and chemicals is excellent and an integrated filter, plus conformal-coated module electronics ensure long life.
Air Quality Sensors | Humidity Sensors
Telaire HS12SP | Relative Humidity Sensor. Telaire HS12SP is a bulk-resistance type of Relative Humidity (RH) Sensor providing a variable impedance value in response to the adsorbed water within the sensor’s proprietary thin-film polymer.
Telaire | CO2, Humidity & Dust Sensors
Telaire HumiTrac™ Relative Humidity & Temperature Transmitter is Telaire's next generation relative humidity and temperature transmitter, designed to serve the building automation/HVAC market, as well as a wide variety of general purpose relative humidity monitoring applications.
humidity | Amphenol Global Search | Amphenol
ChipCap® 2 Fully-Calibrated Humidity and Temperature Sensor Features • Fully-calibrated and temperature-compensated • Digital or analog output with alarm function. Return Authorization (RMA) Forms for Protimeter, Telaire CO2 Humidity, Modus Pressure Products. The Protimeter MMS3 is the most advanced all-in-one moisture meter.
200WX WeatherStation® Instrument - Airmar
Relative humidity module. Enables dew-point and heat-index calculations; Field serviceable; WeatherStation housing rated IPX4 when RH module is installed; Specifications
WEATHERSTATION INSTRUMENTS - Airmar
Airmar’s ultrasonic WeatherStation ® instruments deliver accurate, reliable weather data from a rugged, compact, maintenance-free design with no moving parts.
150WXS WeatherStation® Instrument - Airmar
Airmar’s WeatherStation 150WXS provides accurate, site-specific, weather data from a single compact device. It measures seven critical weather parameters in real-time. The compact housing features ultrasonic wind and barometric pressure measurements.
150WXRS NMEA 0183 / AG WeatherStation® - SolarShield and Rain Sensor ...
With minimal maintenance, the unique rain sensor plus a full suite of ultrasonic wind, temperature, barometric pressure, and relative humidity sensors, the WeatherStation 150WXRS delivers a significantly lower total cost of ownership than traditional measurement devices.
HumiTrac XR General Eastern Dew Point, Enthalpy, Wet Bulb, and ...
HumiTrac XR utilizes a rugged capacitive sensor that provides full-scale 0-99% RH measurement with unsurpassed response times, linearity and stability. Recovery to condensation and chemicals is excellent and an integrated filter, plus conformal-coated module electronics ensure long life.
Airmar WeatherStation® Humidity Sensor
Airmar WeatherStation® Humidity Sensor. Part # WS-HUMIDITY. MFG # 33-627-02. Share. Optional Sensor to add Relative Humidity to Airmar WeatherStations. Specifications.
Protimeter Hygromaster Thermo-Hygrometer
The HygroMaster-2 is a unique instrument that can be used for spot measurements of humidity and temperature and as a data logger for monitoring humidity and temperature trends. It is a versatile tool ideally suited for professionals involved in the following industries: Relative Humidity/Temp.
110WXS WeatherStation® Instrument - Airmar
A complete multisensor WeatherStation, the 110WXS features a solar-radiation shield for increased accuracy and stability of temperature and relative humidity readings. Ultrasonic measurement of wind speed and angle is virtually maintenance-free with no moving parts to wear out.
MMS 2 Moisture Measurement System - protimeter.com
BLD7751L with short QuikStick humidity sensor (POL8751) is recommended for general measurement and applications such as flood damage restoration. Operates between 0-100% RH.
Protimeter HygroMaster L | Latest in Handheld Hygrometry
The Hygromaster L measures ambient humidity and temperature, dewpoint and specific humidity. It also incorporates a replaceable humidity and temperature sensor. This meter is ideal for flood damage restoration, building survey, concrete and concrete floor (in situ) moisture measurement.
Telaire T9602 Humidity and Temperature Sensor - Amphenol
The T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Based on our own capacitive polymer sensor chip and ASIC integrated into an easy mount OEM package. Each sensor is individually calibrated and tested.
100WX WeatherStation® Instrument - Airmar
The 100WX offers a truly best-in-class solution at a better price than any other weather monitoring system on the market today. Reliability and superior accuracy, along with no moving parts and plug and play installation, makes the 100WX an easy and affordable choice for any weather solution.
Moisture Meters for Hardwood Floors | Flooring Installer’s Guide
A relative humidity (Rh) measurement with a hygrometer of the space in which the flooring will be installed. Readings should be within the required range set by the flooring's manufacturer. Humidity levels beyond that range can cause the flooring to later fail or become damaged.
INSTRUCTION MANUAL INS9800 Rev B SEP 2024 - protimeter.com
relative humidity (%RH) and ambient air temperature in rooms or materials. They can be connected to the MMS3 instrument either directly or by means of the extension lead. • The surface temperature sensor is used when investigating condensation situations. • The moisture probe is used to obtain percent
Protimeter HygroMaster 2 | Infrared Temperature Probe
Fast temperature and humidity response; Replaceable humidity and temperature sensor; Highly accurate